1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Bracket (NA2-N)

Mounting Bracket (NA2-N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Supports the body of the sensor when used in an environment with strong vibration.

Part Number
MS-NA3-N8
MS-NA3-N12
MS-NA3-N16
MS-NA3-N20
MS-NA3-N24
MS-NA3-N28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable beam channels

฿ 1,499.00

SNXSENSOROPTIONSMS 1 Piece(s) Quote 108

฿ 1,733.33

SNXSENSOROPTIONSMS 1 Piece(s) 90 Day(s) 1012

฿ 2,273.33

SNXSENSOROPTIONSMS 1 Piece(s) 40 Day(s) 1016

฿ 2,511.67

SNX SENSOR OPTIONS MS 1 Piece(s) 40 Day(s) 1020

฿ 2,830.00

SNX SENSOR OPTIONS MS 1 Piece(s) Quote 1024

฿ 3,118.33

SNXSENSOROPTIONSMS 1 Piece(s) Quote 1028

Loading...

  1. 1

Basic Information

Type Sensor supporting bracket Material Aluminum (Black ALMITE) Description The sensor supporting bracket can be used for both the emitter and the receiver.