(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Mounting bracket that can be used with a photoelectric sensor, etc.
Part Number |
---|
MS-EX10-1 |
MS-EX10-2 |
MS-EX10-3 |
MS-EX10-11 |
MS-EX10-12 |
MS-EX10-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Attached screw | Description |
---|---|---|---|---|---|---|---|---|---|
฿ 130.00 | PANKARIMASTER | 1 Piece(s) | Same day | 10 | Cold rolled carbon steel (SPCC) | M2 × 4 | Mounting bracket for the front sensing type sensor | ||
฿ 133.33 | PANKARIMASTER | 1 Piece(s) | 40 Day(s) | 10 | Cold rolled carbon steel (SPCC) | M2 × 8 | Mounting bracket for the side sensing type sensor | ||
฿ 131.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | Same day | 10 | Cold rolled carbon steel (SPCC) | M2 × 4 / M2 × 8 | L-shaped mounting bracket sensor | ||
฿ 191.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | 3 Day(s) | 10 | Stainless steel (SUS304) | M2 × 4 | Mounting bracket for the front sensing type sensor | ||
฿ 191.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | Quote | 10 | Stainless steel (SUS304) | M2 × 8 | Mounting bracket for the side sensing type sensor | ||
฿ 191.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | 3 Day(s) | 10 | Stainless steel (SUS304) | M2 × 4 / M2 × 8 | L-shaped mounting bracket |
Loading...
Type | Sensor mounting bracket |
---|
How can we improve?
How can we improve?