(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Mounting bracket that can be used with a photoelectric sensor, etc.
Part Number |
---|
MS-CX2-1 |
MS-CX2-2 |
MS-CX2-4 |
MS-CX2-5 |
MS-CX-1 |
MS-CX-2 |
MS-CX-3 |
MS-CX-4 |
MS-CX-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Attached screw | Mounting direction | Description |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118.33 | SNXSENSOROPTIONSMS | 1 Piece(s) | 3 Day(s) | 10 | Sensor mounting bracket | Stainless steel (SUS304) | M3 × 12 | Foot angled mounting bracket | - | ||
฿ 293.33 | SNXSENSOROPTIONSMS | 1 Piece(s) | 40 Day(s) | 10 | Sensor mounting bracket | Stainless steel (SUS304) | M3 × 12 | Foot biangled mounting bracket | - | ||
฿ 400.00 | SNXSENSOROPTIONSMS | 1 Piece(s) | Quote | 10 | Sensor mounting bracket | Stainless steel (SUS304) | M3 × 14 | - | Protective mounting bracket | ||
฿ 160.00 | SNXSENSOROPTIONSMS | 1 Piece(s) | Quote | 10 | Sensor mounting bracket | Stainless steel (SUS304) | M3 × 12 | Back biangled mounting bracket | - | ||
฿ 123.33 | SNX SENSOR OPTIONS MS | 1 Piece(s) | Quote | 10 | Sensor head mounting bracket | Stainless steel (SUS304) | M3 × 12 | Foot angled mounting bracket | - | ||
฿ 213.33 | SNX SENSOR OPTIONS MS | 1 Piece(s) | Quote | 10 | Sensor head mounting bracket | Stainless steel (SUS304) | M3 × 12 | Foot biangled mounting bracket | - | ||
฿ 213.33 | SNXSENSOROPTIONSMS | 1 Piece(s) | 40 Day(s) | 10 | Sensor head mounting bracket | Stainless steel (SUS304) | M3 × 12 | Back angled mounting bracket | - | ||
฿ 326.67 | SNX SENSOR OPTIONS MS | 1 Piece(s) | Quote | 10 | Sensor head mounting bracket | Stainless steel (SUS304) | M3 × 12 | - | Protective mounting bracket | ||
฿ 1,070.00 | SNXSENSOROPTIONSMS | 1 Piece(s) | Quote | 10 | Sensor mounting bracket for beam a×is alignment | Zinc die-cast | M3 × 14 | Vertical and horizontal | - |
Loading...
How can we improve?
How can we improve?