1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Spacer

SNX SENSOR OPTIONS MS

Mounting Spacer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 785.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· To be used along with photoelectric sensor.
· To be used while mounting flat ON type from the rear

Part Number
MS-EX20-FS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 785.00

SNX SENSOR OPTIONS MS 1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Type Mounting spacer External dimension(mm) 4.5 × 16 × 10.7 Material Polycarbonate

Please check the type/dimensions/specifications of the part MS-EX20-FS in the Mounting Spacer series.