1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser Line Sensor

Laser Line Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Laser Line Sensor
Laser line sensors have a wide range of applications, including industrial, automation, and measurement purposes.
[Feature]
● Product type : Laser Line Sensor
● Output type : NPN and PNP
● Applicable for sensor head : HL-T1001A, HL-T1005A and HL-T1010A
● Supply voltage : 12 to 24 V
● Indicators Light source : Green LED
● Operating Temperature(°C) : 0 to 50
● Material :
Case - Polybutylene terephthalate
Transparent cover - Polycarbonate

Part Number
HL-AC1
HL-AC1-CL
HL-AC1P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct type Output

฿ 42,874.00

SNX CONTROLLER HL 1 Piece(s) 80 Day(s) 10ControllerNPN open-collector transistor

฿ 16,149.00

SNXCONTROLLERHL 1 Piece(s) 80 Day(s) 10Calculation unit-

฿ 40,150.00

SNXCONTROLLERHL 1 Piece(s) 80 Day(s) 10ControllerPNP open-collector transistor

Loading...

  1. 1