(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stable detection characteristics can be obtained as it is a limited reflection type that detects a limited distance space.
· Due to limited reflection type, mirrored objects will not affect detection when placed at a distance of 30 mm or more from the detection surface.
· However, the background object must face the plane.
· Care should be taken as circular shape or a curved background object may be detected.
· Due to high sensitivity, dark workpiece with low reflectivity can also be detected.
· No troublesome soldering work is required.
· Space-saving with increased reliability.
Part Number |
---|
PM2-LF10-C1 |
PM2-LF10B |
PM2-LF10B-C1 |
PM2-LH10 |
PM2-LH10-C1 |
PM2-LH10B |
PM2-LH10B-C1 |
PM2-LL10 |
PM2-LL10-C1 |
PM2-LL10B |
PM2-LL10B-C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Head Size Width W (mm) | Max. Head Size Height H (mm) | Max. Head Size Length L (mm) | Operation Mode | Connection Method | Cable Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,620.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | 3 Day(s) | 10 | 26 | 8.4 | 39 | Light-ON | Cable type | 1 | ||
฿ 1,120.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 26 | 8.4 | 31 | Dark-ON | Connector type | - | ||
฿ 1,700.00 | SNX PHOTOMICRO SENSORS PM2 | 1 Piece(s) | Quote | 10 | 26 | 8.4 | 39 | Dark-ON | Cable type | 1 | ||
฿ 935.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | 3 Day(s) | 10 | 26 | 8.4 | 31 | Light-ON | Connector type | - | ||
฿ 1,653.33 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | 3 Day(s) | 10 | 26 | 8.4 | 39 | Light-ON | Cable type | 1 | ||
฿ 1,120.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 26 | 8.4 | 31 | Dark-ON | Connector type | - | ||
฿ 1,694.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 26 | 8.4 | 39 | Dark-ON | Cable type | 1 | ||
฿ 935.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 14.4 | 14 | 31 | Light-ON | Connector type | - | ||
฿ 1,592.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 14.4 | 14 | 39 | Light-ON | Cable type | 1 | ||
฿ 1,120.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 14.4 | 14 | 31 | Dark-ON | Connector type | - | ||
฿ 1,700.00 | SNXPHOTOMICROSENSORSPM2 | 1 Piece(s) | Quote | 10 | 14.4 | 14 | 39 | Dark-ON | Cable type | 1 |
Loading...
Shape | Portrait Type | Slit Width(mm) | 5 | Detection Method | Convergent reflective |
---|---|---|---|---|---|
Luminescence Method | Modulated light | Output Mode | NPN open-collector transistor | Indicator Light Mode | Lights up when the output is ON |
How can we improve?
How can we improve?