1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Sensor Sensor Unit

Fiber Sensor Sensor Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,306.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MIL in the connector, connect up to maximum 16 input / output devices at once

[Features]
· Up to 16 digital fiber sensors FX-501/502/301/305/311/410 series, digital laser sensor LS-401/403 and digital pressure sensor DPS-401/402, compact proximity sensor GA-311 etc., can connect laterally with toolless to the plug-in sensor main unit.
· Distributed installation is using sensor separate unit.
· Furthermore, using the connector input / output expansion unit, beginning with beam, micro photo, proximity, pressure and various sensors and switches, you can also connect output devices with a one touch

Part Number
SC-MIL
SC-MIL-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct type Power supply voltage

฿ 3,678.33

SNXSENSOROPTIONSSC 1 Piece(s) Quote 10The plug-in sensor main unit12-24 V DC ±10%

฿ 2,306.67

SNX SENSOR OPTIONS SC 1 Piece(s) Quote 10The plug-in sensor separate unitDepends on the supply voltage from SC-MIL

Loading...

  1. 1

Basic Information

Head Shape Groove type Head Material Heat Resistant ABS Operating Temperature Range(°C) -10::45
Operating Humidity Range(%) 35::85 Max. Head Size, Width W(mm) 85 Max. Head Size, Height H(mm) 16
Max. Head Size, Length L(mm) 24 Number of connectable units Up to 16 units Accessory Connector protection seal: 1 pc.