1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Sensor End Unit

SNX SENSOR OPTIONS SC

Fiber Sensor End Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,968.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·End unit that can be used with a fiber sensor.

Part Number
SC-GU1-EU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,968.33

SNX SENSOR OPTIONS SC 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Max. Head Size, Width W(mm) 64.5 Max. Head Size, Height H(mm) 10 Max. Head Size, Length L(mm) 27
Product type End unit Applicable model SC-GU1-485

Please check the type/dimensions/specifications of the part SC-GU1-EU in the Fiber Sensor End Unit series.