1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Fastener (Standard Type) PFC2-S【1-250 Pieces Per Package】

Panel Fastener (Standard Type) PFC2-S
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 451.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A structure integrated with a built-in spring enables opening and closing a door with a single action by a fingertip every time once the product is installed on a panel.

Part Number
PFC2-M4-50-SUS
PFC2-M5-50-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Nominal Sales Unit

฿ 58,133.34

PEM PANEL FASTENER STANDARD 1 Pack(s)

250 Pieces Per Package

5 Day(s) 1044Box/package

฿ 451.99

PEM PANEL FASTENER STANDARD 1 Piece(s) Available 5 Day(s) 1055Low Quantity (can be purchased from one)

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Application For Panel Surface Treatment No
L (Overall Length)(mm) 5