NOK, Standard Oil Seal, KC Type

Brand :
NOK
Caution
Product Description
Features: Used to seal in grease when there is a small amount of dust on the other side. Two V-type oil seal can also be used.
Primary Uses: Grease or dust seal (Cannot be used for high-pressure applications.)
Shaft Motion: Rotating.
Dimensions

Specification Table
KC type Nitrile Rubber (NBR)
Lip Material NOK A727

Specification Table
KC type Nitrile Rubber (NBR)
Lip Material NOK A727
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 10 | 25 | 7 | AG 0279 E0 |
| 15 | 30 | 7 | AG 0598 E0 |
| 15 | 35 | 7 | AG 0610 E0 |
| 18 | 28 | 6 | AG 0807 E0 |
| 19 | 40 | 6 | - |
| 20 | 38 | 7 | AG 1024 E0 |
| 22 | 38 | 8 | - |
| 30 | 45 | 8 | AG 1679 F1 |
| 32 | 52 | 8 | - |
| 38 | 52 | 6 | - |
| 38 | 55 | 8 | - |
| 40 | 62 | 8 | AG 2386 F0 |
| 45 | 62 | 6 | - |
| 45 | 62 | 9 | AG 2651 F1 |
| 48 | 65 | 9 | - |
| 50 | 68 | 9 | AG 2847 E0 |
| 64 | 82 | 7 | - |
| 65 | 88 | 14 | AG 3402 E0 |
| 90 | 115 | 13 | AG 3932 E0 |