1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NOK Standard Oil Seal KB Type

NOK Standard Oil Seal KB Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 240.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features: Used to seal in grease when there is a small amount of dust on the other side. Two V-type oil seal can also be used.

Primary Uses: Grease or dust seal (Cannot be used for high-pressure applications.)

Shaft Motion: Rotating.

Dimensions
                                                                   


Specification Table
KB type Nitrile Rubber (NBR)
Lip Material  NOK A727
DimensionsPart Number
Shaft diameter
d
Outside diameter
D
Width
b
10257-
15307AF 0598 E2
15357-
18286-
19406AF 0882 E0
20387-
22388AF 1133 E1
30458-
32528AF 1902 F0
38526AF 2221 E0
38558AF 2230 E1
40628-
45626AF 8088 E0
45629-
48659AF 2780 E0
50689-
64827AF 3370 E0
658814-
9011513-
Part Number
AF2221E0
AF3370E0
AF8088E0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(φ)
Outer Diameter D
(φ)
Width b
(mm)

฿ 240.78

OIL SEALS 1 Piece(s) 8 Day(s) 38526

฿ 429.44

OIL SEALS 1 Piece(s) 8 Day(s) 64827

฿ 272.83

OIL SEALS 1 Piece(s) 8 Day(s) 45626

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Water / Grease / Alcohol Seal Material Nitrile Rubber
Seal Rim Area Material Metal Environment, Applications Abrasion Resistant Dust Lip Presence
Attaching Method From only the shaft end Housing Groove No Two Liquids Separation No
Operating Temperature Range(°C) -30::100