NOK Standard Oil Seal, TCV Type

Brand :
NOK
Caution
Product Description
Features: Pressure-resistant oil seal with increased lip rigidity. Used for relatively small-diameter and medium-pressure rotating shafts.
Primary Uses: Oil seal for pressurized duty (For allowable surge pressures 0.3~2.0 MPa {3~20 kgf/cm2})
Shaft Motion: Rotating.
Dimensions

Specification Table
TCZ type Nitrile Rubber (NBR)
Lip Material NOK A795
TCVtype Fluorocarbon Rubber (FKM)
Lip material NOK F548

Specification Table
TCZ type Nitrile Rubber (NBR)
Lip Material NOK A795
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 7 | 20 | 7 | AP 0090 E0 |
| 8 | 18 | 7 | AP 0145 E0 |
| 8 | 22 | 7 | AP 0158 F0 |
| 10 | 25 | 7 | AP 0279 E0 |
| 12 | 25 | 7 | AP 0382 E0 |
| 13 | 28 | 7 | AP 0478 E0 |
| 14 | 28 | 7 | AP 0526 F0 |
| 15 | 30 | 7 | AP 0598 A0 |
| 16 | 30 | 7 | AP 0687 F0 |
| 17 | 35 | 8 | AP 0760 E0 |
| 18 | 35 | 8 | AP 0829 E0 |
| 73 | 32 | 8 | AP 0870 E0 |
| 19 | 35 | 8 | AP 0875 E0 |
| 20 | 32 | 8 | AP 0997 E0 |
| 20 | 35 | 8 | AP 1013 K0 |
| 20 | 40 | 11 | AP 1033 A0 |
| 22 | 35 | 8 | AP 1127 E0 |
| 22 | 42 | 11 | AP 1148 E0 |
| 23 | 42 | 11 | AP 1224 E0 |
| 24 | 40 | 8 | AP 1260 E0 |
| 25 | 38 | 8 | AP 1307 F0 |
| 25 | 40 | 8 | AP 1314 H0 |
| 25 | 45 | 11 | AP 1338 A0 |
| 26 | 42 | 8 | AP 1474 F0 |
| 27 | 47 | 11 | AP 1518 F0 |
| 28 | 48 | 11 | AP 1563 K0 |
| 30 | 42 | 7 | AP 1665 E0 |
| 30 | 42 | 8 | AP 1666 J0 |
| 30 | 50 | 11 | AP 1709 A0 |
| 32 | 52 | 8 | AP 1902 E0 |
| 32 | 52 | 11 | AP 1904 G0 |
| 34 | 54 | 11 | AP 1978 F0 |
| 35 | 55 | 11 | AP 2085 A0 |
| 38 | 58 | 11 | AP 2240 A0 |
| 40 | 62 | 11 | AP 2388 A0 |
| 42 | 65 | 12 | AP 2507 G0 |
| 45 | 62 | 9 | AP 2651 G0 |
| 45 | 68 | 12 | AP 2668 A0 |
| 48 | 70 | 12 | AP 2791 F0 |
| 50 | 72 | 12 | AP 2864 A0 |
| 52 | 75 | 12 | AP 2967 F0 |
| 55 | 78 | 12 | AP 3055 G0 |
| 58 | 80 | 12 | AP 3154 E0 |
| 60 | 82 | 12 | AP 3222 G0 |
| 62 | 85 | 12 | AP 3297 F0 |
TCVtype Fluorocarbon Rubber (FKM)
Lip material NOK F548
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 10 | 25 | 7 | AP 0279 G1 |
| 15 | 30 | 7 | AP 0598 F3 |
| 20 | 40 | 11 | AP 1033 H3 |
| 25 | 45 | 11 | AP 1338 G4 |
| 28 | 48 | 11 | AP 1563 I2 |
| 30 | 50 | 11 | AP 1709 G3 |
| 35 | 55 | 11 | AP 2085 H2 |
| 38 | 58 | 11 | AP 2240 H2 |
| 40 | 62 | 11 | AP 2388 F2 |
| 45 | 68 | 12 | AP 2668 H0 |
| 50 | 72 | 12 | AP 2864 J0 |