NOK Standard Oil Seal VC Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Used to seal in grease or seal out dust. Can be used in combination with the S-type oil seal.
Primary Uses: Grease or dust seal (Cannot be used for high-pressure applications.)
Shaft Motion: Rotating.
Dimensions

Specification Table
VC type Nitrile Rubber (NBR)
Lip Material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.

Specification Table
VC type Nitrile Rubber (NBR)
Lip Material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 7 | 20 | 5 | AG 0089 A0 |
| 8 | 14 | 4 | AG 0123 E2 |
| 8 | 18 | 4 | AG 0141 E2 |
| 8 | 22 | 5 | AG 0156 A0 |
| 9 | 22 | 5 | AG 0204 A0 |
| 10 | 20 | 4 | AG 0256 E0 |
| 10 | 25 | 5 | AG 0276 A0 |
| 12 | 22 | 4 | AG 0369 E0 |
| 12 | 25 | 5 | AG 0380 A0 |
| 12 | 30 | 6 | AG 0391 E0 |
| 12 | 32 | 5 | AG 0397 E0 |
| 13 | 28 | 5 | AG 0477 A0 |
| 14 | 24 | 6 | AG 0514 E0 |
| 14 | 28 | 5 | AG 0524 A0 |
| 14 | 34 | 6 | AG 0538 E0 |
| 15 | 25 | 4 | AG 0585 E0 |
| 15 | 30 | 4 | AG 0595 F0 |
| 15 | 30 | 5 | AG 0596 A0 |
| 15 | 32 | 6 | AG 0602 E0 |
| 15 | 35 | 6 | AG 0608 E0 |
| 16 | 24 | 4 | AG 0668 E0 |
| 16 | 30 | 5 | AG 0686 A4 |
| 17 | 30 | 7 | AG 0743 E0 |
| 17 | 32 | 6 | AG 0749 E0 |
| 17 | 35 | 5 | AG 0757 A0 |
| 18 | 35 | 6 | AG 0827 A0 |
| 18 | 38 | 7 | AG 0838 E0 |
| 19 | 35 | 6 | AG 0873 A0 |
| 20 | 32 | 5 | AG 0994 E1 |
| 20 | 34 | 5 | AG 1001 E0 |
| 20 | 35 | 6 | AG 1010 A0 |
| 20 | 40 | 5 | AG 1027 A0 |
| 20 | 40 | 7 | AG 1029 E0 |
| 20 | 42 | 6 | AG 1035 E0 |
| 21 | 40 | 7 | AG 1092 E0 |
| 22 | 34 | 5 | AG 1119 E0 |
| 22 | 35 | 5 | AG 1124 F0 |
| 22 | 38 | 6 | AG 1132 E0 |
| 22 | 42 | 5 | AG 1144 A0 |
| 22 | 47 | 7 | AG 1161 E0 |
| 23 | 32 | 7 | AG 1213 E8 |
| 23 | 42 | 6 | AG 1222 A5 |
| 24 | 38 | 5 | AG 1250 E0 |
| 24 | 40 | 6 | AG 1258 A0 |
| 24 | 47 | 5 | AG 1268 E0 |
| 25 | 35 | 5 | AG 1291 E0 |
| 25 | 38 | 5 | AG 1303 E0 |
| 25 | 40 | 5 | AG 1311 A0 |
| 25 | 40 | 6 | AG 1312 A0 |
| 25 | 41 | 6 | AG 1317 E0 |
| 25 | 42 | 5 | AG 1321 E0 |
| 25 | 45 | 5 | AG 1333 E0 |
| 25 | 45 | 7 | AG 1334 E0 |
| 25 | 47 | 5 | AG 1347 E0 |
| 25 | 47 | 6 | AG 1348 E1 |
| 25 | 50 | 5 | AG 1359 E1 |
| 26 | 40 | 5 | AG 1466 E0 |
| 26 | 42 | 6 | AG 1473 A0 |
| 26 | 48 | 6 | AG 1479 E0 |
| 27 | 42 | 7 | AG 1510 E0 |
| 27 | 47 | 8 | AG 1517 A0 |
| 28 | 40 | 5 | AG 1535 E0 |
| 28 | 45 | 6 | AG 1548 E0 |
| 28 | 47 | 5 | AG 1556 E0 |
| 28 | 48 | 6 | AG 6759 A0 |
| 28 | 50 | 6 | AG 1568 E0 |
| 30 | 40 | 5 | AG 1654 E0 |
| 30 | 42 | 5 | AG 1663 F0 |
| 30 | 45 | 6 | AG 1676 A0 |
| 30 | 46 | 5 | AG 1686 E0 |
| 30 | 48 | 6 | AG 1698 E0 |
| 30 | 50 | 5 | AG 1703 A0 |
| 30 | 50 | 8 | AG 1705 E0 |
| 30 | 52 | 5 | AG 1717 E0 |
| 30 | 55 | 5 | AG 1731 E0 |
| 30 | 56 | 5 | AG 1741 E0 |
| 32 | 45 | 5 | AG 1876 E0 |
| 32 | 48 | 6 | AG 1892 E0 |
| 32 | 52 | 5 | AG 1899 A0 |
| 34 | 54 | 8 | AG 6760 A0 |
| 35 | 47 | 5 | AG 2039 E0 |
| 35 | 48 | 5 | AG 2044 E1 |
| 35 | 50 | 5 | AG 2053 E0 |
| 35 | 50 | 6 | AG 2055 A0 |
| 35 | 52 | 5 | AG 2064 E0 |
| 35 | 55 | 5 | AG 2079 A0 |
| 35 | 55 | 8 | AG 2081 E0 |
| 35 | 60 | 5 | AG 2102 E0 |
| 35 | 62 | 6 | AG 2115 E0 |
| 38 | 54 | 6 | AG 2228 E0 |
| 38 | 55 | 6 | AG 2229 E1 |
| 38 | 58 | 5 | AG 2237 E0 |
| 38 | 58 | 8 | AG 2239 A0 |
| 40 | 52 | 5 | AG 2340 E0 |
| 40 | 55 | 5 | AG 2357 E1 |
| 40 | 58 | 6 | AG 2367 A0 |
| 40 | 60 | 5 | AG 2373 E0 |
| 40 | 62 | 5 | AG 2382 E0 |
| 40 | 62 | 6 | AG 2383 A0 |
| 40 | 62 | 8 | AG 2386 E0 |
| 40 | 65 | 5 | AG 2399 E0 |
| 40 | 65 | 6 | AG 2400 E0 |
| 42 | 55 | 6 | AG 2480 E1 |
| 42 | 60 | 7 | AG 2492 F0 |
| 42 | 65 | 9 | AG 2504 A0 |
| 45 | 60 | 6 | AG 2640 E1 |
| 45 | 62 | 7 | AG 2649 A0 |
| 45 | 68 | 6 | AG 2664 A0 |
| 45 | 68 | 9 | AG 2666 A0 |
| 45 | 70 | 6 | AG 2674 E0 |
| 45 | 72 | 6 | AG 2682 E0 |
| 48 | 62 | 6 | AG 2772 E0 |
| 48 | 62 | 8 | AG 2774 E0 |
| 48 | 65 | 7 | AG 2779 E0 |
| 48 | 70 | 6 | AG 2787 A0 |
| 50 | 65 | 6 | AG 2835 E0 |
| 50 | 68 | 7 | AG 2846 A0 |
| 50 | 72 | 5 | AG 2859 E0 |
| 50 | 72 | 6 | AG 2860 A0 |
| 50 | 72 | 9 | AG 2861 E0 |
| 50 | 80 | 6 | AG 2883 E0 |
| 50 | 80 | 7 | AG 2884 E0 |
| 52 | 65 | 6 | AG 2954 E0 |
| 52 | 70 | 7 | AG 2958 E0 |
| 52 | 75 | 9 | AG 2965 A0 |
| 55 | 70 | 6 | AG 3034 E0 |
| 55 | 72 | 7 | AG 3038 A4 |
| 55 | 78 | 9 | AG 3053 A0 |
| 56 | 70 | 6 | AG 3088 E1 |
| 58 | 72 | 6 | AG 3143 E0 |
| 58 | 75 | 7 | AG 3147 E2 |
| 58 | 80 | 6 | AG 3151 E0 |
| 58 | 80 | 9 | AG 3152 A0 |
| 60 | 75 | 6 | AG 3191 E1 |
| 60 | 78 | 7 | AG 3203 E0 |
| 60 | 82 | 6 | AG 3217 A4 |
| 60 | 82 | 9 | AG 3220 E0 |
| 60 | 85 | 6 | AG 3230 E1 |
| 60 | 90 | 7 | AG 3240 E0 |
| 62 | 75 | 6 | AG 3283 E1 |
| 62 | 85 | 6 | AG 3293 A0 |
| 63 | 80 | 7 | AG 3315 E1 |
| 65 | 85 | 9 | AG 3393 E0 |
| 65 | 88 | 5 | AG 3397 E3 |
| 65 | 88 | 6 | AG 3398 A0 |
| 68 | 90 | 7 | AG 6761 A0 |
| 70 | 88 | 7 | AG 3503 E0 |
| 70 | 90 | 10 | AG 3512 E1 |
| 70 | 92 | 5 | AG 3515 E0 |
| 70 | 92 | 7 | AG 3516 A0 |
| 70 | 92 | 12 | AG 3519 E0 |
| 70 | 95 | 7 | AG 6762 A0 |
| 74 | 95 | 7 | AG 3584 A0 |
| 75 | 100 | 7 | AG 3613 A4 |
| 75 | 100 | 8 | AG 3614 E0 |
| 80 | 95 | 6 | AG 3723 E1 |
| 80 | 100 | 7 | AG 3729 E1 |
| 80 | 105 | 7 | AG 3739 A4 |
| 80 | 110 | 7 | AG 3752 E1 |
| 85 | 100 | 9 | AG 3830 E0 |
| 85 | 105 | 9 | AG 3833 F0 |
| 85 | 110 | 7 | AG 3839 A4 |
| 90 | 115 | 5 | AG 3926 E0 |
| 90 | 115 | 13 | AG 3932 F0 |
| 95 | 115 | 9 | AG 3982 E0 |
| 95 | 120 | 8 | AG 3990 E0 |
| 95 | 135 | 13 | AG 4010 E0 |
| 100 | 125 | 8 | AG 4059 E0 |
| 110 | 140 | 8 | AG 4208 E2 |
| 112 | 130 | 7 | AG 4233 E0 |
| 115 | 135 | 8 | AG 4275 E0 |
| 135 | 165 | 14 | AG 4498 E0 |
| 140 | 170 | 14 | AG 4542 E0 |
| 220 | 255 | 12 | AG 5206 E1 |
| 240 | 280 | 15 | AG 5349 E0 |