1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Panel Fastener (Universal Drive Type) PF11【1-250 Pieces Per Package】

Panel Fastener (Universal Drive Type) PF11
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 299.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hybrid type accessory for screws that is a single-action attachment/release type and contains a plastic part.
[Feature]
· A floating mechanism compensates for machining errors.
· Universal type that can be tightened with either a cross-head screwdriver or a straight-slot screwdriver as well as fingertips.
· Completion of tightening is easy-to confirm.
· A non-knurled knob type (PF12) is also available.

Part Number
PF11-M3-0
PF11-M3-1
PF11-M3-2
PF11-M4-0
PF11-M4-1
PF11-M4-2
PF11-M5-0
PF11-M5-1
PF11-M5-2
PF11-M5-2BL
PF11-M6-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Nominal Surface Treatment Sales Unit

฿ 299.20

PEM PANEL FASTENER UNIVERSAL 1 Piece(s) 5 Day(s) 103M3x0.5Knob - Fabric/retainer: nickel plated finishLow Quantity

฿ 14,445.72

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103M3x0.5Knob - Fabric/retainer: nickel plated finishBox/package

฿ 15,251.61

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103M3x0.5Knob - Fabric/retainer: nickel plated finishBox/package

฿ 358.41

PEM PANEL FASTENER UNIVERSAL 1 Piece(s) 5 Day(s) 104M4x0.7Knob - Fabric/retainer: nickel plated finishLow Quantity

฿ 16,606.45

PEM PANEL FASTENER UNIVERSAL 1 Piece(s) 5 Day(s) 104M4x0.7Knob - Fabric/retainer: nickel plated finishBox/package

฿ 62,310.00

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

250 Pieces Per Package

5 Day(s) 104M4x0.7Knob - Fabric/retainer: nickel plated finishBox/package

฿ 341.94

PEM PANEL FASTENER UNIVERSAL 1 Piece(s) Available 5 Day(s) 105M5x0.8Knob - Fabric/retainer: nickel plated finishLow Quantity

฿ 18,332.90

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105M5x0.8Knob - Fabric/retainer: nickel plated finishBox/package

฿ 18,041.91

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105M5x0.8Knob - Fabric/retainer: nickel plated finishBox/package

฿ 21,987.10

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) -5M5x0.8Knob: black anodized / retainer: nickel plated finishBox/package

฿ 21,987.10

PEM PANEL FASTENER UNIVERSAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106M6x1Knob - Fabric/retainer: nickel plated finishBox/package

Loading...

  1. 1
 

Basic Information

Material Knob: Aluminum / retainer: Steel