(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features: Pressure-resistant oil seal with an auxiliary cage to minimize lip deformation under pressure. Used for high-pressure rotating shafts.
Primary Uses: Oil seal for pressurized duty (For allowable surge pressures 0.3~2.0 MPa {3~20 kgf/cm2})
Shaft Motion: Rotating.
Dimensions | Part Number | ||||
Shaft diameter d | Outside diameter D | Width b | Total width B | Size of Backup Plate K | |
20 | 40 | 9 | 10.3 | 24 | AP 1031 E0 |
25 | 45 | 9 | 10.3 | 29 | AP 1336 E0 |
30 | 50 | 9 | 10.3 | 34 | AP 1706 F0 |
35 | 55 | 9 | 10.3 | 39 | AP 2083 E0 |
40 | 62 | 9 | 10.3 | 44 | BP 3590 E0 |
45 | 68 | 9 | 10.3 | 49 | AP 2666 Fo |
50 | 72 | 9 | 10.3 | 54 | AP 2861 F0 |
55 | 78 | 9 | 10.3 | 59 | AP 3053 E0 |
60 | 82 | 9 | 10.3 | 64 | AP 3220 E0 |
65 | 90 | 9 | 10.3 | 69 | BP 3054 F0 |
Dimensions | Part Number | ||||
Shaft diameter d | Outside diameter D | Width b | Total width B | Size of Backup Plate K | |
20 | 40 | 9 | 10.3 | 24 | AP 1031 F0 |
25 | 45 | 9 | 10.3 | 29 | AP 1336 F0 |
30 | 50 | 9 | 10.3 | 34 | AP 1706 G0 |
35 | 55 | 9 | 10.3 | 39 | AP 2083 F0 |
40 | 62 | 9 | 10.3 | 44 | BP 3590 F0 |
45 | 68 | 9 | 10.3 | 49 | AP 2666 G0 |
50 | 72 | 9 | 10.3 | 54 | AP 2861 G0 |
55 | 78 | 9 | 10.3 | 59 | AP 3053 F0 |
60 | 82 | 9 | 10.3 | 64 | AP 3220 F0 |
65 | 90 | 9 | 10.3 | 69 | BP 3054 G0 |
Part Number |
---|
AP1031-F0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (φ) | Seal Material | Environment, Applications | Operating Temperature Range (°C) | Outer Diameter D (φ) | Width b (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,856.00 | NOK OIL SEAL TCZ TYPE | 1 Piece(s) | 90 Day(s) | 10 | 20 | Fluorine Rubber | - | -15~170 | 40 | 10.3 |
Loading...
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant | Seal Rim Area Material | Rubber (Has Metal Ring) |
---|---|---|---|---|---|
Dust Lip | Presence | Attaching Method | From only the shaft end | Housing Groove | No |
Two Liquids Separation | No | Pressure Resistance Limit(MPa) | 2.0 |
Please check the type/dimensions/specifications of the part AP1031-F0 in the NOK Standard Oil Seal TCZ Type series.
Part Number |
---|
AP1336-E0 |
AP1336-F0 |
AP1706-F0 |
AP1706-G0 |
AP2083-F0 |
AP2083E0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (φ) | Seal Material | Environment, Applications | Operating Temperature Range (°C) | Outer Diameter D (φ) | Width b (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 | 1 Piece(s) | 90 Day(s) | 10 | 25 | Nitrile Rubber | - | -11~70 | 45 | 10.3 | ||
฿ 3,199.50 | 1 Piece(s) | 90 Day(s) | 10 | 25 | Fluorine Rubber | - | -15~170 | 45 | 10.3 | ||
฿ 388.50 | 1 Piece(s) | 90 Day(s) | 10 | 30 | Nitrile Rubber | - | -11~70 | 50 | 10.3 | ||
฿ 3,625.50 | 1 Piece(s) | 90 Day(s) | 10 | 30 | Fluorine Rubber | - | -15~170 | 50 | 10.3 | ||
฿ 3,990.00 | 1 Piece(s) | 90 Day(s) | 10 | 35 | Fluorine Rubber | - | -15~170 | 55 | 10.3 | ||
฿ 411.48 | 1 Piece(s) | 10 Day(s) | - | 35 | Nitrile Rubber | Pressure Resistance | -11~70 | 55 | 9 |
How can we improve?
How can we improve?