(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features: The TCK type can be used for the same purposes as the TC and TB types, but it features better dust resistance and air permeability. It produces less friction because the dust tip is made of a NOK- developed special fabric.
Primary Uses: Oil seal for coarse dirt/sand environments.
Shaft Motion: Rotating.
Dimensions | Part Number | ||
Shaft diameter d | Outside diameter D | Width b | |
20 | 40 | 11 | AE 1033 P0 |
25 | 45 | 11 | AE 1338 S0 |
30 | 50 | 11 | AE 1709 P0 |
35 | 55 | 11 | AE 2085 V0 |
40 | 62 | 11 | AE 2388 Q0 |
45 | 68 | 12 | AE 2668 T0 |
50 | 72 | 12 | AE 2864 Q0 |
55 | 78 | 12 | AE 3055 Q0 |
60 | 82 | 12 | AE 3222 Q0 |
65 | 88 | 12 | AE 3400 P0 |
70 | 95 | 13 | AE 3527 P0 |
75 | 100 | 13 | AE 3618 P0 |
80 | 105 | 13 | AE 3744 P0 |
85 | 110 | 13 | AE 3842 Q0 |
90 | 115 | 13 | AE 3932 P0 |
95 | 120 | 13 | AE 3994 P0 |
100 | 125 | 13 | AE 4063 P0 |
110 | 140 | 14 | AE 4212 P0 |
Part Number |
---|
AE1033-P0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (φ) | Outer Diameter D (φ) | Width b (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 229.50 | NOK OIL SEAL TCK TYPE | 1 Piece(s) | 90 Day(s) | 10 | 20 | 40 | 11 |
Loading...
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant | Seal Rim Area Material | Rubber (Has Metal Ring) |
---|---|---|---|---|---|
Dust Lip | Presence | Attaching Method | From only the shaft end | Housing Groove | No |
Two Liquids Separation | No | Operating Temperature Range(°C) | -30::100 |
Please check the type/dimensions/specifications of the part AE1033-P0 in the NOK Standard Oil Seal TCK Type series.
Part Number |
---|
AE1338-S0 |
AE1709-P0 |
AE2085-V0 |
AE2388-Q0 |
AE2668-T0 |
AE2864-Q0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (φ) | Outer Diameter D (φ) | Width b (mm) |
---|---|---|---|---|---|---|---|---|
฿ 255.00 | 1 Piece(s) | 90 Day(s) | 10 | 25 | 45 | 11 | ||
฿ 277.50 | 1 Piece(s) | 90 Day(s) | 10 | 30 | 50 | 11 | ||
฿ 304.50 | 1 Piece(s) | 90 Day(s) | 10 | 35 | 55 | 11 | ||
฿ 352.50 | 1 Piece(s) | 90 Day(s) | 10 | 40 | 62 | 11 | ||
฿ 399.00 | 1 Piece(s) | 90 Day(s) | 10 | 45 | 68 | 12 | ||
฿ 451.50 | 1 Piece(s) | 90 Day(s) | 10 | 50 | 72 | 12 |
How can we improve?
How can we improve?