(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Powerful Lock is a flareless type precision tube connector that can be connected without threading or flaring the tube.
[Features]
·can connect it just by inserting the tube and tightening the nut, so there is no need for special tools such as flare tools or fire.
·The double link's unique interlocking action effectively plastically deforms the rings, compressing the tube tightly,providing extremely high pressure resistance.
Part Number |
---|
PDWT-10-10-8-R |
PDWT-12-12-6-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Nominal 2 [In the case of different diameters] (mm) | Applicable Pipe O.D. 2 [In the case of different diameters] (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | FJN COUPLING | 1 Piece(s) | Quote | 10 | 10 | 10 | 8 | 8 | ||
฿ 100.00 | FJN COUPLING | 1 Piece(s) | Quote | 10 | 12 | 12 | 6 | 6 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam | Connection Type | Pipe⇔Pipe, different diameters, plug-in type | Connection Shape | Tee |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Max. Operating Pressure(MPa) | 4.9 | Surface Treatment | No | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Max. Operating Temperature(℃) | 125 |
How can we improve?
How can we improve?