1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NEW MEGA-ONE LA New Type Low Pressure Air Operation Valve

NEW MEGA-ONE LA New Type Low Pressure Air Operation Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Air operated valve with opening and closing controlled by low pressure air also

 
Part Number
FPR-ND-71-6.35-2
FPR-ND-71-9.52-2
FPR-ND-91-6.35
FPR-ND-91-9.52
FPR-ND-91-12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type UJR Connection Type Pneumatic Fitting Diameter

฿ 13,586.28

FJN VALVE 1 Piece(s) 14 Day(s) [Weld-On] Weld-On (UJR Fitting)UJR female connection for both ends6.35

฿ 23,646.72

FJN VALVE 1 Piece(s) 44 Day(s) [Weld-On] Weld-On (UJR Fitting)UJR female connection for both ends9.52

฿ 10,957.86

FJN VALVE 1 Piece(s) 44 Day(s) Metal pipe joint (F900 fitting)UJR male connection for both ends6.35

฿ 100.00

FJN VALVE 1 Piece(s) Quote Metal pipe joint (F900 fitting)UJR male connection for both ends9.52

฿ 19,967.00

FJN VALVE 1 Piece(s) Quote Metal pipe joint (F900 fitting)UJR male connection for both ends12.7

Loading...

  1. 1

Basic Information

Type Air pressure cylinder type Applicable Fluid Air / Water / Vacuum / Chemical / Gas Operating Environment Standard
Switching Type Normally Close Body Material SUS316L Max. Operating Pressure(MPa) 1
Operating Temperature Range(℃) -10 – 80 Operating Pressure(MPa) 0.4–0.6 Operation Pressure Connection Port M5×0.8