(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FUNDL-71G-6.35 |
FUNDL-71G-6.35-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | UJR Connection Type | Face‐to‐Face L (mm) |
---|---|---|---|---|---|---|---|
฿ 100.00 | FJN VALVE | 1 Piece(s) | Quote | UJR male connection for both ends | 57.0 | ||
฿ 100.00 | FJN VALVE | 1 Piece(s) | Quote | UJR female connection for both ends | 70.6 |
Loading...
Main Body Shape | Straight | Body Material | SUS316L | Applicable Fluid | Water / Air / Gas / Chemical |
---|---|---|---|---|---|
Supply Side, Connection Type | Weld-On (UJR Fitting) | Supply Side, Plumbing Pipe Dia.(φ) | 6.35B | Control Side, Connection Type | Weld-On (UJR Fitting) |
Control Side, Plumbing Pipe Diameter(φ) | 6.35B | Handle Shape | T Shaped Handle | Body Lining | No |
Operation Method | Manual | MAX Cv value | 0.3 | Max. Operating Pressure(MPa) | 1.0 |
Applicable Fluids Temperature Range(℃) | -10~80 | Height H(mm) | 66.3 | Handle diameter D(φ) | 35.0 |
How can we improve?
How can we improve?