1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alignment Unit

Alignment Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77,330.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stepping motor drives the cam. Work pieces can be accurately positioned from any of four directions using slight finger action.

Part Number
X9106-C
X9106-MO23B
X9106-MO24S
X9116-C
X9116-MO23B
X9116-MO24S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPositioning Method Driving mode Motor Specifications

฿ 77,330.97

MEG CENTERING UNIT 1 Piece(s) 22 Day(s) RigidExternal Input-

฿ 81,562.93

MEG CENTERING UNIT 1 Piece(s) 22 Day(s) RigidWith Motor2-Phase Stepping

฿ 90,011.67

MEG CENTERING UNIT 1 Piece(s) 22 Day(s) RigidWith MotorαSTEP

฿ 85,776.68

MEG CENTERING UNIT 1 Piece(s) 22 Day(s) BufferExternal Input-

฿ 90,008.18

MEG CENTERING UNIT 1 Piece(s) 22 Day(s) BufferWith Motor2-Phase Stepping

฿ 98,456.93

MEG CENTERING UNIT 1 Piece(s) 22 Day(s) BufferWith MotorαSTEP

Loading...

  1. 1

Basic Information

Main Body Size(mm) 50 Max. Stroke(mm) 6 Main Body Mounting Specifications φ4H7 hole, φ4.5 hole
Finger Position Top of Body Fastest Cycle Time(sec) 0.2