JISB2407 Equivalent Back-Up Ring

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
JISB2407 Equivalent Back-Up Ring
A back-up ring is a component used in conjunction with an O-ring to provide enhanced sealing performance in certain applications
[Feature]
● Applicable O-ring JIS B 2401 Number Dimension : P3 to P165 and G30 to P180
● Inner Diameter Minimum/ Maximum (mm.) : 3 to 180
● Outer Diameter Minimum/ Maximum (mm.) : 6 to 190
● Shape : Bias cut and Endless
● Material : Rareflon (PTFE)
[Application]
The purpose of these back-up rings is to safeguard the O-ring against extrusion or deformation when exposed to high pressure or dynamic conditions.
.jpg)
Types of backup rings
| Type | symbol | Material | Shape |
| T1 | Rareflon | (10FF) | Spiral |
| T2 | Rareflon | (10FF) | Bias cut |
| T3 | Rareflon | (10FF) | Endless |
1: In case of bias cut or endless backuup ring, difeerence between maximum and minimum deimensions of width 'W' for the same backup ring is less than 0.05 mm.
2: Dimension 'Z' is a gap when a backup ring is installed onto the same shaft as inside diameter of a groove according to its O-Ring callout.
3: Bias cut type is made by a cut in one position from endless type.
4: 'Rareflon' is registered as NOK trademark for PTFE
Specification Table
JIS B 2407 equivalent Backup ring dimensions for P series
| NOK code | Backup ring Callout number | Spiral | Bias cut or Endless | O-Ring application JIS B 2401-1 Dimension number | ||||||||||
| T1 (Spiral) | T2 (Bias cut) | T3 (Endless) | Inside diameter d | Width W | Thickness T | Gap Z | Inside diameter d | Outside diameter D | Thickness T | |||||
| GN 0090 A1 | GN 0367 A3 | GN 0711 A0 | P3 | 3 | 1.5 | +0.03 -0.05 | 0.7±0.06 | 1.2±0.4 | 3 | + 0.15 0 | 6 | 0 − 0.15 | 1.25±0.1 | P3 |
| GN 0093 A1 | GN 0370 A2 | GN 0714 A0 | P4 | 4 | 4 | 7 | P4 | |||||||
| GN 0095 A1 | GN 0372 A3 | GN 0716 A0 | P5 | 5 | 5 | 8 | P5 | |||||||
| GN 0097 A1 | GN 0375 A2 | GN 0719 A0 | P6 | 6 | 6 | 9 | P6 | |||||||
| GN 0099 A1 | GN 0378 A2 | GN 0722 A0 | P7 | 7 | 7 | 10 | P7 | |||||||
| GN 0101 A1 | GN 0380 A5 | GN 0724 A0 | P8 | 8 | 8 | 11 | P8 | |||||||
| GN 0102 A1 | GN 0382 A4 | GN 0727 A0 | P9 | 9 | 9 | 12 | P9 | |||||||
| GN 0105 A1 | GN 0386 A2 | GN 0731 A0 | P10 | 10 | 10 | 13 | P10 | |||||||
| GN 0106 A0 | GN 0387 A0 | GN 0732 A0 | P10A | 10 | 2.0 | +0.03 -0.05 | 0.7±0.05 | 1.4±0.8 | 10 | + 0.15 0 | 14 | 0 − 0.15 | 1.25±0.1 | P10A |
| GN 0107 A0 | GN 0389 A0 | GN 0734 A0 | P11 | 11 | 11 | 15 | P11 | |||||||
| GN 0109 A0 | GN 0390 A0 | GN 0735 A0 | P11.2 | 11.2 | 11.2 | 15.2 | P11.2 | |||||||
| GN 0110 A0 | GN 0393 A0 | GN 0739 A0 | P12 | 12 | 12 | 16 | P12 | |||||||
| GN 0111 A0 | GN 0395 A0 | GN 0740 A0 | P12.5 | 12.5 | 12.5 | 16.5 | P12.5 | |||||||
| GN 0113 A0 | GN 0398 A0 | GN 0744 A0 | P14 | 14 | 14 | 18 | P14 | |||||||
| GN 0115 A0 | GN 0401 A0 | GN 0748 A0 | P15 | 15 | 15 | 19 | P15 | |||||||
| GN 0117 A0 | GN 0402 A0 | GN 0750 A0 | P16 | 16 | 16 | 20 | P16 | |||||||
| GN 0119 A0 | GN 0408 A0 | GN 0756 A0 | P18 | 18 | 18 | 22 | P18 | |||||||
| GN 0122 A0 | GN 0413 A0 | GN 0761 A0 | P20 | 20 | 20 | 24 | P20 | |||||||
| GN 0124 A0 | GN 0414 A0 | GN 0763 A0 | P21 | 21 | 21 | 25 | P21 | |||||||
| GN 0125 A0 | GN 0418 A0 | GN 0768 A0 | P22 | 22 | 22 | 26 | P22 | |||||||
| GN 0126 A0 | GN 0419 A0 | GN 0769 A0 | P22A | 22 | 3.0 | +0.03 -0.05 | 0.7±0.05 | 2.5±1.5 | 22 | + 0.20 0 | 28 | 0 −0.20 | 1.25±0.1 | P22A |
| GN 0128 A0 | GN 0420 A0 | GN 0770 A0 | P22.4 | 22.4 | 22.4 | 28.4 | P22.4 | |||||||
| GN 0130 A0 | GN 0425 A0 | GN 0775 A0 | P24 | 24 | 24 | 30 | P24 | |||||||
| GN 0132 A0 | GN 0430 A0 | GN 0780 A0 | P25 | 25 | 25 | 31 | P25 | |||||||
| GN 0134 A0 | GN 0431 A0 | GN 0782 A0 | P25.5 | 25.5 | 25.5 | 31.5 | P25.5 | |||||||
| GN 0135 A0 | GN 0435 A0 | GN 0786 A0 | P26 | 26 | 26 | 32 | P26 | |||||||
| GN 0137 A0 | GN 0439 A0 | GN 0790 A0 | P28 | 28 | 28 | 34 | P28 | |||||||
| GN 0139 A0 | GN 0441 A0 | GN 0793 A0 | P29 | 29 | 29 | 35 | P29 | |||||||
| GN 0140 A0 | GN 0444 A0 | GN 0796 A0 | P29.5 | 29.5 | 29.5 | 35.5 | P29.5 | |||||||
| GN 0142 A0 | GN 0446 A0 | GN 0798 A0 | P30 | 30 | 30 | 36 | P30 | |||||||
| GN 0144 A0 | GN 0451 A0 | GN 0803 A0 | P31 | 31 | 31 | 37 | P31 | |||||||
| GN 0145 A0 | GN 0452 A0 | GN 0804 A0 | P31.5 | 31.5 | 31.5 | 37.5 | P31.5 | |||||||
| GN 0147 A0 | GN 0453 A0 | GN 0806 A0 | P32 | 32 | 32 | 38 | P32 | |||||||
| GN 0149 A0 | GN 0460 A0 | GN 0813 A0 | P34 | 34 | 34 | 40 | P34 | |||||||
| GN 0152 A0 | GN 0462 A0 | GN 0815 A0 | P35 | 35 | 35 | 41 | P35 | |||||||
| GN 0153 A0 | GN 0465 A0 | GN 0819 A0 | P35.5 | 35.5 | 35.5 | 41.5 | P35.5 | |||||||
| GN 0154 A0 | GN 0467 A0 | GN 0822 A0 | P36 | 36 | 36 | 42 | P36 | |||||||
| GN 0156 A0 | GN 0470 A0 | GN 0825 A0 | P38 | 38 | 38 | 44 | P38 | |||||||
| GN 0159 A0 | GN 0475 A0 | GN 0829 A0 | P39 | 39 | 39 | 45 | P39 | |||||||
| GN 0160 A0 | GN 0477 A0 | GN 0831 A0 | P40 | 40 | 40 | 46 | P40 | |||||||
| GN 0161 A0 | GN 0479 A0 | GN 0834 A0 | P41 | 41 | 41 | 47 | P41 | |||||||
| GN 0164 A0 | GN 0483 A0 | GN 0839 A0 | P42 | 42 | 42 | 48 | P42 | |||||||
| GN 0165 A0 | GN 0485 A0 | GN 0841 A0 | P44 | 44 | 44 | 50 | P44 | |||||||
| GN 0169 A0 | GN 0489 A0 | GN 0844 A0 | P45 | 45 | 45 | 51 | P45 | |||||||
| GN 0170 A0 | GN 0492 A0 | GN 0848 A0 | P46 | 46 | 46 | 52 | P46 | |||||||
| GN 0173 A0 | GN 0495 A0 | GN 0851 A0 | P48 | 48 | 48 | 54 | P48 | |||||||
| GN 0175 A0 | GN 0499 A0 | GN 0856 A0 | P49 | 49 | 49 | 55 | P49 | |||||||
| GN 0177 A0 | GN 0502 A0 | GN 0859 A0 | P50 | 50 | 50 | 56 | P50 | |||||||
| GN 0174 A0 | GN 0496 A0 | GN 0852 A0 | P48A | 48 | 5.0 | +0.03 -0.05 | 0.9±0.06 | 4.5±1.5 | 48 | + 0.25 0 | 58 | 0 − 0.25 | 1.9±0.13 | P48A |
| GN 0178 A0 | GN 0503 A0 | GN 0860 A0 | P50A | 50 | 50 | 60 | P50A | |||||||
| GN 0180 A0 | GN 0507 A0 | GN 0866 A0 | P52 | 52 | 52 | 62 | P52 | |||||||
| GN 0181 A0 | GN 0509 A0 | GN 0868 A0 | P53 | 53 | 53 | 63 | P53 | |||||||
| GN 0185 A0 | GN 0515 A0 | GN 0874 A0 | P55 | 55 | 55 | 65 | P55 | |||||||
| GN 0186 A0 | GN 0516 A0 | GN 0876 A0 | P56 | 56 | 56 | 66 | P56 | |||||||
| GN 0189 A0 | GN 0521 A0 | GN 0882 A0 | P58 | 58 | 58 | 68 | P58 | |||||||
| GN 0191 A0 | GN 0524 A0 | GN 0885 A0 | P60 | 60 | 60 | 70 | P60 | |||||||
| GN 0194 A0 | GN 0529 A0 | GN 0890 A0 | P62 | 62 | 62 | 72 | P62 | |||||||
| GN 0195 A0 | GN 0531 A0 | GN 0892 A0 | P63 | 63 | 63 | 73 | P63 | |||||||
| GN 0199 A0 | GN 0536 A0 | GN 0898 A0 | P65 | 65 | 65 | 75 | P65 | |||||||
| GN 0202 A0 | GN 0540 A0 | GN 0903 A0 | P67 | 67 | 67 | 77 | P67 | |||||||
| GN 0206 A0 | GN 0545 A0 | GN 0909 A0 | P70 | 70 | 70 | 80 | P70 | |||||||
| GN 0207 A0 | GN 0548 A0 | GN 0913 A0 | P71 | 71 | 71 | 81 | P71 | |||||||
| GN 0211 A0 | GN 0553 A0 | GN 0919 A0 | P75 | 75 | 75 | 85 | P75 | |||||||
| GN 0216 A0 | GN 0559 A0 | GN 0926 A0 | P80 | 80 | 80 | 90 | P80 | |||||||
| GN 0220 A0 | GN 0563 A0 | GN 0931 A0 | P85 | 85 | 85 | 95 | P85 | |||||||
| GN 0226 A0 | GN 0569 A0 | GN 0938 A0 | P90 | 90 | 90 | 100 | P90 | |||||||
| GN 0230 A0 | GN 0573 A0 | GN 0944 A0 | P95 | 95 | 95 | 105 | P95 | |||||||
| GN 0236 A0 | GN 0579 A0 | GN 0951 A0 | P100 | 100 | 100 | 110 | P100 | |||||||
| GN 0239 A0 | GN 0581 A0 | GN 0954 A0 | P102 | 102 | 102 | 112 | P102 | |||||||
| GN 0243 A0 | GN 0585 A0 | GN 0958 A0 | P105 | 105 | 105 | 115 | P105 | |||||||
| GN 0246 A0 | GN 0590 A0 | GN 0965 A0 | P110 | 110 | 110 | 120 | P110 | |||||||
| GN 0249 A0 | GN 0593 A0 | GN 0969 A0 | P112 | 112 | 112 | 122 | P112 | |||||||
| GN 0254 A0 | GN 0596 A0 | GN 0973 A0 | P115 | 115 | 115 | 125 | P115 | |||||||
| GN 0258 A0 | GN 0602 A0 | GN 0981 A0 | P120 | 120 | 120 | 130 | P120 | |||||||
| GN 0262 A0 | GN 0605 A0 | GN 0985 A0 | P125 | 125 | 125 | 135 | P125 | |||||||
| GN 0265 A0 | GN 0609 A0 | GN 0990 A0 | P130 | 130 | 130 | 140 | P130 | |||||||
| GN 0267 A0 | GN 0611 A0 | GN 0993 A0 | P132 | 132 | 132 | 142 | P132 | |||||||
| GN 0270 A0 | GN 0614 A0 | GN 0997 A0 | P135 | 135 | 135 | 145 | P135 | |||||||
| GN 0274 A0 | GN 0617 A0 | GN 1001 A0 | P140 | 140 | 140 | 150 | P140 | |||||||
| GN 0277 A0 | GN 0621 A0 | GN 1006 A0 | P145 | 145 | 145 | 155 | P145 | |||||||
| GN 0280 A0 | GN 0623 A0 | GN 1009 A2 | P150 | 150 | 150 | 160 | P150 | |||||||
| GN 0281 A0 | GN 0624 A0 | GN 1010 A0 | P150A | 150 | 7.5 | +0.03 -0.05 | 1.4±0.08 | 6.0±2.0 | 150 | + 0.30 0 | 165 | 0 − 0.30 | 2.75±0.15 | P150A |
| GN 0284 A0 | GN 0628 A0 | GN 1015 A0 | P155 | 155 | 155 | 170 | P155 | |||||||
| GN 0287 A0 | GN 0631 A0 | GN 1019 A0 | P160 | 160 | 160 | 175 | P160 | |||||||
| GN 0289 A0 | GN 0633 A0 | GN 1022 A0 | P165 | 165 | 165 | 180 | P165 | |||||||
| GN 0292 A0 | GN 0636 A0 | GN 1026 A0 | P170 | 170 | 170 | 185 | P170 | |||||||
| GN 0295 A0 | GN 0639 A0 | GN 1030 A0 | P175 | 175 | 175 | 190 | P175 | |||||||
| GN 0298 A0 | GN 0642 A0 | GN 1034 A0 | P180 | 180 | 180 | 195 | P180 | |||||||
| GN 0301 A0 | GN 0645 A0 | GN 1038 A0 | P185 | 185 | 185 | 200 | P185 | |||||||
| GN 0303 A0 | GN 0647 A0 | GN 1041 A0 | P190 | 190 | 190 | 205 | P190 | |||||||
| GN 0306 A0 | GN 0650 A0 | GN 1045 A0 | P195 | 195 | 195 | 210 | P195 | |||||||
| GN 0309 A0 | GN 0653 A0 | GN 1049 A0 | P200 | 200 | 200 | 215 | P200 | |||||||
| GN 0311 A0 | GN 0655 A0 | GN 1052 A0 | P205 | 205 | 205 | 220 | P205 | |||||||
| GN 0312 A0 | GN 0656 A0 | GN 1054 A0 | P209 | 209 | 209 | 224 | P209 | |||||||
| GN 0314 A0 | GN 0658 A0 | GN 1056 A0 | P210 | 210 | 210 | 225 | P210 | |||||||
| GN 0315 A0 | GN 0659 A0 | GN 1059 A0 | P215 | 215 | 215 | 230 | P215 | |||||||
| GN 0318 A0 | GN 0662 A0 | GN 1062 A0 | P220 | 220 | 220 | 235 | P220 | |||||||
| GN 0319 A0 | GN 0663 A0 | GN 1064 A0 | P225 | 225 | 225 | 240 | P225 | |||||||
| GN 0322 A0 | GN 0666 A0 | GN 1068 A0 | P230 | 230 | 230 | 245 | P230 | |||||||
| GN 0323 A0 | GN 0667 A0 | GN 1070 A0 | P235 | 235 | 235 | 250 | P235 | |||||||
| GN 0325 A0 | GN 0669 A0 | GN 1072 A0 | P240 | 240 | 240 | 255 | P240 | |||||||
| GN 0327 A0 | GN 0671 A0 | GN 1075 A0 | P245 | 245 | 245 | 260 | P245 | |||||||
| GN 0329 A0 | GN 0673 A0 | GN 1077 A0 | P250 | 250 | 250 | 265 | P250 | |||||||
| GN 0331 A0 | GN 0675 A0 | GN 1080 A0 | P255 | 255 | 255 | 270 | P255 | |||||||
| GN 0333 A0 | GN 0677 A0 | GN 1082 A0 | P260 | 260 | 260 | 275 | P260 | |||||||
| GN 0334 A0 | GN 0678 A0 | GN 1084 A0 | P265 | 265 | 265 | 280 | P265 | |||||||
| GN 0337 A0 | GN 0681 A0 | GN 1088 A0 | P270 | 270 | 270 | 285 | P270 | |||||||
| GN 0338 A0 | GN 0682 A0 | GN 1090 A0 | P275 | 275 | 275 | 290 | P275 | |||||||
| GN 0341 A0 | GN 0684 A0 | GN 1092 A0 | P280 | 280 | 280 | 295 | P280 | |||||||
| GN 0342 A0 | GN 0686 A0 | GN 1095 A0 | P285 | 285 | 285 | 300 | P285 | |||||||
| GN 0344 A0 | GN 0688 A0 | GN 1097 A0 | P290 | 290 | 290 | 305 | P290 | |||||||
| GN 0346 A0 | GN 0690 A0 | GN 1100 A0 | P295 | 295 | 295 | 310 | P295 | |||||||
| GN 0348 A0 | GN 0692 A0 | GN 1102 A0 | P300 | 300 | 300 | 315 | P300 | |||||||
| GN 0350 A0 | GN 0694 A0 | GN 1106 A0 | P315 | 315 | 315 | 330 | P315 | |||||||
| GN 0352 A0 | GN 0696 A0 | GN 1108 A0 | P320 | 320 | 320 | 335 | P320 | |||||||
| GN 0354 A0 | GN 0698 A0 | GN 1112 A0 | P335 | 335 | 335 | 350 | P335 | |||||||
| GN 0355 A0 | GN 0699 A0 | GN 1113 A0 | P340 | 340 | 340 | 355 | P340 | |||||||
| GN 0357 A0 | GN 0701 A0 | GN 1117 A0 | P355 | 355 | 355 | 370 | P355 | |||||||
| GN 0359 A0 | GN 0703 A0 | GN 1119 A0 | P360 | 360 | 360 | 375 | P360 | |||||||
| GN 0361 A0 | GN 0705 A0 | GN 1123 A0 | P375 | 375 | 375 | 390 | P375 | |||||||
| GN 0363 A0 | GN 0707 A0 | GN 1126 A0 | P385 | 385 | 385 | 400 | P385 | |||||||
| GN 0365 A0 | GN 0709 A0 | GN 1129 A0 | P400 | 400 | 400 | 415 | P400 | |||||||
JIS B 2407 equivalent Backup ring dimensions for G series
| NOK code | Backup ring Callout number | Spiral | Bias cut or Endless | O-Ring application JIS B 2401-1 Dimension number | ||||||||||
| T1 (Spiral) | T2 (Bias cut) | T3 (Endless) | Inside diameter d | Width W | Thickness T | Gap Z | Inside diameter d | Outside diameter D | Thickness T | |||||
| GN 0131 A0 | GN 0429 A0 | GN 0779 A0 | G25 | 25 | 2.5 | +0.03 −0.05 | 0.7±0.05 | 4.5±1.5 | 25 | + 0.20 0 | 30 | 0 − 0.20 | 1.25±0.10 | G25 |
| GN 0141 A0 | GN 0445 A0 | GN 0797 A0 | G30 | 30 | 30 | 35 | G30 | |||||||
| GN 0151 A0 | GN 0461 A0 | GN 0814 A0 | G35 | 35 | 35 | 40 | G35 | |||||||
| GN 1131 A0 | GN 0476 A0 | GN 0830 A0 | G40 | 40 | 40 | 45 | G40 | |||||||
| GN 0168 A0 | GN 0488 A0 | GN 0843 A0 | G45 | 45 | 45 | 50 | G45 | |||||||
| GN 0176 A0 | GN 0501 A0 | GN 0858 A0 | G50 | 50 | 50 | 55 | G50 | |||||||
| GN 0184 A0 | GN 0514 A0 | GN 0873 A0 | G55 | 55 | 55 | + 0.25 0 | 60 | 0 − 0.25 | G55 | |||||
| GN 0190 A0 | GN 0523 A0 | GN 0884 A0 | G60 | 60 | 60 | 65 | G60 | |||||||
| GN 0198 A0 | GN 0535 A0 | GN 0897 A0 | G65 | 65 | 65 | 70 | G65 | |||||||
| GN 0205 A0 | GN 0543 A0 | GN 0907 A0 | G70 | 70 | 70 | 75 | G70 | |||||||
| GN 0210 A0 | GN 0552 A0 | GN 0918 A0 | G75 | 75 | 75 | 80 | G75 | |||||||
| GN 0215 A0 | GN 0558 A0 | GN 0925 A0 | G80 | 80 | 80 | 85 | G80 | |||||||
| GN 0219 A0 | GN 0562 A0 | GN 0930 A0 | G85 | 85 | 85 | 90 | G85 | |||||||
| GN 0225 A0 | GN 0568 A0 | GN 0937 A0 | G90 | 90 | 90 | 95 | G90 | |||||||
| GN 0229 A0 | GN 0572 A0 | GN 0943 A0 | G95 | 95 | 95 | 100 | G95 | |||||||
| GN 0235 A0 | GN 0578 A0 | GN 0950 A0 | G100 | 100 | 100 | 105 | G100 | |||||||
| GN 0242 A0 | GN 0584 A0 | GN 0957 A0 | G105 | 105 | 105 | 110 | G105 | |||||||
| GN 0245 A0 | GN 0589 A0 | GN 0964 A0 | G110 | 110 | 110 | 115 | G110 | |||||||
| GN 0253 A0 | GN 0595 A0 | GN 0972 A0 | G115 | 115 | 115 | 120 | G115 | |||||||
| GN 0257 A0 | GN 0601 A0 | GN 0980 A0 | G120 | 120 | 120 | 125 | G120 | |||||||
| GN 0261 A0 | GN 0604 A0 | GN 0984 A0 | G125 | 125 | 125 | 130 | G125 | |||||||
| GN 0264 A0 | GN 0608 A0 | GN 0989 A0 | G130 | 130 | 130 | 135 | G130 | |||||||
| GN 0269 A0 | GN 0613 A0 | GN 0996 A0 | G135 | 135 | 135 | 140 | G135 | |||||||
| GN 0273 A0 | GN 0616 A0 | GN 1000 A0 | G140 | 140 | 140 | 145 | G140 | |||||||
| GN 0276 A0 | GN 0620 A0 | GN 1005 A0 | G145 | 145 | 145 | 150 | G145 | |||||||
| GN 0280 A2 | GN 0623 A2 | GN 1009 A3 | G150 | 150 | 5 | +0.03 −0.05 | 0.9±0.06 | 6.0±2.0 | 150 | + 0.30 0 | 160 | 0 − 0.30 | 1.9±0.13 | G150 |
| GN 0283 A0 | GN 0627 A0 | GN 1014 A0 | G155 | 155 | 155 | 165 | G155 | |||||||
| GN 0286 A0 | GN 0630 A0 | GN 1018 A0 | G160 | 160 | 160 | 170 | G160 | |||||||
| GN 0288 A0 | GN 0632 A0 | GN 1021 A0 | G165 | 165 | 165 | 175 | G165 | |||||||
| GN 0291 A0 | GN 0635 A0 | GN 1025 A0 | G170 | 170 | 170 | 180 | G170 | |||||||
| GN 0294 A0 | GN 0638 A0 | GN 1029 A0 | G175 | 175 | 175 | 185 | G175 | |||||||
| GN 0297 A0 | GN 0641 A0 | GN 1033 A0 | G180 | 180 | 180 | 190 | G180 | |||||||
| GN 0300 A0 | GN 0644 A0 | GN 1037 A0 | G185 | 185 | 185 | 195 | G185 | |||||||
| GN 0302 A0 | GN 0646 A0 | GN 1040 A0 | G190 | 190 | 190 | 200 | G190 | |||||||
| GN 0305 A0 | GN 0649 A0 | GN 1044 A0 | G195 | 195 | 195 | 205 | G195 | |||||||
| GN 0308 A0 | GN 0652 A0 | GN 1048 A0 | G200 | 200 | 200 | 210 | G200 | |||||||
| GN 0313 A0 | GN 0657 A0 | GN 1055 A0 | G210 | 210 | 210 | 220 | G210 | |||||||
| GN 0317 A0 | GN 0661 A0 | GN 1061 A0 | G220 | 220 | 220 | 230 | G220 | |||||||
| GN 0321 A0 | GN 0665 A0 | GN 1067 A0 | G230 | 230 | 230 | 240 | G230 | |||||||
| GN 0324 A0 | GN 0668 A0 | GN 1071 A0 | G240 | 240 | 240 | 250 | G240 | |||||||
| GN 0328 A0 | GN 0672 A0 | GN 1076 A0 | G250 | 250 | 250 | 260 | G250 | |||||||
| GN 0332 A0 | GN 0676 A0 | GN 1081 A0 | G260 | 260 | 260 | 270 | G260 | |||||||
| GN 0336 A0 | GN 0680 A0 | GN 1087 A0 | G270 | 270 | 270 | 280 | G270 | |||||||
| GN 0340 A0 | GN 0683 A0 | GN 1091 A0 | G280 | 280 | 280 | 290 | G280 | |||||||
| GN 0343 A0 | GN 0687 A0 | GN 1096 A0 | G290 | 290 | 290 | 300 | G290 | |||||||
| GN 0347 A0 | GN 0691 A0 | GN 1101 A0 | G300 | 300 | 300 | 310 | G300 | |||||||