O-Ring NOK Iron Rubber P Series (Static/Dynamic application)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
O-Ring NOK Iron Rubber P Series (Static/Dynamic application)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.8 to 49.7
● Thickness (mm.) : 1.9, 2.4 and 3.5
● Operating Temperature Range (℃) : -35 to 80
● Applications Environment : Excellent abrasion resistance.
● Material: Urethane Rubber
NOK symbol : U801
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for static/dynamic application
.jpg)
.jpg)
| Material (NOK symbol) | U801 |
Specification Table
| NOK code | NOK Callout number | O-Ring dimension | Groove dimension | |||||||||||
| Type Dimension code | Material code | Thickness W | Inside diameter d0 | Dimension d | Dimension D | Dimension G (tolerance +0.25 0 ) | Dimension H | Dimension R | ||||||
| U801 | d0 | Tolerance | d | Tolerance | D | Tolerance | No backup ring | One side backup ring | Both side backup ring | H±0.05 | Maximum value | |||
| FR 0318 | W | P 3 | 1.9±0.08 | 2.8 | ±0.16 | 3 | 0 -0.05 | 6 | 0.05 0 | 2.5 | 3.9 | 5.4 | 1.4 | 0.4 |
| FR 0383 | P 4 | 3.8 | 4 | 7 | ||||||||||
| FR 0457 | P 5 | 4.8 | ±0.18 | 5 | 8 | |||||||||
| FR 0458 | P 6 | 5.8 | 6 | 9 | ||||||||||
| FR 0278 | P 7 | 6.8 | ±0.19 | 7 | 10 | |||||||||
| FR 0350 | P 8 | 7.8 | 8 | 11 | ||||||||||
| FR 0489 | P 9 | 8.8 | ±0.20 | 9 | 12 | |||||||||
| FR 0329 | P 10 | 9.8 | 10 | 13 | ||||||||||
| FR 0246 | W | P 10A | 2.4±0.09 | 9.8 | ±0.20 | 10 | 0 -0.06 | 14 | 0.06 0 | 3.2 | 4.4 | 6 | 1.8 | 0.4 |
| FR 0460 | P 11 | 10.8 | ±0.21 | 11 | 15 | |||||||||
| FR 0337 | P 11.2 | 11 | 11.2 | 15.2 | ||||||||||
| FR 0461 | P 12 | 11.8 | ±0.22 | 12 | 16 | |||||||||
| FR 0462 | P 12.5 | 12.3 | 12.5 | 16.5 | ||||||||||
| FR 0307 | P 14 | 13.8 | 14 | 18 | ||||||||||
| FR 0463 | P 15 | 14.8 | ±0.24 | 15 | 19 | |||||||||
| FR 0281 | P 16 | 15.8 | 16 | 20 | ||||||||||
| FR 0282 | P 18 | 17.8 | ±0.25 | 18 | 22 | |||||||||
| FR 0283 | P 20 | 19.8 | ±0.26 | 20 | 24 | |||||||||
| FR 0464 | P 21 | 20.8 | ±0.27 | 21 | 25 | |||||||||
| FR 0386 | P 22 | 21.8 | ±0.28 | 22 | 26 | |||||||||
| FR 0384 | W | P 22A | 3.5±0.1 | 21.7 | ±0.28 | 22 | 0 -0.08 | 28 | 0.08 0 | 4.7 | 6 | 7.8 | 2.7 | 0.7 |
| FR 0310 | P 22.4 | 22.1 | 22.4 | 28.4 | ||||||||||
| FR 0092 | P 24 | 23.7 | 24 | 30 | ||||||||||
| FR 0250 | P 25 | 24.7 | ±0.30 | 25 | 31 | |||||||||
| FR 0465 | P 25.5 | 25.2 | 25.5 | 31.5 | ||||||||||
| FR 0364 | P 26 | 25.7 | ±0.31 | 26 | 32 | |||||||||
| FR 0380 | P 28 | 27.7 | ±0.33 | 28 | 34 | |||||||||
| FR 0375 | P 29 | 28.7 | ±0.34 | 29 | 35 | |||||||||
| FR 0466 | P 29.5 | 29.2 | 29.5 | 35.5 | ||||||||||
| FR 0113 | P 30 | 29.7 | 30 | 36 | ||||||||||
| FR 0467 | P 31 | 30.7 | ±0.36 | 31 | 37 | |||||||||
| FR 0468 | P 31.5 | 31.2 | ±0.37 | 31.5 | 37.5 | |||||||||
| FR 0311 | P 32 | 31.7 | 32 | 38 | ||||||||||
| FR 0361 | P 34 | 33.7 | ±0.39 | 34 | 40 | |||||||||
| FR 0133 | P 35 | 34.7 | ±0.40 | 35 | 41 | |||||||||
| FR 0469 | P 35.5 | 35.2 | 35.5 | 41.5 | ||||||||||
| FR 0138 | P 36 | 35.7 | 36 | 42 | ||||||||||
| FR 0378 | P 38 | 37.7 | ±0.44 | 38 | 44 | |||||||||
| FR 0470 | P 39 | 38.7 | 39 | 45 | ||||||||||
| FR 0363 | P 40 | 39.7 | 40 | 46 | ||||||||||
| FR 0471 | P 41 | 40.7 | ±0.45 | 41 | 47 | |||||||||
| FR 0158 | P 42 | 41.7 | ±0.46 | 42 | 48 | |||||||||
| FR 0385 | P 44 | 43.7 | ±0.49 | 44 | 50 | |||||||||
| FR 0377 | P 45 | 44.7 | 45 | 51 | ||||||||||
| FR 0472 | P 46 | 45.7 | ±0.50 | 46 | 52 | |||||||||
| FR 0379 | P 48 | 47.7 | ±0.52 | 48 | 54 | |||||||||
| FR 0473 | P 49 | 48.7 | ±0.54 | 49 | 55 | |||||||||
| FR 0474 | P 50 | 49.7 | 50 | 56 | ||||||||||