O-Ring, ISO Equivalent General Industrial Use Series (Static application)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
O-Ring, ISO Equivalent General Industrial Use Series (Static application)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 670
● Thickness (mm.) : 1.8, 2.65, 3.55, 5.3 and 7
● Material :
JIS symbol : NBR-70-1
Old JIS symbol : Class 1A
NOK symbol : A305
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for static application
.jpg)
| Material | JIS symbol | NBR-70-1 |
| Old JIS symbol | Class 1A | |
| NOK symbol | A305 |
Specification Table
(unit : mm)
| NOK code | (Old) ISO Callout number | O-Ring dimension | ||||
| Thickness W | Inside diameter d0 | Burr f | ||||
| CO7200A | A0018G | 1.8 | ±0.08 | 1.8 | ±0.13 | Max. 0.1 |
| CO7201A | A0020G | 2 | ||||
| CO7202A | A0022G | 2.24 | ||||
| CO7203A | AOO25G | 2.5 | ||||
| CO7204A | A0028G | 2.8 | ±0.14 | |||
| CO7205A | A0031G | 3.15 | ||||
| CO7206A | A0035G | 3.55 | ||||
| CO7207A | A0037G | 3.75 | ||||
| CO7208A | A0040G | 4 | ||||
| CO1012A | A0045G | 4.5 | ||||
| CO7209A | A0048G | 4.87 | ±0.15 | |||
| CO7210A | A0050G | 5 | ||||
| CO7211A | A0051G | 5.15 | ||||
| CO7212A | A0053G | 5.3 | ||||
| CO6868A | A0056G | 5.6 | ||||
| CO3026A | A0060G | 6 | ||||
| CO7213A | A0063G | 6.3 | ||||
| CO7038A | A0067G | 6.7 | ±0.16 | |||
| CO7214A | A0069G | 6.9 | ||||
| CO7215A | A0071G | 7.1 | ||||
| CO7216A | A0075G | 7.5 | ||||
| CO7217A | A0080G | 8 | ||||
| CO7218A | A0085G | 8.5 | ||||
| CO7219A | A0087G | 8.75 | ±0.17 | |||
| CO1061A | A0090G | 9 | ||||
| CO7221A | A0095G | 9.5 | ||||
| CO7222A | A0100G | 10 | ||||
| CO7223A | A0106G | 10.6 | ±0.18 | |||
| CO7224A | A0112G | 11.2 | ||||
| CO1109A | A0118G | 11.8 | ±0.19 | |||
| CO7225A | A0125G | 12.5 | ||||
| CO7226A | A0132G | 13.2 | ||||
| CO3441A | A0140G | 14 | ||||
| CO6822A | A0150G | 15 | ±0.20 | |||
| CO6861A | A0160G | 16 | ||||
| CO7227A | A0170G | 17 | ±0.21 | |||
| CO7228A | B0140G | 2.65 | ±0.09 | 14 | ±0.19 | Max. 0.12 |
| CO7229A | B0150G | 15 | ±0.20 | |||
| CO7230A | B0160G | 16 | ||||
| CO7231A | B0170G | 17 | ±0.21 | |||
| CO7232A | B0180G | 18 | ||||
| CO7233A | B0190G | 19 | ±0.22 | |||
| CO7234A | B0200G | 20 | ||||
| CO7235A | B0212G | 21.2 | ±0.23 | |||
| CO7236A | B0224G | 22.4 | ±0.24 | |||
| CO7237A | B0236G | 23.6 | ||||
| CO7238A | B0250G | 25 | ±0.25 | |||
| CO7239A | BQ258G | 25.8 | ±0.26 | |||
| CO7240A | BQ265G | 26.5 | ||||
| CO7241A | B0280G | 28 | ±0.28 | |||
| CO7242A | B0300G | 30 | ±0.29 | |||
| CO7243A | B0315G | 31.5 | ±0.31 | |||
| CO7244A | B0325G | 32.5 | ±0.32 | |||
| CO7245A | B0335G | 33.5 | ||||
| CO7246A | B0345G | 34.5 | ±0.33 | |||
| CO7247A | B0355G | 35.5 | ±0.34 | |||
| CO7248A | B0365G | 36.5 | ±0.35 | |||
| CO7249A | B0375G | 37.5 | ±0.36 | |||
| CO7250A | B0387G | 38.7 | ±0.37 | |||
| CO7251A | C0180G | 3.55 | ±0.10 | 18 | ±0.21 | Max. 0.14 |
| CO7252A | C0190G | 19 | ±0.22 | |||
| CO7253A | C0200G | 20 | ||||
| CO7254A | C0212G | 21.2 | ±0.23 | |||
| CO7255A | C0224G | 22.4 | ±0.24 | |||
| CO7256A | C0236G | 23.6 | ||||
| CO7257A | C0250G | 25 | ±0.25 | |||
| CO7258A | C0258G | 25.8 | ±0.26 | |||
| CO7259A | C0265G | 26.5 | ||||
| CO7260A | C0280G | 28 | ±0.28 | |||
| CO7261A | C0300G | 30 | ±0.29 | |||
| CO7262A | C0315G | 31.5 | ±0.31 | |||
| CO7263A | CO325G | 32.5 | ±0.32 | |||
| CO7264A | C0335G | 33.5 | ||||
| CO7265A | C0345G | 34.5 | ±0.33 | |||
| CO7266A | C0355G | 35.5 | ±0.34 | |||
| CO7267A | C0365G | 36.5 | ±0.35 | |||
| CO7268A | C0375G | 37.5 | ±0.36 | |||
| CO7269A | C0387G | 38.7 | ±0.37 | |||
| CO7270A | C0400G | 40 | ±0.38 | |||
| CO7271A | C0412G | 41.2 | ±0.39 | |||
| CO7272A | C0425G | 42.5 | ±0.40 | |||
| CO7273A | C0437G | 43.7 | ±0.41 | |||
| CO7274A | C0450G | 45 | ±0.42 | |||
| CO7275A | C0462G | 46.2 | ±0.43 | |||
| CO7276A | C0475G | 47.5 | ±0.44 | |||
| CO7277A | C0487G | 48.7 | ±0.45 | |||
| CO7278A | C0500G | 50 | ±0.46 | |||
| CO7279A | C0515G | 51.5 | ±0.47 | |||
| CO7280A | C0530G | 53 | ±0.48 | |||
| CO7281A | C0545G | 54.5 | ±0.50 | |||
| CO7282A | C0560G | 56 | ±0.51 | |||
| CO7283A | C0580G | 58 | ±0.52 | |||
| CO7284A | C0600G | 60 | ±0.54 | |||
| CO7285A | C0615G | 61.5 | ±0.55 | |||
| CO7286A | C0630G | 63 | ±0.56 | |||
| CO7287A | C0650G | 65 | ±0.58 | |||
| CO7288A | C0670G | 67 | ±0.59 | |||
| CO7289A | C0690G | 69 | ±0.61 | |||
| CO7290A | C0710G | 71 | ±0.63 | |||
| CO7291A | C0730G | 73 | ±0.64 | |||
| CO7292A | C0750G | 75 | ±0.66 | |||
| CO7293A | C0775G | 77.5 | ±0.67 | |||
| CO7294A | C0800G | 80 | ±0.69 | |||
| CO7295A | C0825G | 82.5 | ±0.71 | |||
| CO7296A | C0850G | 85 | ±0.73 | |||
| CO7297A | C0875G | 87.5 | ±0.75 | |||
| CO7298A | C0900G | 90 | ±0.77 | |||
| CO7299A | C0925G | 92.5 | ±0.79 | |||
| CO7300A | C0950G | 95 | ±0.81 | |||
| CO7301A | C0975G | 97.5 | ±0.83 | |||
| CO7302A | C1000G | 100 | ±0.84 | |||
| CO7303A | C1030G | 103 | ±0.87 | |||
| CO7304A | C1060G | 106 | ±0.89 | |||
| CO7305A | C1090G | 109 | ±0.91 | |||
| CO7306A | C1120G | 112 | ±0.93 | |||
| CO7307A | C1150G | 115 | ±0.95 | |||
| CO7308A | C1180G | 118 | ±0.97 | |||
| CO7309A | C1220G | 122 | ±1.00 | |||
| CO7310A | C1250G | 125 | ±1.03 | |||
| CO7311A | C1280G | 128 | ±1.05 | |||
| CO7312A | C1320G | 132 | ±1.08 | |||
| CO7313A | C1360G | 136 | ±1.10 | |||
| CO7314A | C1400G | 140 | ±1.13 | |||
| CO7315A | C1450G | 145 | ±1.17 | |||
| CO7316A | C1500G | 150 | ±1.20 | |||
| CO7317A | C1550G | 155 | ±1.24 | |||
| CO7318A | C1600G | 160 | ±1.27 | |||
| CO7319A | C1650G | 165 | ±1.31 | |||
| CO7320A | C1700G | 170 | ±1.34 | |||
| CO7321A | C1750G | 175 | ±1.38 | |||
| CO7322A | C1800G | 180 | ±1.41 | |||
| CO7323A | C1850G | 185 | ±1.44 | |||
| CO7324A | C1900G | 190 | ±1.48 | |||
| CO7325A | C1950G | 195 | ±1.51 | |||
| CO7326A | C2000G | 200 | ±1.55 | |||
| CO7327A | D0400G | 5.3 | ±0.13 | 40 | ±0.38 | Max. 0.16 |
| CO7328A | D0412G | 41.2 | ±0.39 | |||
| CO7329A | D0425G | 42.5 | ±0.40 | |||
| CO7330A | D0437G | 43.7 | ±0.41 | |||
| CO4643A | D0450G | 45 | ±0.42 | |||
| CO7331A | D0462G | 46.2 | ±0.43 | |||
| CO7332A | D0475G | 47.5 | ±0.44 | |||
| CO7333A | D0487G | 48.7 | ±0.45 | |||
| CO7334A | D0500G | 50 | ±0.46 | |||
| CO7335A | D0515G | 51.5 | ±0.47 | |||
| CO7336A | D0530G | 53 | ±0.48 | |||
| CO7337A | D0545G | 54.5 | ±0.50 | |||
| CO7338A | D0560G | 56 | ±0.51 | |||
| CO7339A | D0580G | 58 | ±0.52 | |||
| CO7340A | D0600G | 60 | ±0.54 | |||
| CO7341A | D0615G | 61.5 | ±0.55 | |||
| CO7342A | D0630G | 63 | ±0.56 | |||
| CO7343A | D0650G | 65 | ±0.58 | |||
| CO7344A | D0670G | 67 | ±0.59 | |||
| CO7345A | D0690G | 69 | ±0.61 | |||
| CO7346A | D0710G | 71 | ±0.63 | |||
| CO7347A | D0730G | 73 | ±0.64 | |||
| CO7348A | D0750G | 75 | ±0.66 | |||
| CO7349A | D0775G | 77.5 | ±0.67 | |||
| CO7350A | D0800G | 80 | ±0.69 | |||
| CO7351A | D0825G | 82.5 | ±0.71 | |||
| CO7352A | D0850G | 85 | ±0.73 | |||
| CO7353A | D0875G | 87.5 | ±0.75 | |||
| CO7354A | D0900G | 90 | ±0.77 | |||
| CO7355A | D0925G | 92.5 | ±0.79 | |||
| CO7356A | F0950G | 95 | ±0.81 | |||
| CO7357A | D0975G | 97.5 | ±0.83 | |||
| CO7358A | D1000G | 100 | ±0.84 | |||
| CO7359A | D1030G | 103 | ±0.87 | |||
| CO7360A | D1060G | 106 | ±0.89 | |||
| CO7361A | D1090G | 109 | ±0.91 | |||
| CO7362A | D1120G | 112 | ±0.93 | |||
| CO7363A | D1150G | 115 | ±0.96 | |||
| CO7364A | D1180G | 118 | ±0.97 | |||
| CO7365A | D1220G | 122 | ±1.00 | |||
| CO7366A | D1250G | 125 | ±1.03 | |||
| CO7367A | D1280G | 128 | ±1.05 | |||
| CO7368A | D1320G | 132 | ±1.08 | |||
| CO7369A | D1360G | 136 | ±1.10 | |||
| CO7370A | D1400G | 140 | ±1.13 | |||
| CO7371A | D1450G | 145 | ±1.17 | |||
| CO7372A | D1500G | 150 | ±1.20 | |||
| CO7373A | D1550G | 155 | ±1.24 | |||
| CO7374A | D1600G | 160 | ±1.27 | |||
| CO7375A | D1650G | 165 | ±1.31 | |||
| CO7376A | D1700G | 170 | ±1.34 | |||
| CO7377A | D1750G | 175 | ±1.38 | |||
| CO7378A | D1800G | 180 | ±1.41 | |||
| CO7379A | D1850G | 185 | ±1.44 | |||
| CO7380A | D1900G | 190 | ±1.48 | |||
| CO7381A | D1950G | 195 | ±1.51 | |||
| CO7382A | D2000G | 200 | ±1.55 | |||
| CO7383A | D2060G | 206 | ±1.59 | |||
| CO7384A | D2120G | 212 | ±1.63 | |||
| CO7385A | D2180G | 218 | ±1.67 | |||
| CO7386A | D2240G | 224 | ±1.71 | |||
| CO7387A | D2300G | 230 | ±1.75 | |||
| CO7388A | D2360G | 236 | ±1.79 | |||
| CO7389A | D2430G | 243 | ±1.83 | |||
| CO7390A | D2500G | 250 | ±1.88 | |||
| CO7391A | D2580G | 258 | ±1.93 | |||
| CO7392A | D2650G | 265 | ±1.98 | |||
| CO7393A | D2720G | 272 | ±2.02 | |||
| CO7394A | D2800G | 280 | ±2.08 | |||
| CO7395A | D2900G | 290 | ±2.14 | |||
| CO7396A | D3000G | 300 | ±2.21 | |||
| CO7397A | D3070G | 307 | ±2.25 | |||
| CO7398A | D3150G | 315 | ±2.30 | |||
| CO7399A | D3250G | 325 | ±2.37 | |||
| CO7400A | D3350G | 335 | ±2.43 | |||
| CO7401A | D3450G | 345 | ±2.49 | |||
| CO7402A | D3550G | 355 | ±2.56 | |||
| CO7403A | D3650G | 365 | ±2.62 | |||
| CO7404A | D3750G | 375 | ±2.68 | |||
| CO7405A | D3870G | 387 | ±2.76 | |||
| CO7406A | D4000G | 400 | ±2.84 | |||
| CO7407A | E1090G | 7 | ±0.15 | 109 | ±0.91 | Max. 0.18 |
| CO7408A | E1120G | 112 | ±0.93 | |||
| CO7409A | E1150G | 115 | ±0.96 | |||
| CO7410A | E1180G | 118 | ±0.97 | |||
| CO7411A | E1220G | 122 | ±1.00 | |||
| CO7412A | E1250G | 125 | ±1.03 | |||
| CO7413A | E1280G | 128 | ±1.05 | |||
| CO7414A | El 320G | 132 | ±1.08 | |||
| CO7415A | EI360G | 136 | ±1.10 | |||
| CO7416A | El 400G | 140 | ±1.13 | |||
| CO7417A | E1450G | 145 | ±1.17 | |||
| CO7418A | El 500G | 150 | ±1.20 | |||
| CO7419A | E1550G | 155 | ±1.24 | |||
| CO7420A | E1600G | 160 | ±1.27 | |||
| CO7421A | E1650G | 165 | ±1.31 | |||
| CO7422A | El 700G | 170 | ±1.34 | |||
| CO7423A | E1750G | 175 | ±1.38 | |||
| CO7424A | E1800G | 180 | ±1.41 | |||
| CO7425A | E1850G | 185 | ±1.44 | |||
| CO7426A | E1900G | 190 | ±1.48 | |||
| CO7427A | E1950G | 195 | ±1.51 | |||
| CO7428A | E2000G | 200 | ±1.55 | |||
| CO7429A | E2060G | 206 | ±1.59 | |||
| CO7430A | E2120G | 212 | ±1.63 | |||
| CO7431A | E2180G | 218 | ±1.67 | |||
| CO7432A | E2240G | 224 | ±1.71 | |||
| CO7433A | E2300G | 230 | ±1.75 | |||
| CO7434A | E2360G | 236 | ±1.79 | |||
| CO7435A | E2430G | 243 | ±1.83 | |||
| CO7436A | E2500G | 250 | ±1.88 | |||
| CO7437A | E2580G | 258 | ±1.93 | |||
| CO7438A | E2650G | 265 | ±1.98 | |||
| CO7439A | E2720G | 272 | ±2.02 | |||
| CO7440A | E2800G | 280 | ±2.08 | |||
| CO7441A | E2900G | 290 | ±2.14 | |||
| CO7442A | E3000G | 300 | ±2.21 | |||
| CO7443A | E3070G | 307 | ±2.25 | |||
| CO7444A | E3150G | 315 | ±2.30 | |||
| CO7445A | E3250G | 325 | ±2.37 | |||
| CO7446A | E3350G | 335 | ±2.43 | |||
| CO7447A | E3450G | 345 | ±2.49 | |||
| CO7448A | E3550G | 355 | ±2.56 | |||
| CO7449A | E3650G | 365 | ±2.62 | |||
| CO7450A | E3750G | 375 | ±2.68 | |||
| CO7451A | E3870G | 387 | ±2.76 | |||
| CO7452A | E4000G | 400 | ±2.84 | |||
| CO7453A | E4120G | 412 | ±2.91 | |||
| CO7454A | E4250G | 425 | ±2.99 | |||
| CO7455A | E4370G | 437 | ±3.07 | |||
| CO7456A | E4500G | 450 | ±3.15 | |||
| CO6711A | E4620G | 462 | ±3.22 | |||
| CO7457A | E4750G | 475 | ±3.30 | |||
| CO7458A | E4870G | 487 | ±3.37 | |||
| CO7459A | E5000G | 500 | ±3.45 | |||
| CO7460A | E5150G | 515 | ±3.54 | |||
| CO7461A | E5300G | 530 | ±3.63 | |||
| CO7462A | E5450G | 545 | ±3.72 | |||
| CO7463A | E5600G | 560 | ±3.81 | |||
| CO7464A | E5800G | 580 | ±3.93 | |||
| CO7465A | E6000G | 600 | ±4.05 | |||
| CO7466A | E6150G | 615 | ±4.13 | |||
| CO7467A | E6300G | 630 | ±4.22 | |||
| CO7468A | E6500G | 650 | ±4.34 | |||
| CO7469A | E6700G | 670 | ±4.46 | |||