NOK, General Oil Seal, Type MG

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal for light duty dust (dirt or sand) on one side.
Primary Uses: Oil or water seal for dusty-area and large diameter shaft use (Shaft diameter: > 300)
Shaft Motion: Rotating.
Dimensions

Specification Table
SBB type Nitrile Rubber (NBR)
Lip Material NOK A103 / NOK A104
★Lip material NOK A104

Specification Table
SBB type Nitrile Rubber (NBR)
Lip Material NOK A103 / NOK A104
★Lip material NOK A104
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 17 | 35 | 7 | AM 0759 E1 |
| 19 | 40 | 6 | AM 0882 A0 |
| 20 | 44 | 12 | AM 1042 A0 |
| 22 | 42 | 12 | AM 1149 A0 |
| 25 | 45 | 11 | AM 1338 A0 |
| 25 | 49 | 12 | AM 1358 E0 |
| 25 | 50 | 10 | AM 1362 E1 |
| 28 | 55 | 8 | AM 1574 E1 |
| 30 | 54 | 12 | AM 1728 A0 |
| 32 | 52 | 11 | AM 1904 A0 |
| 35 | 59 | 12 | AM 2101 E0 |
| 35 | 60 | 12 | AM 2107 A0 |
| 36 | 58 | 10 | AM 2169 A5 |
| 38 | 60 | 12 | AM 2246 E1 |
| 40 | 62 | 12 | AM 2390 E0 |
| 40 | 65 | 12 | AM 2403 A0 |
| 40 | 67 | 14 | AM 2413 E0 |
| 42 | 66 | 12 | AM 2512 A0 |
| 45 | 65 | 12 | AM 2659 E1 |
| 45 | 68 | 12 | AM 2668 E0 |
| 45 | 70 | 14 | AM 2677 E0 |
| 45 | 72 | 14 | AM 2686 E0 |
| 45 | 75 | 14 | AM 2692 A0 |
| 50 | 72 | 12 | AM 2864 G0 |
| 50 | 75 | 13 | AM 2876 E0 |
| 50 | 77 | 14 | AM 2878 E0 |
| 50 | 80 | 14 | AM 2888 A0 |
| 55 | 78 | 12 | AM 3055 E0 |
| 55 | 80 | 12 | AM 3062 E1 |
| 55 | 82 | 14 | AM 3066 E0 |
| 55 | 85 | 14 | AM 3072 A0 |
| 58 | 80 | 14 | AM 3156 A0 |
| 60 | 82 | 12 | AM 3222 A0 |
| 60 | 87 | 14 | AM 3238 E0 |
| 60 | 90 | 14 | AM 3244 F0 |
| 65 | 92 | 14 | AM 3411 G0 |
| 65 | 95 | 16 | AM 3415 A0 |
| 70 | 86 | 9 | AM 3497 E0 |
| 70 | 92 | 12 | AM 3519 E1 |
| 70 | 100 | 16 | AM 3533 A0 |
| 75 | 100 | 13 | AM 3618 E0 |
| 75 | 105 | 16 | AM 3632 A0 |
| 80 | 105 | 13 | AM 3744 E1 |
| 80 | 110 | 16 | AM 3757 A0 |
| 85 | 110 | 13 | AM 3842 E0 |
| 85 | 115 | 16 | AM 3853 A0 |
| 90 | 115 | 13 | AM 3932 E1 |
| 90 | 120 | 16 | AM 3940 A0 |
| 95 | 125 | 16 | AM 4002 A0 |
| 100 | 125 | 13 | AM 4063 G1 |
| 100 | 130 | 16 | AM 4076 A0 |
| 100 | 133 | 18 | AM 4077 E0 |
| 100 | 135 | 15 | AM 4079 F0 |
| 105 | 138 | 18 | AM 4159 E0 |
| 105 | 140 | 13 | AM 4160 A0 |
| 105 | 140 | 15 | AM 4161 E0 |
| 105 | 140 | 18 | AM 4163 E0 |
| 110 | 140 | 12 | AM 4210 E0 |
| 110 | 143 | 18 | AM 4219 E0 |
| 110 | 145 | 18 | AM 4223 A0 |
| 115 | 145 | 18 | AM 4285 A0 |
| 115 | 150 | 18 | AM 4293 E0 |
| 120 | 150 | 14 | AM 4346 E0 |
| 120 | 153 | 18 | AM 4352 E0 |
| 120 | 155 | 18 | AM 4356 A0 |
| 125 | 155 | 14 | AM 4399 E0 |
| 125 | 158 | 18 | AM 4402 E0 |
| 125 | 160 | 18 | AM 4405 A0 |
| 130 | 160 | 14 | AM 4451 E0 |
| 130 | 163 | 18 | AM 4459 F0 |
| 130 | 165 | 18 | AM 4461 A0 |
| 135 | 168 | 18 | AM 4501 E0 |
| 135 | 170 | 18 | AM 4505 A0 |
| 140 | 173 | 18 | AM 4550 F0 |
| 140 | 175 | 18 | AM 4552 A0 |
| 140 | 177 | 16 | AM 4553 E0 |
| 145 | 178 | 18 | AM 4586 E0 |
| 145 | 180 | 18 | AM 4587 A0 |
| 150 | 185 | 18 | AM 4630 A0 |
| 150 | 186 | 20 | AM 4633 E0 |
| 155 | 191 | 20 | AM 4675 A0 |
| 160 | 195 | 18 | AM 4717 A0 |
| 160 | 196 | 20 | AM 4718 E0 |
| 165 | 201 | 20 | AM 4747 A0 |
| 170 | 206 | 20 | AM 4802 F0 |
| 170 | 210 | 20 | AM 4806 A0 |
| 175 | 211 | 20 | AM 4850 A0 |
| 180 | 216 | 20 | AM 4907 H0 |
| 180 | 220 | 20 | AM 4911 A0 |
| 190 | 230 | 20 | AM 4988 A0 |
| 195 | 231 | 20 | AM 5023 A0 |
| 200 | 230 | 16 | AM 5054 E0 |
| 200 | 239 | 22 | AM 5063 F0 |
| 200 | 240 | 20 | AM 5068 A0 |
| 210 | 249 | 22 | AM 5135 A0 |
| 210 | 265 | 23 | AM 5146 E1 |
| 215 | 254 | 22 | AM 5171 A0 |
| 220 | 260 | 20 | AM 5215 A0 |
| 220 | 260 | 22 | AM 5216 F0 |
| 230 | 269 | 22 | AM 5287 A0 |
| 235 | 275 | 22 | AM 5320 E0 |
| 240 | 280 | 20 | AM 5352 A0 |
| 240 | 295 | 25 | AM 5359 E0 |
| 250 | 290 | 20 | AM 5407 A0 |
| 250 | 295 | 24 | AM 5408 E0 |
| 255 | 300 | 24 | AM 5440 A0 |
| 260 | 305 | 22 | AM 5465 A0 |
| 260 | 310 | 24 | AM 5467 E0 |
| 260 | 315 | 24 | AM 5469 E0 |
| 265 | 315 | 24 | AM 5490 E0 |
| 270 | 320 | 24 | AM 5521 A0 |
| 275 | 320 | 24 | AM 5537 A0 |
| 280 | 325 | 22 | AM 5565 A0 |
| 280 | 325 | 24 | AM 5566 E0 |
| 290 | 335 | 24 | AM 5591 A0 |
| 300 | 345 | 22 | AM 5631 A0 |
| 300 | 350 | 25 | AM 5635 F0 |
| 310 | 355 | 24 | AM 5672 A0 |
| 315 | 360 | 20 | AM 5689 A0 |
| 315 | 365 | 25 | AM 5694 E0 |
| 320 | 370 | 25 | AM 5717 A0 |
| 325 | 375 | 25 | AM 5737 E0 |
| 330 | 380 | 25 | AM 5750 A0 |
| 340 | 390 | 25 | AM 5782 A0 |
| 345 | 390 | 25 | AM 5803 A0 |
| 350 | 400 | 25 | AM 5817 A0 |
| 350 | 400 | 25.4 | AM 5818 A0 ★ |
| 355 | 405 | 25 | AM 5829 A0 |
| 360 | 405 | 25 | AM 5844 A0 |
| 370 | 420 | 25 | AM 5867 A0 |
| 380 | 440 | 25 | AM 5888 A0 ★ |
| 390 | 435 | 25 | AM 5907 E0 |
| 390 | 450 | 25 | AM 5909 A0 ★ |
| 400 | 450 | 25 | AM 5927 A0 |
| 410 | 460 | 25 | AM 5953 A0 |
| 410 | 470 | 25 | AM 5955 A0 ★ |
| 420 | 470 | 30 | AM 5975 A0 ★ |
| 430 | 480 | 30 | AM 5995 A0 ★ |
| 440 | 490 | 25 | AM 6025 A0 |
| 450 | 500 | 25 | AM 6055 A0 |
| 455 | 510 | 28 | AM 6063 E0 ★ |
| 460 | 515 | 28 | AM 6078 A0 ★ |
| 470 | 525 | 30 | AM 6095 A0 ★ |
| 475 | 525 | 25 | AM 6104 A0 |
| 480 | 530 | 30 | AM 6108 A0 ★ |
| 480 | 540 | 25 | AM 6111 A0 ★ |
| 495 | 545 | 30 | AM 9129 E1 ★ |
| 500 | 550 | 20 | AM 6142 A0 |
| 500 | 560 | 25 | AM 6144 A0 ★ |
| 520 | 570 | 24 | AM 6169 A0 |
| 540 | 590 | 30 | AM 6194 A0 ★ |
| 550 | 600 | 25 | AM 6205 E1 |
| 560 | 610 | 30 | AM 6224 F1 ★ |
| 570 | 630 | 30 | AM 9040 A0 ★ |
| 580 | 630 | 25 | AM 6243 A0 |
| 600 | 650 | 30 | AM 6264 A0 ★ |
| 600 | 670 | 30 | AM 6270 A0 ★ |
| 610 | 660 | 30 | AM 6280 A0 ★ |
| 620 | 670 | 28 | AM 6285 A0 ★ |
| 635 | 705 | 30 | AM 6302 A5 ★ |
| 640 | 702 | 29 | AM 6304 A5 ★ |
| 650 | 705 | 20 | AM 6312 A0 ★ |
| 670 | 720 | 25 | AM 6330 Z0 |
| 680 | 740 | 30 | AM 6339 A7 ★ |
| 690 | 750 | 30 | AM 6344 A0 ★ |
| 700 | 770 | 30 | AM 6360 A0 ★ |
| 710 | 760 | 25 | AM 6366 A0 |
| 720 | 780 | 25 | AM 6386 E0 ★ |
| 740 | 800 | 25 | AM 6399 E1 ★ |
| 750 | 810 | 30 | AM 9603 E0 ★ |
| 760 | 820 | 25 | AM 6420 E1 ★ |
| 770 | 830 | 30 | AM 6436 E1 ★ |
| 780 | 840 | 30 | AM 6447 A5 ★ |
| 800 | 860 | 30 | AM 6458 A6 ★ |
| 830 | 900 | 30 | AM 6476 A5 ★ |
| 870 | 940 | 30 | AM 6508 A0 ★ |
| 900 | 950 | 25 | AM 6527 A0 |
| 930 | 1000 | 30 | AM 6540 A5 ★ |
| 1100 | 1170 | 30 | AM 9761 E0 ★ |
| 1270 | 1334 | 25 | AM 6664 E0 ★ |
| 1400 | 1476.2 | 19.1 | AM 9793 E0 ★ |