NOK, General Oil Seal, Large-Diameter TB Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal for light duty dust (dirt or sand) on one side.
Primary Uses: Oil or water seal for dusty-area and large diameter shaft use (Shaft diameter: > 300)
Shaft Motion: Rotating.
Dimensions

Specification Table
Large diameter TB type Nitrile Rubber (NBR)
Lip Material NOK A941

Specification Table
Large diameter TB type Nitrile Rubber (NBR)
Lip Material NOK A941
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 310 | 370 | 28 | AD 5676 A0 |
| 320 | 360 | 20 | AD 5711 A4 |
| 325 | 365 | 25 | AD 5734 E2 |
| 330 | 370 | 25 | AD 5747 E1 |
| 330 | 390 | 28 | AD 5754 A0 |
| 340 | 400 | 28 | AD 5785 A0 |
| 350 | 410 | 28 | AD 5823 A0 |
| 360 | 400 | 25 | AD 5843 E1 |
| 360 | 420 | 28 | AD 5847 A0 |
| 370 | 415 | 20 | AD 5866 E0 |
| 370 | 430 | 28 | AD 5869 A0 |
| 390 | 440 | 25 | AD 5908 A0 |
| 390 | 450 | 28 | AD 5910 A0 |
| 400 | 460 | 28 | AD 5931 A0 |
| 410 | 470 | 28 | AD 5956 A0 |
| 420 | 480 | 28 | AD 5979 A0 |
| 425 | 475 | 22 | AD 5984 E0 |
| 430 | 470 | 20 | AD 5993 A0 |
| 430 | 480 | 25 | AD 5994 A0 |
| 440 | 500 | 25 | AD 6026 E0 |
| 450 | 500 | 25 | AD 6055 A0 |
| 450 | 510 | 28 | AD 6058 A0 |
| 465 | 510 | 20 | AD 6085 E0 |
| 480 | 540 | 28 | AD 6112 E0 |
| 490 | 550 | 28 | AD 6126 E0 |
| 500 | 560 | 28 | AD 6145 A0 |
| 540 | 600 | 25 | AD 6195 A0 |
| 550 | 610 | 28 | AD 6208 A4 |
| 560 | 620 | 30 | AD 6227 E0 |
| 580 | 640 | 30 | AD 6246 E2 |
| 600 | 650 | 25 | AD 6263 E1 |
| 640 | 690 | 25 | AD 6303 E1 |