NOK General Oil Seal, Large-Diameter, SB Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal dust-free use with fluid sealed on one side. Better under high-speed rotation than the large-diameter.
Primary Uses: Oil or water seal for dust-free and large-dimeter shaft use (Shaft diameter: >300 mm.)
Shaft Motion: Rotating.
Dimensions

Specification Table
Large diameter SB type Nitrile Rubber (NBR)
Lip material NOK A941

Specification Table
Large diameter SB type Nitrile Rubber (NBR)
Lip material NOK A941
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 304.8 | 355.6 | 25.4 | AB 5653 E0 |
| 305 | 355 | 23 | AB 5660 A0 |
| 310 | 370 | 25 | - |
| 311.15 | 349.25 | 17.5 | - |
| 315 | 355.6 | 16 | AB 5688 E0 |
| 317.5 | 355.6 | 23 | - |
| 320 | 358 | 20 | AB 5709 E0 |
| 320 | 360 | 25 | - |
| 320 | 380 | 25 | AB 5718 A0 |
| 320.68 | 371.48 | 25.4 | - |
| 325 | 375 | 25 | AB 5737 A0 |
| 330 | 370 | 20 | - |
| 330 | 390 | 25 | AB 5753 A0 |
| 340 | 380 | 20 | AB 9104 E0 |
| 340 | 400 | 25 | AB 5784 A0 |
| 342.9 | 381 | 17.5 | - |
| 350 | 390 | 20 | - |
| 350 | 400 | 25 | - |
| 350 | 410 | 25 | AB 5822 E4 |
| 360 | 400 | 17 | - |
| 360 | 420 | 25 | AB 5846 A0 |
| 361.95 | 412.75 | 22.2 | - |
| 365 | 405 | 18 | AB 5855 E0 |
| 370 | 415 | 20 | - |
| 370 | 430 | 25 | - |
| 375 | 420 | 18 | AB 5876 A5 |
| 380 | 440 | 25 | - |
| 390 | 430 | 18 | - |
| 390 | 450 | 25 | AB 5909 A0 |
| 395 | 430 | 18 | AB 5917 A5 |
| 400 | 450 | 15.6 | AB 9388 E0 |
| 400 | 460 | 25 | AB 5930 A0 |
| 400.05 | 438.15 | 17.5 | - |
| 406.4 | 457.2 | 23 | - |
| 410 | 450 | 20 | - |
| 410 | 470 | 25 | - |
| 415 | 475 | 23 | AB 9406 E1 |
| 419.1 | 457.2 | 19 | - |
| 420 | 470 | 20 | AB 5971 E0 |
| 420 | 480 | 25 | - |
| 430 | 470 | 20 | - |
| 430 | 480 | 25 | AB 5994 A9 |
| 438.15 | 476.25 | 19 | - |
| 440 | 480 | 20 | AB 6022 E0 |
| 440 | 490 | 25 | AB 6025 A0 |
| 440 | 500 | 25 | - |
| 450 | 480 | 17.5 | AB 6046 E0 |
| 450 | 510 | 25 | - |
| 454.02 | 504.82 | 19 | AB 6062 E0 |
| 460 | 520 | 25 | - |
| 469.9 | 520.7 | 23 | AB 6092 E0 |
| 470 | 520 | 22 | AB 9444 E0 |
| 470 | 530 | 25 | - |
| 480 | 530 | 22 | AB 6107 E1 |
| 480 | 540 | 25 | AB 6111 A0 |
| 482.6 | 520.7 | 19 | - |
| 490 | 550 | 25 | AB 6125 E3 |
| 500 | 540 | 20 | - |
| 500 | 560 | 25 | - |
| 510 | 560 | 25 | - |
| 520 | 560 | 20 | - |
| 520 | 580 | 25 | AB 6173 A0 |
| 520.7 | 571.5 | 22.2 | - |
| 530 | 580 | 22 | AB 6183 E0 |
| 540 | 590 | 25 | AB 6193 A0 |
| 546.1 | 596.9 | 20.6 | - |
| 550 | 610 | 25 | AB 6207 A0 |
| 558.8 | 609.6 | 22.2 | - |
| 560 | 610 | 22 | - |
| 560 | 620 | 25 | - |
| 570 | 620 | 22 | - |
| 570 | 630 | 25 | - |
| 580 | 640 | 25 | AB 6245 A0 |
| 600 | 660 | 25 | AB 6267 A0 |
| 610 | 670 | 23 | - |
| 620 | 670 | 25 | AB 6284 A0 |
| 620 | 680 | 23 | AB 9528 E0 |
| 622.3 | 673.1 | 22.2 | AB 6288 E0 |
| 630 | 670 | 20 | - |
| 635 | 685 | 25 | - |
| 640 | 690 | 25 | AB 6303 A0 |
| 650 | 710 | 25 | - |
| 650 | 720 | 25 | AB 6315 A0 |
| 660.4 | 711.2 | 22.2 | - |
| 670 | 720 | 25 | AB 6330 E5 |
| 673.1 | 711.2 | 19 | - |
| 685 | 745 | 25 | AB 9001 E3 |
| 685.8 | 736.6 | 22.2 | AB 6340 E0 |
| 690 | 730 | 20 | AB 9036 E4 |
| 698.5 | 749.3 | 22.2 | AB 6353 E0 |
| 700 | 750 | 20 | AB 6356 E7 |