NOK General Oil Seal SBB Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal dust-free use with fluid sealed on one side. Better under high-speed rotation than the large-diameter.
Primary Uses: Oil or water seal for dust-free and large-dimeter shaft use (Shaft diameter: >300 mm.)
Shaft Motion: Rotating.
Dimensions

Specofocation Table
SBB type Nitrile Rubber (NBR)
Lip Material NOK A941

Specofocation Table
SBB type Nitrile Rubber (NBR)
Lip Material NOK A941
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 304.8 | 355.6 | 25.4 | - |
| 305 | 355 | 23 | - |
| 310 | 370 | 25 | AB 5675 A0 |
| 311.15 | 349.25 | 17.5 | AB 5681 E0 |
| 315 | 355.6 | 16 | - |
| 317.5 | 355.6 | 23 | AB 5702 E0 |
| 320 | 358 | 20 | - |
| 320 | 360 | 25 | AB 5712 A0 |
| 320 | 380 | 25 | - |
| 320.68 | 371.48 | 25.4 | AB 5726 A0 |
| 325 | 375 | 25 | - |
| 330 | 370 | 20 | AB 5746 A0 |
| 330 | 390 | 25 | - |
| 340 | 380 | 20 | - |
| 340 | 400 | 25 | - |
| 342.9 | 381 | 17.5 | AB 5795 E0 |
| 350 | 390 | 20 | AB 5814 E0 |
| 350 | 400 | 25 | AB 5817 E0 |
| 350 | 410 | 25 | - |
| 360 | 400 | 17 | AB 5841 A0 |
| 360 | 420 | 25 | - |
| 361.95 | 412.75 | 22.2 | AB 5850 E0 |
| 365 | 405 | 18 | - |
| 370 | 415 | 20 | AB 5866 A0 |
| 370 | 430 | 25 | AB 5868 E0 |
| 375 | 420 | 18 | - |
| 380 | 440 | 25 | AB 5888 A0 |
| 390 | 430 | 18 | AB 9434 E0 |
| 390 | 450 | 25 | - |
| 395 | 430 | 18 | - |
| 400 | 450 | 15.6 | - |
| 400 | 460 | 25 | - |
| 400.05 | 438.15 | 17.5 | AB 5935 E1 |
| 406.4 | 457.2 | 23 | AB 5947 E1 |
| 410 | 450 | 20 | AB 5952 A0 |
| 410 | 470 | 25 | AB 5955 E2 |
| 415 | 475 | 23 | - |
| 419.1 | 457.2 | 19 | AB 5965 E0 |
| 420 | 470 | 20 | - |
| 420 | 480 | 25 | AB 5978 A0 |
| 430 | 470 | 20 | AB 5993 A0 |
| 430 | 480 | 25 | - |
| 438.15 | 476.25 | 19 | AB 6014 E0 |
| 440 | 480 | 20 | - |
| 440 | 490 | 25 | - |
| 440 | 500 | 25 | AB 6026 A0 |
| 450 | 480 | 17.5 | - |
| 450 | 510 | 25 | AB 6057 A0 |
| 454.02 | 504.82 | 19 | - |
| 460 | 520 | 25 | AB 6079 A0 |
| 469.9 | 520.7 | 23 | - |
| 470 | 520 | 22 | - |
| 470 | 530 | 25 | AB 6096 A0 |
| 480 | 530 | 22 | - |
| 480 | 540 | 25 | - |
| 482.6 | 520.7 | 19 | AB 6115 E1 |
| 490 | 550 | 25 | - |
| 500 | 540 | 20 | AB 6141 E0 |
| 500 | 560 | 25 | AB 6144 A0 |
| 510 | 560 | 25 | AB 6159 A0 |
| 520 | 560 | 20 | AB 6166 A0 |
| 520 | 580 | 25 | - |
| 520.7 | 571.5 | 22.2 | AB 6175 E0 |
| 530 | 580 | 22 | - |
| 540 | 590 | 25 | - |
| 546.1 | 596.9 | 20.6 | AB 6199 E5 |
| 550 | 610 | 25 | - |
| 558.8 | 609.6 | 22.2 | AB 6214 E0 |
| 560 | 610 | 22 | AB 6223 A0 |
| 560 | 620 | 25 | AB 6226 E0 |
| 570 | 620 | 22 | AB 6235 A0 |
| 570 | 630 | 25 | AB 6236 A0 |
| 580 | 640 | 25 | - |
| 600 | 660 | 25 | - |
| 610 | 670 | 23 | AB 6281 A0 |
| 620 | 670 | 25 | - |
| 620 | 680 | 23 | - |
| 622.3 | 673.1 | 22.2 | - |
| 630 | 670 | 20 | AB 6292 A0 |
| 635 | 685 | 25 | AB 6301 A0 |
| 640 | 690 | 25 | - |
| 650 | 710 | 25 | AB 6313 A0 |
| 650 | 720 | 25 | - |
| 660.4 | 711.2 | 22.2 | AB 6323 E1 |
| 670 | 720 | 25 | - |
| 673.1 | 711.2 | 19 | AB 6335 E0 |
| 685 | 745 | 25 | - |
| 685.8 | 736.6 | 22.2 | - |
| 690 | 730 | 20 | - |
| 698.5 | 749.3 | 22.2 | - |
| 700 | 750 | 20 | - |
| 710 | 760 | 25 | AB 6366 A0 |
| 710 | 770 | 25 | AB 6369 A0 |
| 711.2 | 762 | 22.2 | AB 6375 E0 |
| 720 | 768 | 22 | - |
| 723.9 | 774.7 | 22.2 | AB 6388 E0 |
| 730 | 790 | 25 | - |
| 735 | 795 | 25 | - |
| 740 | 790 | 25 | AB 6398 A0 |
| 749.3 | 825.5 | 22.2 | AB 6406 E0 |
| 750 | 800 | 25 | - |
| 760 | 813 | 22 | - |
| 774.7 | 825.5 | 22.2 | AB 6437 E0 |
| 780 | 830 | 25 | - |
| 800 | 870 | 25 | - |
| 806.45 | 857.25 | 22.2 | AB 6463 E0 |
| 810 | 870 | 25 | - |
| 838.2 | 889 | 22.2 | - |
| 840 | 910 | 25 | - |
| 850 | 900 | 25 | AB 6488 A0 |
| 850.9 | 914.4 | 22.2 | AB 6496 E0 |
| 870 | 920 | 25 | AB 6507 A0 |
| 876.3 | 927.1 | 22.2 | AB 6512 E0 |
| 882.65 | 933.45 | 22.2 | - |
| 890 | 950 | 25 | AB 6519 A0 |
| 900 | 950 | 25 | AB 6527 A0 |
| 914.4 | 977.9 | 25.4 | - |
| 940 | 1000 | 25 | AB 6544 A0 |
| 950 | 1000 | 23 | - |
| 952.5 | 1003.3 | 22.2 | AB 6551 E2 |
| 960 | 1020 | 25 | AB 6553 A0 |
| 971.55 | 1035.05 | 25 | - |
| 1000 | 1050 | 23 | AB 6576 A0 |
| 1000 | 1060 | 25 | AB 6577 E1 |
| 1020 | 1070 | 25 | AB 6589 A0 |
| 1030 | 1070 | 25 | AB 9707 E3 |
| 1080 | 1130 | 20 | AB 9763 E4 |
| 1092.2 | 1155.7 | 22.2 | AB 6619 E0 |
| 1104.9 | 1155.7 | 22.2 | AB 6624 E1 |
| 1123.95 | 1181.1 | 22.2 | - |
| 1136 | 1186 | 25 | - |
| 1210 | 1270 | 20 | - |
| 1270 | 1320 | 25 | - |
| 1330 | 1400 | 30 | - |
| 1400 | 1460 | 25 | - |
| 1498.6 | 1549.4 | 22.2 | - |
| 1670 | 1720 | 22.5 | - |
| 1820 | 1890 | 30 | - |