NOK General Oil Seal ZT Type

Brand :
NOK

Caution

    Product Description

    Features: Used by mounting the oil seal into the trapezoidal groove of the plummer block of an anti-friction bearing. Use ZT type for a low dust quantities.

    Primary Uses: Grease seal for the plummer block of an anti-friction bearing.

    Shaft Motion: Rotating.

    Dimensions
                                                                        


    Specification Table
    ZT type Nitrile Rubber (NBR)
    Lip Material  NOK A103
    Nominal
    Number
    Shaft diameter
    d
    Groove dimensionsPart numberNominal number
    for plumber block
    Dd1b1b2
    315261634.2AZ 0589 G0-
    5203121.534.2AZ 0992 E0SN505, SN605
    6253826.545.4AZ 1304 E0SN506, SN606
    7304331.545.4AZ 1670 E0SN507, SN607
    8354836.545.4AZ 2045 E0SN508, SN608
    9405341.545.4AZ 2347 I0SN509, SN609
    10455846.545.4AZ 2636 F0SN510, SN610
    11506751.556.9AZ 2845 E0SN511, SN611
    12557256.556.9AZ 3038 F0SN512, SN612
    1360776256.8AZ 3199 F0SN513, SN613
    1565826756.8AZ 3388 E0SN515, SN615
    1670897268.1AZ 3508 E0SN516, SN616
    1775947768.1AZ 3606 E0SN517, SN617
    1880998268.1AZ 3727 E0SN518, S618
    19851048768.1AZ 3832 E0S619
    20901119279.3AZ 3923 E0SN520, S620
    21951169779.3AZ 3988 E1-
    22100125102810.8AZ 4061 E0SN522, S622
    23105130107810.8AZ 4149 F0-
    24110135113810.7AZ 4206 E0S524, S624
    26115140118810.7AZ 4276 E0SN526, S626
    27120149123912.2AZ 4342 E0-
    28125154128912.2AZ 4397 F0SN528, S628
    29130159133912.2AZ 4448 F0-
    30135164138912.2AZ 4497 E0SN530, S630
    321401731431013.7AZ 4549 F0SN532, S632
    341501831531013.7AZ 4629 E0SD534, SD3134
    361601931631013.7AZ 4716 H0SD536, SD3136
    381702031731013.7AZ 4799 E0SD538, SD3138
    401802131831013.7AZ 4902 E0SD540, SD3140
    421902231931013.7AZ 4980 F0-
    442002402031115.5AZ 5064 F0SD544, SD3144
    482202602231115.5AZ 5213 F0SD548, SD3148
    522402862431217.3AZ 5355 G0SD552, SD3152
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NOK General Oil Seal ZT Type | NOK | MISUMI Thailand