NOK General Oil Seal ZF Type

Brand :
NOK

Caution

    Product Description

    Features: Used by mounting the oil seal into the trapezoidal groove of the plummer block of an anti-friction bearing. Use ZT type for a low dust quantities.

    Primary Uses: Grease seal for the plummer block of an anti-friction bearing.

    Shaft Motion: Rotating.

    Dimensions
                                                                                           

    Specification Table

    ZF type Nitrile Rubber (NBR)
    Lip Material  NOK A103
    Nominal
    Number
    Shaft diameter
    d
    Groove dimensionsPart numberNominal number
    for plumber block
    Dd1b1b2
    110211134.2AZ 0264 E0 -
    212231334.2AZ 0373 E0 -
    315261634.2AZ 0589 F0 -
    417281834.2AZ 0733 F0SN504, SN604
    519.05312034.4AZ 0906 E0S505E, S605E
    5203121.534.2AZ 0992 G0SN505, SN605
    6253826.545.4AZ 1304 H0SN506, SN606
    728.584329.645.6AZ 1602 E0S507S, S607S
    7304331.545.4AZ 1670 H0SN507, SN607
    730.164331.245.4AZ 1670 H0S507A, S607A
    831.754832.845.9AZ 1833 E0S508E, S608E
    834.924835.945.5AZ 2045 G0S508S, S608S
    8354836.545.4AZ 2045 G0SN508, SN608
    938.15339.145.7AZ 2275 E0SS509E, S609E
    9405341.545.4AZ 2347 G0SN509E, SN609
    1044.455845.545.5AZ 2578 E0S510E, S610E
    10455846.545.4AZ 2636 G0SN510, SN610
    1149.216750.257.1AZ 2845 F0S511A, S611A
    11506751.556.9AZ 2845 F0SN511, SN611
    1150.86751.856.9AZ 2914 E0S511E, S611E
    12557256.556.9AZ 3038 G0SN512, SN612
    1357.157758.757.2AZ 3126 E0S513E, S613E
    1360776256.8AZ 3199 G0SN513, SN613
    1360.327761.856.9AZ 3199 G0 -
    1563.5826557.1AZ 3334 E0   S515E, S615E     
    1565826756.8AZ 3388 F0SN515, SN615
    1669.858971.468.2AZ 3508 F0S516E, S616E
    1670897268.1AZ 3508 F0SN516, SN616
    1774.619476.168.2AZ 3606 F0S517A, S617A
    1775947768.1AZ 3606 F0SN517, SN617
    1879.389980.968.2AZ 3727 F0S518S, S618S
    1880998268.1AZ 3727 F0SN518, S618
    19851048768.1AZ 3832 F0S619
    2088.911190.979.5AZ 3887 E0S520E, S620E
    20901119279.3AZ 3923 F0SN520, S620
    21951169779.3AZ 3987 E0 -
    2195.2511697.279.3AZ 3987 E0 -
    22100125102810.8AZ 4061 F0SN522, S622
    22100.01125102810.8AZ 4061 F0S522A, S622A
    23105130107810.8AZ 4149 E0 -
    24110135113810.7AZ 4206 F0SN524, S624
    26114.3140116.3810.9AZ 4276 F0S526E, S626E
    26115140118810.7AZ 4276 F0SN526, S626
    27120149123912.2AZ 4343 E0 -
    28125154128912.2AZ 4397 E0SN528, S628
    28125.41154127.4912.3AZ 4397 E0S528A, S628A
    29130159133912.2AZ 4448 E0 -
    30135164138912.2AZ 4497 F0SN530, S630
    32139.7173141.71013.8AZ 4549 E0S532E, S632E
    321401731431013.7AZ 4549 E0SN532, S632
    341501831531013.7AZ 4629 F0SD534, SD3134
    361601931631013.7AZ 4716 F0SD536, SD3136
    381702031731013.7AZ 4799 F0SD538, SD3138
    401802131831013.7AZ 4902 F0SD540, SD3140
    421902231931013.7AZ 4980 E0 -
    442002402031115.5AZ 5064 E0SD544, SD3144
    462102502131115.5AZ 5137 F0 -
    482202602231115.5AZ 5213 E0SD548, SD3148
    522402862431217.3AZ 5355 E0SD552, SD3152
    542502962531217.3AZ 5409 E0 -
    562603062631217.3AZ 5466 E0SD556, SD3156
    602803322831319AZ 5570 F0SD560, SD3160
    643003523031319AZ 5638 F0SD564, SD3164
    683203723231420AZ 5716 F0 -
    803804323831420AZ 5887 E0 -
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NOK General Oil Seal ZF Type | NOK | MISUMI Thailand