NOK General Oil Seal VR Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Unitized rubber seal: used by press-fitting the inner surface and sliding seal axially to contact the end face of the housing.
Primary Uses: Grease or dust seal for various machines. (Use W type seals to seal water or scale at the roll neck of rolling mills.
Shaft Motion:Rotating.
Dimensions

Specification Table
VR type Nitrile Rubber (NBR) / Fluorocarbon Rubber (FKM)
Lip Material Nitrile Rubber (NBR) : NOK A134
Fluorocarbon Rubber (FKM) : NOK F129
Note: This oil seal may be used with shaft diameters in the ranges shown. However, we recommend using it at the recommended nominal sharft diameter.

Specification Table
VR type Nitrile Rubber (NBR) / Fluorocarbon Rubber (FKM)
Lip Material Nitrile Rubber (NBR) : NOK A134
Fluorocarbon Rubber (FKM) : NOK F129
Note: This oil seal may be used with shaft diameters in the ranges shown. However, we recommend using it at the recommended nominal sharft diameter.
| Nominal number | Recommended shaft diameter d1 | Usable shaft diameter | Area required for seal | Part Number | ||||
| Width B | Maximum diameter d2 | Required minimum face diameter d3 | Thickness t | Nitrile Rubber (NBR) | Fluorocarbon rubber (FKM) | |||
| VR 3A | 3 | 2.7~3.5 | 2.5 | d1+1 | d1+4 | 1.5 | BM 1201 A0 | BM 1201 A3 |
| VR 4A | 4 | 3.5~4.5 | 3 | d1+1 | d1+6 | 2 | BM 1202 A0 | BM 1202 A3 |
| VR 5A | 5 | 4.5~5.5 | BM 1203 A0 | BM 1203 A3 | ||||
| VR 6A | 6 | 5.5~6.5 | BM 1204 A0 | BM 1204 A3 | ||||
| VR 7A | 7 | 6.5~7.5 | BM 1205 A0 | BM 1205 A3 | ||||
| VR 8A | 8 | 7.5~8.5 | BM 1206 A0 | BM 1206 A3 | ||||
| VR 10A | 10 | 9.5~11.5 | 4.5 | d1+2 | d1+9 | 3 | BM 1207 A0 | BM 1207 A3 |
| VR 12A | 12 | 11.5~12.5 | BM 1208 A0 | BM 1208 A3 | ||||
| VR 13A | 13 | 12.5~13.5 | BM 1209 A0 | BM 1209 A3 | ||||
| VR 14A | 14 | 13.5~15.5 | BM 1210 A0 | BM 1210 A3 | ||||
| VR 16A | 16 | 15.5~17.5 | BM 1211 A0 | BM 1211 A3 | ||||
| VR 18A | 18 | 17.5~19 | BM 1212 A0 | BM 1212 A3 | ||||
| VR 20A | 20 | 19~21 | 6 | d1+3 | d1+12 | 4 | BM 1213 A0 | BM 1213 A3 |
| VR 22A | 22 | 21~24 | BM 1214 A0 | BM 1214 A3 | ||||
| VR 25A | 25 | 24~27 | BM 1215 A0 | BM 1215 A3 | ||||
| VR 28A | 28 | 27~29 | BM 1216 A0 | BM 1216 A3 | ||||
| VR 30A | 30 | 29~31 | BM 1217 A0 | BM 1217 A3 | ||||
| VR 32A | 32 | 31~33 | BM 1218 A0 | BM 1218 A3 | ||||
| VR 35A | 35 | 33~36 | BM 1219 A0 | BM 1219 A3 | ||||
| VR 38A | 37 | 36~38 | BM 1220 A0 | BM 1220 A3 | ||||
| VR 40A | 40 | 38~43 | 7 | d1+3 | d1+15 | 5 | BM 1221 A0 | BM 1221 A3 |
| VR 45A | 45 | 43~48 | BM 1222 A0 | BM 1222 A3 | ||||
| VR 50A | 50 | 48~53 | BM 1223 A0 | BM 1223 A3 | ||||
| VR 55A | 55 | 53~58 | BM 1224 A0 | BM 1224 A3 | ||||
| VR 60A | 60 | 58~63 | BM 1225 A0 | BM 1225 A3 | ||||
| VR 65A | 65 | 63~68 | BM 1226 A0 | BM 1226 A3 | ||||
| VR 70A | 70 | 68~73 | 9 | d1+4 | d1+18 | 6 | BM 1227 A0 | BM 1227 A3 |
| VR 75A | 75 | 73~78 | BM 1228 A0 | BM 1228 A3 | ||||
| VR 80A | 80 | 78~83 | BM 1229 A0 | BM 1229 A3 | ||||
| VR 85A | 85 | 83~88 | BM 1230 A0 | BM 1230 A3 | ||||
| VR 90A | 90 | 88~93 | BM 1231 A0 | BM 1231 A3 | ||||
| VR 95A | 95 | 93~98 | BM 1232 A0 | BM 1232 A3 | ||||
| VR 100A | 100 | 98~105 | BM 1233 A0 | BM 1233 A3 | ||||
| VR 110A | 110 | 105~115 | 10.5 | d1+4 | d1+21 | 7 | BM 1234 A0 | BM 1234 A3 |
| VR 120A | 120 | 115~125 | BM 1235 A0 | BM 1235 A3 | ||||
| VR 130A | 130 | 125~135 | BM 1236 A0 | BM 1236 A3 | ||||
| VR 140A | 140 | 135~145 | BM 1237 A0 | BM 1237 A3 | ||||
| VR 150A | 150 | 145~155 | BM 1238 A0 | BM 1238 A3 | ||||
| VR 160A | 160 | 155~165 | 12 | d1+5 | d1+24 | 8 | BM 1239 A0 | BM 1239 A3 |
| VR 170A | 170 | 165~175 | BM 1240 A0 | BM 1240 A3 | ||||
| VR 180A | 180 | 175~185 | BM 1241 A0 | BM 1241 A3 | ||||
| VR 190A | 190 | 185~195 | BM 1242 A0 | BM 1242 A3 | ||||
| VR 199A | 199 | 195~210 | BM 1243 A0 | BM 1243 A3 | ||||
| VR 200A | 200 | 190~210 | 20 | d1+10 | d1+45 | 15 | BM 1244 A0 | BM 1244 A3 |
| VR 220A | 220 | 210~235 | BM 1245 A0 | BM 1245 A3 | ||||
| VR 250A | 250 | 235~265 | BM 1246 A0 | BM 1246 A3 | ||||
| VR 275A | 275 | 265~290 | BM 1247 A0 | BM 1247 A3 | ||||
| VR 300A | 300 | 290~310 | BM 1248 A0 | BM 1248 A3 | ||||
| VR 325A | 325 | 310~335 | 20 | d1+10 | d1+45 | 15 | BM 1249 A0 | BM 1249 A3 |
| VR 350A | 350 | 335~365 | BM 1250 A0 | BM 1250 A3 | ||||
| VR 375A | 375 | 365~390 | BM 1251 A0 | BM 1251 A3 | ||||
| VR 400A | 400 | 390~430 | BM 1252 A0 | BM 1252 A3 | ||||
| VR 450A | 450 | 430~480 | BM 1253 A0 | BM 1253 A3 | ||||
| VR 500A | 500 | 480~530 | 20 | d1+10 | d1+45 | 15 | BM 1254 A0 | BM 1254 A3 |
| VR 550A | 550 | 530~580 | BM 1255 A0 | BM 1255 A3 | ||||
| VR 600A | 600 | 580~630 | BM 1256 A0 | BM 1256 A3 | ||||
| VR 650A | 650 | 630~665 | BM 1257 A0 | BM 1257 A3 | ||||
| VR 700A | 700 | 665~705 | BM 1258 A0 | BM 1258 A3 | ||||
| VR 725A | 725 | 705~745 | 20 | d1+10 | d1+45 | 15 | BM 1259 A0 | BM 1259 A3 |
| VR 750A | 750 | 745~785 | BM 1260 A0 | BM 1260 A3 | ||||
| VR 800A | 800 | 785~830 | BM 1261 A0 | BM 1261 A3 | ||||
| VR 850A | 850 | 830~875 | BM 1262 A0 | BM 1262 A3 | ||||
| VR 900A | 900 | 875~920 | BM 1263 A0 | BM 1263 A3 | ||||
| VR 950A | 950 | 920~965 | 20 | d1+10 | d1+45 | 15 | BM 1264 A0 | BM 1264 A3 |
| VR 1000A | 1000 | 965~1015 | BM 1265 A0 | BM 1265 A3 | ||||
| VR 1050A | 1050 | 1015~1065 | BM 1266 A0 | BM 1266 A3 | ||||
| VR 1100A | 1100 | 1065~1115 | BM 1267 A0 | BM 1267 A3 | ||||
| VR 1150A | 1150 | 1115~1165 | BM 1268 A0 | BM 1268 A3 | ||||
| VR 1200A | 1200 | 1165~1215 | 20 | d1+10 | d1+45 | 15 | BM 1269 A0 | BM 1269 A3 |
| VR 1250A | 1250 | 1215~1270 | BM 1270 A0 | - | ||||
| VR 1300A | 1300 | 1270~1320 | BM 1271 A0 | BM 1271 A3 | ||||
| VR 1350A | 1350 | 1320~1370 | BM 1272 A0 | - | ||||
| VR 1400A | 1400 | 1370~1420 | BM 1273 A0 | BM 1273 A3 | ||||
| VR 1450A | 1450 | 1420~1470 | 20 | d1+10 | d1+45 | 15 | BM 1274 A0 | BM 1274 A3 |
| VR 1500A | 1500 | 1470~1520 | BM 1275 A0 | - | ||||
| VR 1550A | 1550 | 1520~1570 | BM 1276 A0 | BM 1276 A3 | ||||
| VR 1600A | 1600 | 1570~1620 | BM 1277 A0 | - | ||||
| VR 1650A | 1650 | 1620~1670 | BM 1278 A0 | - | ||||
| VR 1700A | 1700 | 1670~1720 | 20 | d1+10 | d1+45 | 15 | BM 1279 A0 | - |
| VR 1750A | 1750 | 1720~1770 | BM 1280 A0 | - | ||||
| VR 1800A | 1800 | 1770~1820 | BM 1281 A0 | - | ||||
| VR 1850A | 1850 | 1820~1870 | BM 1282 A0 | BM 1282 A3 | ||||
| VR 1900A | 1900 | 1870~1920 | BM 1283 A0 | - | ||||
| VR 1950A | 1950 | 1920~1970 | 20 | d1+10 | d1+45 | 15 | BM 1284 A0 | - |
| VR 2000A | 2000 | 1970~2020 | BM 1285 A0 | BM 1285 A3 | ||||