NOK General Oil Seal, DC Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal in witch two sealing lips are placed in opposing directions.
Primary Uses: Seal to segregate two type of oils.
Shaft Motion: Rotating.
Dimensions

Specification Table
DC type Nitrile Rubber (NBR) / Acrylic Rubber (ACM)
Lip Material Nitrile Rubber (NBR) : NOK A727
Acrylic Rubber (ACM) : NOK T303

Specification Table
DC type Nitrile Rubber (NBR) / Acrylic Rubber (ACM)
Lip Material Nitrile Rubber (NBR) : NOK A727
Acrylic Rubber (ACM) : NOK T303
| Dimensions | Part Number | |||
| Shaft diameter d | Outside diameter D | Width b | Nitrile Rubber (NBR) | Acrylic Rubber (ACM) |
| 20 | 35 | 10 | AW 1015 E0 | - |
| 22 | 40 | 10 | AW 1140 E1 | - |
| 35 | 55 | 11 | AW 2085 E1 | - |
| 65 | 90 | 13 | AW 3409 E0 | - |
| 70 | 92 | 14 | - | AW 3521 F0 |
| 70 | 92 | 15 | - | AW 3522 E1 |