NOK General Oil Seal VAJ Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal with a sealing edge of NOK's unique PTFE (ethylene tetrafluoride resin) for excellent chemical resistance.
VAJ type: Case is made from SUS (stainless steel) material. Good for sealing fine particulates or highly viscous fluids.
Primary Uses: Seal for agitator, blower, or food processing applications.
Shaft Motion: Rotating.
Dimensions

Specification Table
VAJ type Tetrafluorothylene Resin (PTFE)
Lip Material NOK 31BF

Specification Table
VAJ type Tetrafluorothylene Resin (PTFE)
Lip Material NOK 31BF
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 20 | 40 | 11 | GJ 1033 E0 |
| 25 | 45 | 11 | - |
| 28 | 48 | 11 | - |
| 30 | 50 | 11 | GJ 1709 I0 |
| 32 | 52 | 11 | - |
| 35 | 55 | 11 | GJ 2085 H0 |
| 40 | 62 | 11 | GJ 2388 H0 |
| 42 | 65 | 12 | GJ 2507 F0 |
| 45 | 68 | 12 | GJ 2668 I0 |
| 50 | 72 | 12 | GJ 2864 I0 |
| 55 | 78 | 12 | GJ 3055 K0 |
| 60 | 82 | 12 | GJ 3222 K0 |
| 62 | 85 | 12 | - |
| 65 | 90 | 13 | GJ 3409 G0 |
| 70 | 95 | 13 | GJ 3527 H0 |
| 75 | 100 | 13 | GJ 3618 K0 |
| 80 | 105 | 13 | GJ 3744 G1 |
| 85 | 110 | 13 | - |
| 90 | 115 | 13 | GJ 3932 J0 |
| 95 | 120 | 13 | - |
| 100 | 125 | 13 | GJ 4063 H0 |
| 105 | 135 | 14 | GJ 4153 E2 |
| 110 | 140 | 14 | - |
| 115 | 145 | 14 | - |
| 120 | 150 | 14 | - |
| 125 | 155 | 14 | - |
| 130 | 160 | 14 | GJ 4451 G0 |
| 135 | 165 | 14 | GJ 4498 I0 |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | - |
| 150 | 180 | 14 | GJ 4624 I0 |
| 160 | 190 | 16 | GJ 4713 F0 |
| 170 | 200 | 16 | - |
| 180 | 210 | 16 | - |
| 190 | 225 | 16 | - |
| 200 | 240 | 20 | - |