(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features:Oil seal with a sealing edge of NOK's unique PTFE (ethylene tetrafluoride resin) for excellent chemical resistance.
SA1J type: Garter spring and case are made from SUS (stainless steel) material. Good for sealing chemicals.
Primary Uses: Chemical-resistant seal for high-pressure duty.
Shaft Motion: Rotating.
Dimensions | Part Number | ||
Shaft diameter d | Outside diameter D | Width b | |
20 | 40 | 11 | - |
25 | 45 | 11 | - |
28 | 48 | 11 | - |
30 | 50 | 11 | GJ 1709 H0 |
32 | 52 | 11 | - |
35 | 55 | 11 | GJ 2085 F0 |
40 | 62 | 11 | - |
42 | 65 | 12 | - |
45 | 68 | 12 | GJ 2668 F2 |
50 | 72 | 12 | GJ 2864 H2 |
55 | 78 | 12 | GJ 3055 I1 |
60 | 82 | 12 | GJ 3222 J2 |
62 | 85 | 12 | GJ 3297 H0 |
65 | 90 | 13 | GJ 3409 F0 |
70 | 95 | 13 | GJ 3527 F0 |
75 | 100 | 13 | GJ 3618 J1 |
80 | 105 | 13 | GJ 3744 J5 |
85 | 110 | 13 | GJ 3842 J1 |
90 | 115 | 13 | GJ 3932 E2 |
95 | 120 | 13 | GJ 3994 G4 |
100 | 125 | 13 | GJ 4063 J0 |
105 | 135 | 14 | GJ 4153 L0 |
110 | 140 | 14 | GJ 4212 T0 |
115 | 145 | 14 | GJ 4282 F2 |
120 | 150 | 14 | GJ 4346 S0 |
125 | 155 | 14 | GJ 4399 H0 |
130 | 160 | 14 | GJ 4451 J0 |
135 | 165 | 14 | GJ 4498 J1 |
140 | 170 | 14 | GJ 4542 I0 |
145 | 175 | 14 | GJ 4581 H0 |
150 | 180 | 14 | GJ 4624 J0 |
160 | 190 | 16 | GJ 4713 H0 |
170 | 200 | 16 | GJ 4795 G0 |
180 | 210 | 16 | GJ 4898 H0 |
190 | 225 | 16 | GJ 4983 G0 |
200 | 240 | 20 | GJ 5068 I0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (φ) | Outer Diameter D (φ) | Width b (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,066.65 ฿ 608.10 | OIL SEALS | 1 Piece(s) | Same day | 10 | 30 | 50 | 11 | ||
฿ 1,252.01 | OIL SEALS | 1 Piece(s) | 3 Day(s) | 10 | 35 | 55 | 11 | ||
฿ 1,381.10 | OIL SEALS | 1 Piece(s) | 3 Day(s) | - | 45 | 68 | 12 | ||
฿ 2,072.39 | NOK | 1 Piece(s) | Same day | - | 50 | 72 | 12 | ||
฿ 1,570.98 | OIL SEALS | 1 Piece(s) | 3 Day(s) | 10 | 55 | 78 | 12 | ||
฿ 1,671.35 | OIL SEALS | 1 Piece(s) | 3 Day(s) | - | 60 | 80 | 12 | ||
฿ 1,762.06 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 62 | 85 | 12 | ||
฿ 1,925.33 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 65 | 90 | 13 | ||
฿ 3,057.42 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 70 | 95 | 13 | ||
฿ 2,285.18 | OIL SEALS | 1 Piece(s) | 3 Day(s) | - | 75 | 100 | 13 | ||
฿ 3,270.55 | SEALS | 1 Piece(s) | 90 Day(s) | - | 80 | 105 | 13 | ||
฿ 2,802.15 | OIL SEALS | 1 Piece(s) | 3 Day(s) | - | 85 | 110 | 13 | ||
฿ 3,104.50 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 90 | 115 | 13 | ||
฿ 4,453.61 | SEALS | 1 Piece(s) | 3 Day(s) | - | 95 | 120 | 13 | ||
฿ 3,672.92 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 100 | 125 | 13 | ||
฿ 4,035.74 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 105 | 135 | 14 | ||
฿ 5,878.05 | SEALS | 1 Piece(s) | 3 Day(s) | - | 110 | 140 | 14 | ||
฿ 4,991.17 | OIL SEALS | 1 Piece(s) | 8 Day(s) | - | 115 | 145 | 14 | ||
฿ 5,154.44 | OIL SEALS | 1 Piece(s) | 9 Day(s) | - | 120 | 150 | 14 | ||
฿ 5,795.43 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 125 | 155 | 14 | ||
฿ 6,103.82 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 130 | 160 | 14 | ||
฿ 6,756.90 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 135 | 165 | 14 | ||
฿ 7,065.30 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 140 | 170 | 14 | ||
฿ 7,555.11 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 150 | 180 | 14 | ||
฿ 8,510.54 | OIL SEALS | 1 Piece(s) | 7 Day(s) | - | 160 | 190 | 16 | ||
฿ 15,931.08 | SEALS | 1 Piece(s) | 3 Day(s) | - | 180 | 210 | 16 | ||
฿ 16,293.15 | SEALS | 1 Piece(s) | 3 Day(s) | - | 190 | 225 | 16 | ||
฿ 14,460.82 | OIL SEALS | 1 Piece(s) | 8 Day(s) | - | 200 | 240 | 20 |
Loading...
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant / Chemical Solution | Seal Material | Rareflon (PTFE) |
---|---|---|---|---|---|
Seal Rim Area Material | Metal | Environment, Applications | Pressure Resistance / Chemical Resistant Products | Dust Lip | No |
Attaching Method | From only the shaft end | Housing Groove | No | Two Liquids Separation | No |
Operating Temperature Range(°C) | -50::200 | Pressure Resistance Limit(MPa) | 0.3 |
How can we improve?
How can we improve?