1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NOK, General Oil Seal, TCJ Type

NOK, General Oil Seal, TCJ Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,302.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features: Oil seal with a seal edge of NOK's unique PTFE (ethylene tetrafluoride resin) featuring excelling self-lubricity. Best for use in poor-lubrication areas or low-friction torque use.

Primary Uses: Seal for two-circle engines, torque converters, or washer.

Shaft Motion: Rotating.

Dimensions
                                                                           
Specification Table

TCJ type Nitrile Rubber (NBR) + Tetrafluoroethylene Resin (PTFE)
Lip Material  Nitrile Rubber: NOK A103 + NOK 31BF
                      Acrylic Rubber: NOK T303 + NOK 31BF
DimensionsPart Number
Shaft diameter
d
Outside diameter
D
Width
b
Nitrile Rubber
(NBR)
Acrylic Rubber
(ACM)
20358GJ 1013 P1GJ 1013 Q0
204011GJ 1033 P0 -
25408GJ 1314 P0GJ 1314 Q0
254511GJ 1338 P0GJ 1338 Q0
30458GJ 1679 P0GJ 1679 Q0
305011GJ 1709 P0GJ 1709 Q0
35508GJ 2057 P0GJ 2057 Q0
355511GJ 2085 P0GJ 2085 Q0
40588GJ 2369 P0GJ 2369 Q0
406211GJ 2388 P0GJ 2388 Q0
45629GJ 2651 P0GJ 2651 Q0
456812-GJ 2668 Q0
50689GJ 2847 P0GJ 2847 Q0
507212GJ 2864 P0GJ 2864 Q0
55729GJ 3040 P0GJ 3040 Q0
557812GJ 3055 P0GJ 3055 Q0
608212GJ 3222 P0GJ 3222 Q0
658812GJ 3400 P0GJ 3400 Q0
709212GJ 3519 P0GJ 3519 Q0
709513GJ 3527 P0 -
7510013GJ 3618 P0GJ 3618 Q0
8010513GJ 3744 P0 -
8511013GJ 3842 P0GJ 3842 Q0
9011513GJ 3932 P0 -
9512013GJ 3994 P0GJ 3994 Q0
10012513GJ 4063 P0GJ 4063 Q0
10513514GJ 4153 P0GJ 4153 Q0
11014014GJ 4212 P0GJ 4212 Q0
11514514GJ 4282 P0GJ 4282 Q0
12015014GJ 4346 P0GJ 4346 Q0
Part Number
GJ1013P1
GJ1033P0
GJ1314P0
GJ1338P0
GJ1679P0
GJ1709P0
GJ2057P0
GJ2085P0
GJ2369P0
GJ2388P0
GJ2651P0
GJ2847P0
GJ2864P0
GJ3040P0
GJ3055P0
GJ3222P0
GJ3400P0
GJ3519P0
GJ3527P0
GJ3618P0
GJ3744P0
GJ3842P0
GJ3932P0
GJ3994P0
GJ4063P0
GJ4153P0
GJ4212P0
GJ4282P0
GJ4346P0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(φ)
Outer Diameter D
(φ)
Width b
(mm)

฿ 1,302.49

OIL SEALS 1 Piece(s) 3 Day(s) 20358

฿ 1,335.25

OIL SEALS 1 Piece(s) 7 Day(s) 204011

฿ 1,335.25

OIL SEALS 1 Piece(s) 7 Day(s) 25408

฿ 1,377.45

OIL SEALS 1 Piece(s) 7 Day(s) 254511

฿ 1,377.45

OIL SEALS 1 Piece(s) 7 Day(s) 30458

฿ 1,461.88

OIL SEALS 1 Piece(s) 7 Day(s) 305011

฿ 1,461.88

OIL SEALS 1 Piece(s) 7 Day(s) 35508

฿ 1,570.43

OIL SEALS 1 Piece(s) 7 Day(s) 355511

฿ 1,636.76

OIL SEALS 1 Piece(s) 7 Day(s) 40588

฿ 1,733.25

OIL SEALS 1 Piece(s) 7 Day(s) 406211

฿ 1,733.25

OIL SEALS 1 Piece(s) 7 Day(s) 45629

฿ 1,989.75

OIL SEALS 1 Piece(s) 7 Day(s) 50689

฿ 2,004.63

OIL SEALS 1 Piece(s) 7 Day(s) 507212

฿ 2,004.63

OIL SEALS 1 Piece(s) 7 Day(s) 55729

฿ 2,173.48

OIL SEALS 1 Piece(s) 7 Day(s) 557812

฿ 2,294.09

OIL SEALS 1 Piece(s) 7 Day(s) 608212

฿ 2,462.94

OIL SEALS 1 Piece(s) 7 Day(s) 658812

฿ 2,915.23

OIL SEALS 1 Piece(s) 7 Day(s) 709212

฿ 2,981.56

OIL SEALS 1 Piece(s) 7 Day(s) 709513

฿ 3,283.08

OIL SEALS 1 Piece(s) 7 Day(s) 7510013

฿ 3,578.58

OIL SEALS 1 Piece(s) 7 Day(s) 8010513

฿ 3,868.05

OIL SEALS 1 Piece(s) 7 Day(s) 8511013

฿ 4,284.14

OIL SEALS 1 Piece(s) 7 Day(s) 9011513

฿ 4,712.31

OIL SEALS 1 Piece(s) 7 Day(s) 9512013

฿ 5,212.84

OIL SEALS 1 Piece(s) 7 Day(s) 10012513

฿ 5,713.37

OIL SEALS 1 Piece(s) 7 Day(s) 10513514

฿ 6,219.93

OIL SEALS 1 Piece(s) 7 Day(s) 11014014

฿ 6,654.13

OIL SEALS 1 Piece(s) 7 Day(s) 11514514

฿ 7,082.29

OIL SEALS 1 Piece(s) 7 Day(s) 12015014

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Grease Seal Material Nitrile Rubber + Rareflon (PTFE) Baking
Seal Rim Area Material Rubber (Has Metal Ring) Environment, Applications Standard Dust Lip Presence
Attaching Method From only the shaft end Housing Groove No Two Liquids Separation No
Operating Temperature Range(°C) -22::80