NOK, Standard Oil Seal, TC4 Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal designed to minimize lip deformation under reciprocating motion and pressure.
Primary Uses: Oil seal for reciprocating-shaft applications.
Shaft Motion: Reciprocating.
Dimensions

Specifition Table
TC4 type Nitrile Rubber (NBR)
Lip Material NOK A795

Specifition Table
TC4 type Nitrile Rubber (NBR)
Lip Material NOK A795
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 18 | 7 | AR 0145 F2 |
| 10 | 20 | 7 | AR 0260 F2 |
| 12 | 25 | 7 | AR 0382 E1 |
| 14 | 24 | 7 | AR 0515 G0 |
| 16 | 32 | 10 | AR 0693 E1 |
| 18 | 35 | 11 | AR 0832 E2 |
| 20 | 35 | 7 | AR 1012 F3 |
| 22 | 40 | 10 | AR 1140 E1 |
| 25 | 38 | 7 | AR 1306 F0 |
| 28 | 45 | 8 | AR 1550 F1 |
| 30 | 50 | 11 | AR 1709 F1 |
| 38 | 55 | 8 | AR 2230 E1 |
| 40 | 62 | 12 | AR 2390 H1 |
| 45 | 68 | 12 | AR 2668 F1 |
| 48 | 70 | 12 | AR 2791 E1 |
| 50 | 68 | 9 | AR 2847 E1 |
| 120 | 150 | 14 | AR 4346 G1 |
| 125 | 155 | 14 | AR 4399 E1 |
| 150 | 180 | 14 | AR 4624 F1 |
| 160 | 190 | 14 | AR 4711 E1 |