NOK, Standard Oil Seal, TB4 Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: Oil seal designed to minimize lip deformation under reciprocating motion and pressure.
Primary Uses: Oil seal for reciprocating-shaft applications.
Shaft Motion: Reciprocating.
Dimensions

Specification Table
TB4 tpe Nitrile Rubber (NBR)
LIp Material NOK A795

Specification Table
TB4 tpe Nitrile Rubber (NBR)
LIp Material NOK A795
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 18 | 7 | - |
| 10 | 20 | 7 | - |
| 12 | 25 | 7 | - |
| 14 | 24 | 7 | - |
| 15 | 30 | 10 | AR 0600 E1 |
| 16 | 30 | 7 | AR 0687 E5 |
| 16 | 32 | 10 | - |
| 17 | 38 | 7 | AR 0768 E1 |
| 18 | 35 | 11 | - |
| 20 | 35 | 7 | AR 1012 E2 |
| 20 | 40 | 10 | AR 1032 E1 |
| 22 | 38 | 8 | AR 1133 E2 |
| 22 | 40 | 10 | - |
| 22 | 42 | 11 | AR 1148 F2 |
| 25 | 38 | 7 | - |
| 25 | 40 | 8 | AR 1314 E2 |
| 25 | 45 | 10 | AR 1337 E8 |
| 28 | 45 | 8 | AR 1550 E1 |
| 28 | 48 | 11 | AR 1563 E1 |
| 30 | 50 | 11 | AR 1709 E0 |
| 32 | 52 | 11 | AR 1904 E1 |
| 35 | 52 | 12 | AR 2072 E2 |
| 35 | 55 | 11 | AR 2085 E2 |
| 36 | 52 | 11 | AR 2165 E1 |
| 38 | 55 | 8 | - |
| 38 | 60 | 12 | AR 2246 E1 |
| 40 | 55 | 9 | AR 2361 E1 |
| 40 | 62 | 12 | AR 2390 E0 |
| 45 | 68 | 12 | AR 2668 E0 |
| 48 | 70 | 12 | AR 2791 F0 |
| 50 | 68 | 9 | - |
| 50 | 72 | 12 | AR 2864 E3 |
| 52 | 75 | 12 | AR 2967 E0 |
| 55 | 72 | 9 | AR 3040 E3 |
| 55 | 78 | 12 | AR 3055 E2 |
| 55 | 80 | 14 | AR 3063 E0 |
| 60 | 78 | 9 | AR 3204 E1 |
| 60 | 82 | 12 | AR 3222 E1 |
| 60 | 82 | 14 | AR 3224 E0 |
| 65 | 88 | 12 | AR 3400 E0 |
| 65 | 90 | 14 | AR 3410 E0 |
| 68 | 95 | 13 | AR 3463 F1 |
| 70 | 88 | 12 | AR 3505 E1 |
| 70 | 95 | 14 | AR 3528 E1 |
| 75 | 95 | 10 | AR 3609 E0 |
| 75 | 100 | 14 | AR 3619 F1 |
| 78 | 100 | 13 | AR 3694 E1 |
| 80 | 100 | 14 | AR 3735 E0 |
| 80 | 105 | 14 | AR 3745 E1 |
| 80 | 110 | 13 | AR 3756 E0 |
| 85 | 110 | 14 | AR 3843 E0 |
| 90 | 115 | 14 | AR 3933 E0 |
| 95 | 120 | 13 | AR 3994 E1 |
| 100 | 125 | 14 | AR 4064 E0 |
| 105 | 135 | 14 | AR 4153 E1 |
| 110 | 135 | 14 | AR 4207 E2 |
| 110 | 140 | 14 | AR 4212 E2 |
| 120 | 145 | 14 | AR 4336 E1 |
| 120 | 150 | 14 | AR 4346 F1 |
| 125 | 150 | 14 | AR 4396 E1 |
| 125 | 155 | 14 | - |
| 130 | 155 | 14 | AR 4445 E0 |
| 140 | 165 | 14 | AR 4538 E2 |
| 145 | 175 | 14 | AR 4581 E1 |
| 150 | 180 | 14 | AR 4624 G1 |
| 160 | 185 | 14 | AR 4708 E0 |
| 160 | 190 | 14 | - |
| 190 | 215 | 14 | AR 4971 E1 |
| 220 | 245 | 14 | AR 5201 E0 |
| 230 | 270 | 20 | AR 5290 E1 |
| 250 | 290 | 20 | AR 5407 E1 |