1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NOK Standard Oil Seal TCN Type

NOK Standard Oil Seal TCN Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 388.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features: Pressure-resistant oil seal with an auxiliary cage to minimize lip deformation under pressure. Used for high-pressure rotating shafts.

Primary Uses: Oil seal for pressurized duty (For allowable surge pressures 0.3~2.0 MPa {3~20 kgf/cm2})

Shaft Motion: Rotating.

Dimensions
                                                                             

Specification Table
TCN type Nitrile Rubber (NBR)
Lip material  NOK A795
DimensionsPart Number
Shaft diameter
d
Outside diameter
D
Width
b
7207-
8187-
8227-
10257-
12257-
13287-
14287-
15307-
16307-
17358-
18358-
19358-
20328-
204011-
22358-
224211-
234211-
24408-
25408-
254511AP 1338 F0
26428-
274711-
284811AP 1563 J4
30427-
305011AP 1709 H4
325211AP 1904 F3
345411AP 1978 G1
355511AP 2085 G1
385811AP 2240 G4
406211AP 2388 E5
426512AP 2507 H2
456812AP 2668 G4
487012AP 2791 G0
506812AP 2850 E0
507212AP 2864 I3
527512-
557812AP 3055 F3
588012-
608212AP 3222 B6
628512AP 3297 G3
658812AP 3400 I0
659013AP 3409 F1
709212AP 3519 I0
709513AP 3527 B9
7510013AP 3618 G7
8010513AP 3744 K5
8511013AP 3842 H3
9011513AP 3932 B7
9512013AP 3994 B7
10012513AP 4063 B0
10513514AP 4153 H0
11014014AP 4212 B0
11514514AP 4282 G0
12015014AP 4346 B7
12515514AP 4399 E0
13016014AP 4451 G3
13516514AP 4498 G0
14017014AP 4542 F0
15018014AP 4624 G0
17020016AP 4795 F0
19022516AP 4983 E0

TCN type Fluorocabon Rubber (FKM)
Lip Material  NOK F548
DimensionsPart Number
Shaft diameter
d
Outside diameter
D
Width
b
10257-
15307-
204011-
254511-
284811-
305011-
355511-
385811-
406211-
456812AP 2668 O2
507212-
557812AP 3055 H8
608212AP 3222 H4
709513AP 3527 F1
8010513AP 3744 J6
9011513AP 3932 H3
9512013AP 3994 H0
10012513AP 4063 J1
11014014AP 4212 G0
12015014AP 4346 H8
Part Number
AP1338F0
AP1563J4SALE
AP1709H4
AP1904F3
AP1978G1
AP2085G1
AP2240G4
AP2388E5SALE
AP2507H2
AP2668G4
AP2668O2
AP2791G0
AP2864I3
AP3055F3
AP3055H8
AP3222B6
AP3222H4
AP3297G3
AP3409F1
AP3527B9
AP3618G7
AP3744K5
AP3842H3
AP3932B7
AP3994B7
AP4063B0
AP4153H0
AP4212B0
AP4282G0
AP4346-H8
AP4346B7
AP4399E0
AP4498-G0
AP4542F0
AP4624G0
AP4795F0
AP4983E0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. d
(φ)
Seal Material Operating Temperature Range
(°C)
Outer Diameter D
(φ)
Width b
(mm)

฿ 411.67

NOK OILSEALS TCN TYPE 1 Piece(s) Same day -25Nitrile Rubber-11~704511

฿ 388.89

฿ 261.10

SEALS 1 Piece(s) Same day -28Nitrile Rubber-11~704811

฿ 415.71

ORING 1 Piece(s) Same day -30Nitrile Rubber-11~705011

฿ 449.98

SEALS 1 Piece(s) 3 Day(s) -32Nitrile Rubber-11~705211

฿ 458.92

SEALS 1 Piece(s) 3 Day(s) -34Nitrile Rubber-11~705411

฿ 458.92

OIL SEAL 1 Piece(s) Same day -35Nitrile Rubber-11~705511

฿ 482.76

SEALS 1 Piece(s) 3 Day(s) -38Nitrile Rubber-11~705811

฿ 524.48

฿ 352.14

SEALS 1 Piece(s) Same day -40Nitrile Rubber-11~706211

฿ 560.24

OIL SEAL 1 Piece(s) 3 Day(s) -42Nitrile Rubber-11~706512

฿ 593.02

SEALS 1 Piece(s) 3 Day(s) -45Nitrile Rubber-11~706812

฿ 4,075.65

OIL SEALS 1 Piece(s) 8 Day(s) -45Fluorine Rubber-16~1506812

฿ 627.29

SEALS 1 Piece(s) 3 Day(s) -48Nitrile Rubber-11~707012

฿ 676.46

SEALS 1 Piece(s) 3 Day(s) -50Nitrile Rubber-11~707212

฿ 700.30

OIL SEAL 1 Piece(s) 3 Day(s) -55Nitrile Rubber-11~707812

฿ 6,303.38

OIL SEALS 1 Piece(s) 7 Day(s) -55Fluorine Rubber-16~1507812

฿ 820.99

ORING 1 Piece(s) 3 Day(s) -60Nitrile Rubber-11~708212

฿ 7,500.69

OIL SEALS 1 Piece(s) 8 Day(s) -60Fluorine Rubber-16~1508212

฿ 977.44

SEALS 1 Piece(s) 3 Day(s) -62Nitrile Rubber-11~708512

฿ 1,086.21

SEALS 1 Piece(s) 3 Day(s) -65Nitrile Rubber-11~709013

฿ 1,086.21

ORING 1 Piece(s) 3 Day(s) -70Nitrile Rubber-11~709513

฿ 1,267.99

SEALS 1 Piece(s) 3 Day(s) -75Nitrile Rubber-11~7010013

฿ 1,267.99

OIL SEAL 1 Piece(s) 3 Day(s) -80Nitrile Rubber-11~7010513

฿ 1,509.37

SEALS 1 Piece(s) 3 Day(s) -85Nitrile Rubber-11~7011013

฿ 1,448.28

OIL SEAL 1 Piece(s) 3 Day(s) -90Nitrile Rubber-11~7011513

฿ 1,545.13

SEALS 1 Piece(s) 3 Day(s) -95Nitrile Rubber-11~7012013

฿ 1,653.90

ORING 1 Piece(s) 90 Day(s) -100Nitrile Rubber-11~7012513

฿ 2,099.41

SEALS 1 Piece(s) 3 Day(s) -105Nitrile Rubber-11~7013514

฿ 1,954.88

SEALS 1 Piece(s) 3 Day(s) -110Nitrile Rubber-11~7014014

฿ 2,378.04

SEALS 1 Piece(s) 3 Day(s) -115Nitrile Rubber-11~7014514

฿ 24,502.50

NOK OIL SEAL TCN TYPE 1 Piece(s) 90 Day(s) 10120Fluorine Rubber-16~15015014

฿ 2,196.26

SEALS 1 Piece(s) 3 Day(s) -120Nitrile Rubber-11~7015014

฿ 2,728.19

SEALS 1 Piece(s) 3 Day(s) -125Nitrile Rubber-11~7015514

฿ 3,261.00

NOK OIL SEAL TCN TYPE 1 Piece(s) 3 Day(s) 10135Nitrile Rubber-11~7016514

฿ 3,596.86

OIL SEAL 1 Piece(s) 3 Day(s) -140Nitrile Rubber-11~7017014

฿ 3,693.71

SEALS 1 Piece(s) 3 Day(s) -150Nitrile Rubber-11~7018014

฿ 5,165.83

SEALS 1 Piece(s) 3 Day(s) -170Nitrile Rubber-11~7020016

฿ 5,769.28

ORING 1 Piece(s) 3 Day(s) -190Nitrile Rubber-11~7022516

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant Seal Rim Area Material Rubber (Has Metal Ring)
Environment, Applications Pressure Resistance Dust Lip Presence Attaching Method From only the shaft end
Housing Groove No Two Liquids Separation No Pressure Resistance Limit(MPa) 0.98