NOK Standard Oil Seal TC Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
A metal rotation seal (around the boundary) with a dust lip.
Features: Oil seal for very fine dust duty on one side, and fluid sealed on the other side.
Primary Uses: Oil seal for dusty environments (Maximun pressure: 0.03 Mpa {0.3 fgf/cm2})
Shaft Motion: Rotating.
Dimensions

Specification Table
TC type Nitrile Rubber (NBR)
Lip Material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
TC type Acrylic Rubber (ACM)
Lip Material NOK T303
TC type Silicone Rubber (VMQ)
Lip Material NOK S728
TC type Fluorocarbon Rubber (FKM)
Lip Material NOK F585

Specification Table
TC type Nitrile Rubber (NBR)
Lip Material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 7 | 20 | 7 | AE 0090 A0 |
| 8 | 22 | 7 | AE 0158 A4 |
| 8 | 25 | 8 | AE 0164 E0 |
| 8 | 34 | 8 | AE 0169 E0 |
| 9 | 22 | 7 | AE 0205 A0 |
| 9 | 28 | 8 | AE 0210 E0 |
| 10 | 20 | 7 | AE 0260 J0 |
| 10 | 25 | 7 | AE 0279 A6 |
| 10 | 28 | 8 | AE 0285 E0 |
| 11 | 25 | 7 | AE 0311 E0 |
| 11 | 30 | 10 | AE 0315 E0 |
| 12 | 22 | 7 | AE 0371 E0 |
| 12 | 23 | 8 | AE 0375 E0 |
| 12 | 25 | 7 | AE 0382 A0 |
| 12 | 28 | 7 | AE 0387 E0 |
| 12 | 30 | 9 | AE 0393 E0 |
| 12 | 32 | 7 | AE 0399 E1 |
| 13 | 25 | 7 | AE 0473 F0 |
| 13 | 28 | 7 | AE 0478 A0 |
| 13 | 30 | 8 | AE 0483 G0 |
| 14 | 25 | 7 | AE 0519 E0 |
| 14 | 28 | 7 | AE 0526 A0 |
| 14 | 28 | 11 | AE 0529 E0 |
| 14 | 32 | 9 | AE 0536 E0 |
| 15 | 24 | 7 | AE 0584 F0 |
| 15 | 25 | 7 | AE 0588 K1 |
| 15 | 30 | 7 | AE 0598 A0 |
| 15 | 30 | 10 | AE 0600 E0 |
| 15 | 32 | 9 | AE 0604 E0 |
| 15 | 35 | 7 | AE 0610 F0 |
| 15 | 35 | 8 | AE 0611 E1 |
| 16 | 26 | 7 | AE 0678 F1 |
| 16 | 28 | 7 | AE 0685 G0 |
| 16 | 30 | 7 | AE 0687 A0 |
| 16 | 35 | 9 | AE 0698 E0 |
| 17 | 28 | 6 | AE 0735 E0 |
| 17 | 30 | 7 | AE 0743 E0 |
| 17 | 30 | 8 | AE 0745 E8 |
| 17 | 32 | 7 | AE 0750 E0 |
| 17 | 32 | 8 | AE 0751 H6 |
| 17 | 35 | 7 | AE 0759 E0 |
| 17 | 35 | 8 | AE 0760 H5 |
| 17 | 35 | 10 | AE 0761 F0 |
| 17 | 38 | 7 | AE 0768 E0 |
| 17 | 40 | 9 | AE 0772 E1 |
| 18 | 30 | 8 | AE 0817 E0 |
| 18 | 32 | 7 | AE 0823 E0 |
| 18 | 35 | 8 | AE 0829 A0 |
| 18 | 35 | 9 | AE 0831 E0 |
| 18 | 38 | 7 | AE 0838 E0 |
| 19 | 32 | 8 | AE 0870 E0 |
| 19 | 35 | 7 | AE 0874 E1 |
| 19 | 35 | 8 | AE 0875 A0 |
| 19 | 36 | 7 | AE 0879 E0 |
| 19 | 38 | 7 | AE 0880 E0 |
| 19 | 38 | 10 | AE 0881 E0 |
| 20 | 30 | 7 | AE 0984 H0 |
| 20 | 32 | 6 | AE 0995 E0 |
| 20 | 32 | 8 | AE 0997 E0 |
| 20 | 34 | 7 | AE 1003 E2 |
| 20 | 35 | 7 | AE 1012 G0 |
| 20 | 35 | 8 | AE 1013 A4 |
| 20 | 35 | 10 | AE 1015 F0 |
| 20 | 36 | 7 | AE 1017 F0 |
| 20 | 37 | 7 | AE 1020 E1 |
| 20 | 37 | 9 | AE 1022 E1 |
| 20 | 37 | 10 | AE 6758 E0 |
| 20 | 38 | 7 | AE 1024 F0 |
| 20 | 40 | 7 | AE 1029 E0 |
| 20 | 40 | 8 | AE 1030 E1 |
| 20 | 40 | 9 | AE 1031 E0 |
| 20 | 40 | 10 | AE 1032 G0 |
| 20 | 40 | 11 | AE 1033 A0 |
| 20 | 42 | 8 | AE 1037 E0 |
| 20 | 44 | 12 | AE 1042 E0 |
| 20 | 45 | 8 | AE 1043 E1 |
| 20 | 45 | 12 | AE 1045 E0 |
| 21 | 38 | 8 | AE 1089 E0 |
| 21 | 40 | 7 | AE 1092 E2 |
| 22 | 32 | 7 | AE 1116 E0 |
| 22 | 35 | 8 | AE 1127 E0 |
| 22 | 38 | 8 | AE 1133 E0 |
| 22 | 40 | 11 | AE 1141 E0 |
| 22 | 42 | 7 | AE 1145 E0 |
| 22 | 42 | 10 | AE 1147 E0 |
| 22 | 42 | 11 | AE 1148 A5 |
| 23 | 42 | 11 | AE 1224 A0 |
| 24 | 38 | 8 | AE 1252 E0 |
| 24 | 38 | 10 | AE 1255 E1 |
| 24 | 40 | 8 | AE 1260 A0 |
| 24 | 45 | 7 | AE 1265 E3 |
| 24 | 45 | 10 | AE 1266 E0 |
| 25 | 35 | 6 | AE 1292 G0 |
| 25 | 37 | 8 | AE 1302 E0 |
| 25 | 38 | 7 | AE 1306 K0 |
| 25 | 38 | 8 | AE 1307 E1 |
| 25 | 40 | 7 | AE 1313 E2 |
| 25 | 40 | 8 | AE 1314 A0 |
| 25 | 40 | 10 | AE 1315 F0 |
| 25 | 42 | 8 | AE 1322 F2 |
| 25 | 42 | 11 | AE 1325 E0 |
| 25 | 44 | 7 | AE 1327 E1 |
| 25 | 45 | 7 | AE 1334 E0 |
| 25 | 45 | 8 | AE 1335 E0 |
| 25 | 45 | 10 | AE 1337 F0 |
| 25 | 45 | 11 | AE 1338 A0 |
| 25 | 45 | 12 | AE 1339 E0 |
| 25 | 46 | 7 | AE 1344 E0 |
| 25 | 47 | 7 | AE 1350 E1 |
| 25 | 47 | 8 | AE 1351 E2 |
| 25 | 48 | 7 | AE 1356 E0 |
| 25 | 49 | 12 | AE 1358 E0 |
| 25 | 50 | 12 | AE 1363 E0 |
| 25 | 50 | 14 | - |
| 25 | 52 | 8 | AE 1374 E1 |
| 25 | 52 | 10 | AE 1377 F0 |
| 26 | 38 | 7 | AE 1463 E0 |
| 26 | 40 | 7 | AE 1467 E0 |
| 26 | 40 | 8 | - |
| 26 | 40 | 9 | - |
| 26 | 42 | 8 | AE 1474 A0 |
| 26 | 48 | 11 | AE 1481 E0 |
| 26 | 52 | 8 | AE 1484 E1 |
| 27 | 42 | 7 | AE 1510 E0 |
| 27 | 47 | 11 | AE 1518 A0 |
| 28 | 40 | 8 | AE 1538 E5 |
| 28 | 42 | 7 | AE 1543 E1 |
| 28 | 42 | 8 | AE 1544 F0 |
| 28 | 44 | 8 | AE 1545 F0 |
| 28 | 44 | 11 | AE 1546 E0 |
| 28 | 45 | 8 | AE 1550 F4 |
| 28 | 45 | 11 | AE 1553 F0 |
| 28 | 47 | 7 | AE 1557 E1 |
| 28 | 47 | 8 | AE 1558 F0 |
| 28 | 48 | 8 | AE 1562 F1 |
| 28 | 48 | 11 | AE 1563 A0 |
| 29 | 45 | 9 | AE 1630 E0 |
| 30 | 40 | 7 | AE 1656 F0 |
| 30 | 42 | 8 | AE 1666 F0 |
| 30 | 44 | 7 | AE 1671 E0 |
| 30 | 45 | 8 | AE 1679 A0 |
| 30 | 45 | 11 | AE 1681 E1 |
| 30 | 46 | 7 | AE 1688 E0 |
| 30 | 46 | 9 | AE 1689 E1 |
| 30 | 46 | 10 | AE 1690 E0 |
| 30 | 47 | 8 | AE 1692 E1 |
| 30 | 47 | 10 | AE 1693 E1 |
| 30 | 48 | 7 | AE 1699 E1 |
| 30 | 48 | 8 | AE 1700 E0 |
| 30 | 48 | 11 | AE 1702 E0 |
| 30 | 50 | 7 | AE 1704 E0 |
| 30 | 50 | 8 | AE 1705 G0 |
| 30 | 50 | 11 | AE 1709 A0 |
| 30 | 50 | 13 | AE 1712 E0 |
| 30 | 52 | 8 | AE 1720 E0 |
| 30 | 52 | 11 | AE 1723 F0 |
| 30 | 52 | 12 | AE 1724 E0 |
| 30 | 55 | 12 | AE 1736 E1 |
| 30 | 55 | 14 | AE 1738 E0 |
| 30 | 62 | 10 | AE 1748 F0 |
| 31 | 45 | 9 | AE 1794 E0 |
| 32 | 45 | 8 | AE 1880 E2 |
| 32 | 48 | 8 | AE 1894 G0 |
| 32 | 52 | 8 | AE 1902 E0 |
| 32 | 52 | 11 | AE 1904 A0 |
| 32 | 54 | 10 | AE 1910 E0 |
| 33 | 44 | 8 | - |
| 33 | 50 | 11 | AE 1935 E1 |
| 34 | 52 | 11 | AE 1975 E0 |
| 34 | 54 | 11 | AE 1978 A0 |
| 35 | 47 | 7 | AE 2041 E0 |
| 35 | 48 | 8 | AE 2048 K0 |
| 35 | 50 | 7 | AE 2056 E0 |
| 35 | 50 | 8 | AE 2057 A0 |
| 35 | 50 | 12 | AE 2061 E0 |
| 35 | 52 | 7 | AE 2066 E0 |
| 35 | 52 | 8 | AE 2067 E1 |
| 35 | 52 | 9 | AE 2068 E0 |
| 35 | 52 | 11 | AE 2071 F0 |
| 35 | 52 | 12 | AE 2072 E0 |
| 35 | 55 | 8 | AE 2081 E0 |
| 35 | 55 | 9 | AE 2083 E1 |
| 35 | 55 | 10 | AE 2084 E0 |
| 35 | 55 | 11 | AE 2085 A0 |
| 35 | 55 | 12 | AE 2086 E1 |
| 35 | 60 | 12 | AE 2107 E1 |
| 35 | 60 | 14 | AE 2108 E0 |
| 35 | 62 | 10 | AE 2118 E0 |
| 35 | 62 | 12 | AE 2121 F1 |
| 36 | 58 | 12 | AE 2170 E0 |
| 37 | 53 | 7 | AE 2196 E0 |
| 38 | 50 | 8 | AE 2218 E0 |
| 38 | 55 | 8 | AE 2230 E0 |
| 38 | 55 | 9 | AE 2231 F0 |
| 38 | 58 | 7 | AE 2238 E0 |
| 38 | 58 | 8 | AE 2239 E0 |
| 38 | 58 | 11 | AE 2240 A0 |
| 38 | 58 | 13 | AE 2242 E0 |
| 38 | 60 | 11 | AE 2245 E0 |
| 38 | 62 | 9 | AE 2249 E0 |
| 38 | 62 | 11 | AE 2250 E0 |
| 40 | 52 | 8 | AE 2343 E0 |
| 40 | 55 | 8 | AE 2359 H0 |
| 40 | 55 | 9 | AE 2361 E0 |
| 40 | 56 | 10 | AE 2366 E0 |
| 40 | 58 | 8 | AE 2369 A0 |
| 40 | 58 | 12 | AE 2372 E0 |
| 40 | 60 | 12 | AE 2379 E0 |
| 40 | 62 | 8 | AE 2386 H1 |
| 40 | 62 | 11 | AE 2388 A0 |
| 40 | 62 | 12 | AE 2390 K0 |
| 40 | 63 | 7 | AE 2396 F0 |
| 40 | 65 | 10 | AE 2402 E0 |
| 40 | 65 | 12 | AE 2403 F0 |
| 40 | 65 | 14 | AE 2405 E1 |
| 40 | 68 | 11 | - |
| 42 | 55 | 9 | AE 2483 E0 |
| 42 | 60 | 9 | AE 2493 E0 |
| 42 | 65 | 9 | AE 2504 F0 |
| 42 | 65 | 12 | AE 2507 A0 |
| 44 | 60 | 9 | AE 2557 E2 |
| 44 | 62 | 10 | AE 2560 E0 |
| 45 | 60 | 9 | AE 2643 E1 |
| 45 | 62 | 9 | AE 2651 A0 |
| 45 | 62 | 12 | - |
| 45 | 68 | 9 | AE 2666 E0 |
| 45 | 68 | 12 | AE 2668 A0 |
| 45 | 68 | 14 | AE 2670 E0 |
| 45 | 70 | 12 | AE 2676 E0 |
| 45 | 70 | 14 | AE 2677 E0 |
| 45 | 72 | 12 | AE 2685 H0 |
| 46 | 64 | 11 | AE 2716 E0 |
| 48 | 62 | 9 | AE 2775 E0 |
| 48 | 65 | 9 | AE 2780 F0 |
| 48 | 70 | 9 | AE 2788 H1 |
| 48 | 70 | 12 | AE 2791 A0 |
| 48 | 70 | 14 | AE 2793 E0 |
| 49 | 70 | 11 | AE 2808 E0 |
| 50 | 65 | 9 | - |
| 50 | 68 | 9 | AE 2847 A0 |
| 50 | 68 | 10 | AE 2848 G0 |
| 50 | 70 | 10 | AE 2854 E0 |
| 50 | 70 | 11 | AE 2856 E0 |
| 50 | 70 | 12 | AE 2857 E0 |
| 50 | 72 | 9 | AE 2861 E1 |
| 50 | 72 | 10 | AE 2862 E1 |
| 50 | 72 | 12 | AE 2864 A0 |
| 50 | 72 | 14 | - |
| 50 | 80 | 12 | AE 2887 E0 |
| 50 | 80 | 14 | AE 2888 E0 |
| 52 | 70 | 9 | AE 2959 H1 |
| 52 | 75 | 9 | AE 2965 F1 |
| 52 | 75 | 12 | AE 2967 A0 |
| 52 | 75 | 14 | AE 2969 E0 |
| 52 | 78 | 12 | AE 2972 E0 |
| 54 | 70 | 9 | AE 3010 E0 |
| 55 | 70 | 9 | AE 3036 E1 |
| 55 | 72 | 9 | AE 3040 A0 |
| 55 | 72 | 12 | AE 3042 E2 |
| 55 | 75 | 9 | AE 3045 E0 |
| 55 | 78 | 9 | - |
| 55 | 78 | 12 | AE 3055 A0 |
| 55 | 78 | 14 | AE 3056 E0 |
| 55 | 79 | 13 | AE 3059 E0 |
| 55 | 80 | 10 | AE 3061 E0 |
| 55 | 80 | 12 | AE 3062 E1 |
| 55 | 85 | 14 | AE 3072 F0 |
| 56 | 72 | 9 | AE 3092 E2 |
| 56 | 78 | 9 | AE 3093 E0 |
| 56 | 78 | 12 | AE 3094 E0 |
| 58 | 75 | 9 | AE 3148 F1 |
| 58 | 80 | 9 | AE 3152 E0 |
| 58 | 80 | 12 | AE 3154 A6 |
| 58 | 90 | 11 | AE 3159 E0 |
| 60 | 75 | 9 | AE 3193 F0 |
| 60 | 78 | 9 | AE 3204 E0 |
| 60 | 80 | 12 | AE 3213 E5 |
| 60 | 80 | 13 | AE 3215 E0 |
| 60 | 82 | 9 | AE 3220 E0 |
| 60 | 82 | 12 | AE 3222 A0 |
| 60 | 82 | 14 | AE 3224 E0 |
| 60 | 85 | 12 | AE 3234 F2 |
| 60 | 90 | 11 | AE 3241 E1 |
| 60 | 90 | 13 | AE 3243 E0 |
| 60 | 90 | 14 | AE 3244 E0 |
| 62 | 80 | 9 | AE 3290 E3 |
| 62 | 85 | 9 | AE 3295 E0 |
| 62 | 85 | 12 | AE 3297 A0 |
| 63 | 80 | 9 | AE 3316 F0 |
| 63 | 85 | 12 | AE 3321 E0 |
| 65 | 88 | 12 | AE 3400 A0 |
| 65 | 88 | 14 | AE 3402 E0 |
| 65 | 90 | 13 | AE 3409 A0 |
| 65 | 95 | 14 | AE 3414 F1 |
| 65 | 95 | 16 | - |
| 68 | 90 | 12 | AE 3459 A5 |
| 68 | 95 | 13 | AE 3463 F0 |
| 70 | 82 | 6 | BE 4511 E0 |
| 70 | 88 | 12 | AE 3505 F3 |
| 70 | 90 | 12 | AE 3513 E0 |
| 70 | 92 | 12 | AE 3519 A0 |
| 70 | 92 | 14 | AE 3521 E0 |
| 70 | 95 | 13 | AE 3527 E0 |
| 70 | 100 | 13 | AE 8520 E2 |
| 70 | 100 | 14 | AE 3532 E0 |
| 71 | 95 | 13 | AE 3549 E0 |
| 72 | 94 | 10 | - |
| 75 | 95 | 13 | AE 3611 E0 |
| 75 | 100 | 13 | AE 3618 A0 |
| 75 | 105 | 15 | - |
| 75 | 110 | 13 | - |
| 78 | 100 | 13 | - |
| 80 | 100 | 12 | AE 3733 E0 |
| 80 | 100 | 13 | AE 3734 E0 |
| 80 | 105 | 13 | AE 3744 A0 |
| 80 | 105 | 15 | AE 3746 F0 |
| 80 | 115 | 15 | AE 3761 E0 |
| 85 | 110 | 13 | AE 3842 A0 |
| 85 | 110 | 15 | AE 3844 E0 |
| 85 | 115 | 15 | AE 3852 E0 |
| 85 | 120 | 15 | AE 3855 E0 |
| 90 | 110 | 13 | AE 3921 F0 |
| 90 | 115 | 13 | AE 3932 A9 |
| 90 | 115 | 15 | AE 3934 E0 |
| 90 | 120 | 13 | AE 3938 E0 |
| 90 | 120 | 15 | AE 3939 E0 |
| 90 | 125 | 15 | AE 3944 F0 |
| 90 | 125 | 17 | AE 3945 E0 |
| 90 | 135 | 15 | AE 3951 E0 |
| 95 | 115 | 13 | AE 3984 E0 |
| 95 | 120 | 13 | AE 3994 A0 |
| 95 | 120 | 15 | AE 3995 E0 |
| 95 | 130 | 15 | AE 4007 E0 |
| 95 | 130 | 17 | - |
| 100 | 114 | 12 | - |
| 100 | 125 | 13 | AE 4063 F0 |
| 100 | 125 | 15 | AE 4065 E0 |
| 100 | 130 | 13 | AE 4073 E0 |
| 100 | 135 | 15 | AE 4079 E0 |
| 100 | 135 | 17 | - |
| 105 | 135 | 14 | AE 4153 E0 |
| 105 | 135 | 16 | - |
| 105 | 140 | 15 | AE 4161 E0 |
| 110 | 140 | 14 | AE 4212 H7 |
| 110 | 140 | 16 | - |
| 110 | 145 | 15 | AE 4221 E0 |
| 110 | 145 | 17 | - |
| 112 | 145 | 14 | AE 4237 E0 |
| 115 | 140 | 15 | AE 4279 E0 |
| 115 | 145 | 14 | AE 4282 E0 |
| 115 | 145 | 16 | - |
| 115 | 150 | 16 | - |
| 120 | 150 | 14 | AE 4346 H0 |
| 120 | 150 | 16 | - |
| 120 | 155 | 16 | AE 4355 E0 |
| 120 | 155 | 18 | - |
| 125 | 155 | 14 | AE 4399 F0 |
| 125 | 155 | 16 | AE 4400 F0 |
| 125 | 160 | 16 | - |
| 125 | 160 | 18 | - |
| 130 | 160 | 14 | AE 4451 F0 |
| 130 | 160 | 16 | - |
| 135 | 160 | 14 | - |
| 135 | 165 | 14 | AE 4498 E2 |
| 135 | 175 | 16 | - |
| 140 | 160 | 14 | AE 4535 G0 |
| 140 | 170 | 14 | AE 4542 E0 |
| 140 | 180 | 16 | - |
| 140 | 185 | 16 | AE 4558 E0 |
| 145 | 175 | 14 | AE 4581 E0 |
| 145 | 175 | 16 | - |
| 145 | 176 | 14 | - |
| 145 | 190 | 16 | AE 4588 E0 |
| 150 | 180 | 14 | AE 4624 F6 |
| 150 | 180 | 16 | AE 4626 F0 |
| 155 | 180 | 15 | AE 4666 E0 |
| 155 | 200 | 20 | AE 4678 E0 |
| 160 | 190 | 15 | AE 4712 E1 |
| 160 | 190 | 16 | AE 4713 E0 |
| 160 | 196 | 20 | - |
| 170 | 200 | 16 | AE 4795 E0 |
| 170 | 205 | 16 | AE 4800 E0 |
| 170 | 225 | 20 | - |
| 180 | 210 | 16 | AE 4898 E5 |
| 180 | 215 | 18 | - |
| 185 | 210 | 15 | AE 4943 E1 |
| 190 | 225 | 16 | AE 4983 P2 |
| 200 | 230 | 15 | AE 5053 E2 |
| 200 | 235 | 18 | - |
| 200 | 240 | 17 | - |
| 200 | 240 | 20 | AE 5068 E2 |
| 210 | 250 | 16 | - |
| 210 | 250 | 20 | - |
| 220 | 250 | 16 | AE 5205 E1 |
| 220 | 255 | 18 | AE 5208 G3 |
| 220 | 260 | 22 | - |
| 220 | 275 | 23 | AE 5224 E0 |
| 220 | 275 | 26 | - |
| 230 | 260 | 20 | - |
| 230 | 270 | 16 | AE 5289 E0 |
| 230 | 270 | 20 | AE 5290 E0 |
| 240 | 270 | 20 | AE 5341 E0 |
| 240 | 275 | 16 | AE 5346 E0 |
| 240 | 275 | 18 | - |
| 240 | 280 | 19 | - |
| 250 | 285 | 18 | - |
| 250 | 310 | 25 | - |
| 260 | 320 | 25 | - |
| 270 | 330 | 25 | - |
| 280 | 320 | 22 | - |
| 280 | 340 | 28 | - |
| 290 | 350 | 25 | - |
| 300 | 360 | 25 | - |
TC type Acrylic Rubber (ACM)
Lip Material NOK T303
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 9 | 22 | 7 | AE 0205 E0 |
| 12 | 22 | 7 | AE 0371 L0 |
| 15 | 30 | 7 | AE 0598 A1 |
| 16 | 30 | 7 | AE 0687 A1 |
| 18 | 35 | 8 | - |
| 20 | 35 | 7 | AE 1012 J0 |
| 20 | 35 | 8 | AE 1013 E0 |
| 22 | 38 | 8 | AE 1133 F0 |
| 22 | 40 | 9 | AE 1139 E0 |
| 22 | 42 | 10 | - |
| 24 | 40 | 8 | AE 1260 A1 |
| 25 | 40 | 8 | AE 1314 A1 |
| 25 | 45 | 10 | - |
| 26 | 42 | 8 | AE 1474 A1 |
| 28 | 45 | 8 | AE 1550 E0 |
| 28 | 48 | 11 | - |
| 30 | 45 | 8 | AE 1679 A1 |
| 30 | 50 | 8 | AE 1705 F0 |
| 30 | 50 | 11 | - |
| 32 | 50 | 10 | AE 1896 E0 |
| 32 | 52 | 8 | AE 1902 G0 |
| 32 | 52 | 11 | AE 1904 A1 |
| 35 | 50 | 8 | AE 2057 H0 |
| 35 | 55 | 11 | AE 2085 A1 |
| 38 | 55 | 8 | AE 2230 H0 |
| 38 | 58 | 11 | AE 2240 A1 |
| 40 | 58 | 8 | AE 2369 A1 |
| 40 | 62 | 11 | AE 2388 A1 |
| 40 | 64 | 12 | AE 2398 E0 |
| 42 | 60 | 9 | AE 2493 F0 |
| 42 | 65 | 12 | AE 2507 A1 |
| 45 | 62 | 9 | AE 2651 A1 |
| 45 | 68 | 12 | AE 2668 A1 |
| 48 | 70 | 12 | AE 2791 A1 |
| 50 | 68 | 9 | AE 2847 A7 |
| 50 | 72 | 12 | AE 2864 A1 |
| 52 | 75 | 12 | AE 2967 A1 |
| 55 | 72 | 9 | AE 3040 A1 |
| 55 | 78 | 12 | AE 3055 A1 |
| 55 | 80 | 12 | - |
| 58 | 80 | 12 | AE 3154 A7 |
| 60 | 82 | 12 | AE 3222 A1 |
| 60 | 85 | 12 | AE 3234 E0 |
| 62 | 85 | 12 | AE 3297 A1 |
| 65 | 88 | 12 | AE 3400 A1 |
| 65 | 90 | 13 | AE 3409 A1 |
| 68 | 90 | 12 | AE 3459 A1 |
| 70 | 92 | 12 | AE 3519 A1 |
| 70 | 95 | 13 | AE 3527 A1 |
| 75 | 100 | 13 | AE 3618 A1 |
| 80 | 100 | 13 | AE 3734 F0 |
| 80 | 105 | 13 | AE 3744 A1 |
| 85 | 110 | 13 | AE 3842 A1 |
| 90 | 115 | 13 | AE 3932 A1 |
| 90 | 125 | 17 | - |
| 95 | 120 | 13 | AE 3994 A1 |
| 100 | 125 | 13 | AE 4063 G0 |
| 105 | 135 | 14 | - |
| 110 | 140 | 14 | AE 4212 F1 |
| 115 | 145 | 14 | - |
| 120 | 150 | 14 | - |
| 125 | 155 | 14 | - |
| 130 | 160 | 14 | - |
| 135 | 165 | 14 | - |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | - |
| 150 | 180 | 14 | - |
| 170 | 200 | 16 | - |
| 170 | 225 | 16 | - |
| 180 | 210 | 16 | - |
| 200 | 235 | 18 | - |
| 210 | 265 | 25 | - |
| 240 | 275 | 18 | - |
TC type Silicone Rubber (VMQ)
Lip Material NOK S728
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 22 | 7 | AE 0158 A2 |
| 10 | 25 | 7 | AE 0279 A2 |
| 12 | 25 | 7 | AE 0382 A2 |
| 16 | 30 | 7 | AE 0687 A7 |
| 17 | 32 | 8 | - |
| 17 | 35 | 8 | AE 0760 A2 |
| 18 | 35 | 8 | AE 0829 A2 |
| 20 | 35 | 8 | AE 1013 A2 |
| 20 | 36 | 7 | AE 1017 G1 |
| 22 | 42 | 11 | AE 1148 A2 |
| 25 | 40 | 8 | AE 1314 A8 |
| 25 | 45 | 11 | AE 1338 A2 |
| 28 | 48 | 11 | AE 1563 A2 |
| 30 | 45 | 8 | AE 1679 A4 |
| 30 | 50 | 11 | AE 1709 A2 |
| 32 | 52 | 11 | AE 1904 A7 |
| 35 | 50 | 8 | AE 2057 F1 |
| 35 | 55 | 11 | AE 2085 Q2 |
| 38 | 58 | 11 | AE 2240 A7 |
| 40 | 58 | 8 | AE 2369 A9 |
| 40 | 62 | 11 | AE 2388 A6 |
| 42 | 65 | 12 | AE 2507 A2 |
| 45 | 62 | 9 | AE 2651 A8 |
| 45 | 68 | 12 | AE 2668 H0 |
| 48 | 70 | 12 | AE 2791 A2 |
| 50 | 72 | 12 | AE 2864 A9 |
| 52 | 70 | 9 | AE 2959 E0 |
| 52 | 75 | 12 | AE 2967 A2 |
| 55 | 72 | 9 | AE 3040 A7 |
| 55 | 78 | 12 | AE 3055 A9 |
| 57 | 77 | 12 | AE 3106 E2 |
| 60 | 82 | 12 | AE 3222 A2 |
| 65 | 88 | 12 | AE 3400 A7 |
| 65 | 90 | 13 | AE 3409 A6 |
| 70 | 88 | 12 | - |
| 70 | 92 | 12 | AE 3519 A7 |
| 70 | 95 | 13 | AE 3527 A9 |
| 75 | 100 | 13 | AE 3618 A2 |
| 80 | 100 | 12 | AE 3733 G1 |
| 80 | 105 | 13 | AE 3744 A7 |
| 85 | 110 | 13 | AE 3842 F0 |
| 90 | 115 | 13 | AE 3932 S1 |
| 95 | 120 | 13 | AE 3994 F1 |
| 100 | 125 | 13 | AE 4063 J0 |
| 105 | 135 | 14 | AE 4153 H2 |
| 110 | 140 | 14 | - |
| 115 | 145 | 14 | - |
| 120 | 150 | 14 | - |
| 125 | 155 | 14 | AE 4399 I0 |
| 130 | 160 | 14 | AE 4451 H1 |
| 135 | 165 | 14 | - |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | AE 4581 G0 |
| 150 | 180 | 14 | - |
TC type Fluorocarbon Rubber (FKM)
Lip Material NOK F585
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 22 | 7 | AE 0158 F2 |
| 10 | 25 | 7 | - |
| 12 | 25 | 7 | AE 0382 K1 |
| 14 | 28 | 7 | AE 0526 F0 |
| 15 | 30 | 7 | - |
| 16 | 30 | 7 | - |
| 17 | 35 | 8 | AE 0760 F0 |
| 19 | 35 | 8 | - |
| 20 | 35 | 8 | AE 1013 F2 |
| 20 | 40 | 11 | - |
| 22 | 42 | 11 | - |
| 24 | 40 | 8 | - |
| 25 | 40 | 8 | AE 1314 J1 |
| 25 | 45 | 11 | AE 1338 G2 |
| 28 | 48 | 11 | - |
| 30 | 45 | 8 | - |
| 30 | 50 | 11 | AE 1709 J2 |
| 32 | 52 | 11 | - |
| 35 | 50 | 8 | - |
| 35 | 55 | 11 | AE 2085 K4 |
| 38 | 58 | 11 | - |
| 40 | 55 | 8 | - |
| 40 | 58 | 8 | - |
| 40 | 62 | 11 | - |
| 42 | 65 | 12 | - |
| 45 | 62 | 9 | AE 2651 F4 |
| 45 | 68 | 12 | - |
| 48 | 70 | 12 | - |
| 50 | 68 | 9 | AE 2847 J3 |
| 50 | 72 | 12 | AE 2864 J1 |
| 52 | 75 | 12 | - |
| 55 | 72 | 9 | AE 3040 I4 |
| 55 | 78 | 12 | AE 3055 E2 |
| 58 | 80 | 12 | - |
| 60 | 78 | 9 | AE 3204 G2 |
| 60 | 82 | 12 | AE 3222 G0 |
| 65 | 88 | 12 | AE 3400 F1 |
| 65 | 90 | 13 | AE 3409 F4 |
| 68 | 95 | 13 | AE 3463 E0 |
| 70 | 88 | 12 | AE 3505 G3 |
| 70 | 92 | 12 | AE 3519 M3 |
| 70 | 95 | 13 | - |
| 75 | 100 | 13 | AE 3618 F3 |
| 80 | 105 | 13 | - |
| 85 | 110 | 13 | AE 3842 A5 |
| 90 | 115 | 13 | AE 3932 A6 |
| 95 | 120 | 13 | - |
| 100 | 125 | 13 | AE 4063 I0 |
| 100 | 135 | 15 | AE 4079 F1 |
| 105 | 135 | 14 | - |
| 110 | 140 | 14 | AE 4212 I8 |
| 115 | 145 | 14 | - |
| 120 | 150 | 14 | - |
| 125 | 155 | 14 | - |
| 130 | 160 | 14 | - |
| 135 | 165 | 14 | - |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | - |
| 150 | 180 | 14 | - |
| 160 | 190 | 16 | - |
| 170 | 200 | 16 | - |
| 180 | 210 | 16 | - |
| 190 | 225 | 16 | - |
| 200 | 240 | 20 | - |
| 210 | 250 | 20 | - |
| 220 | 260 | 22 | - |
| 230 | 260 | 20 | - |
| 240 | 280 | 19 | - |
| 250 | 310 | 25 | - |
| 260 | 320 | 25 | - |
| 280 | 340 | 28 | - |
| 290 | 350 | 25 | - |
| 300 | 360 | 25 | - |