NOK Standard Oil Seal TB Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
A metal rotation seal (around the boundary) with a dust lip.
Features: Oil seal for very fine dust duty on one side, and fluid sealed on the other side.
Primary Uses: Oil seal for dusty environments (Maximun pressure: 0.03 Mpa {0.3 fgf/cm2})
Shaft Motion: Rotating.
Dimensions

Specification Table
TB type Nitrile Rubber (NBR)
Lip Material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
TB type Acrylic Rubber (ACM)
Lip Material NOK T303
TB type Silicone Rubber (VMQ)
Lip Material NOK S728
TC type Fluorocarbon Rubber (FKM)
Lip Material NOK F585

Specification Table
TB type Nitrile Rubber (NBR)
Lip Material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 7 | 20 | 7 | - |
| 8 | 22 | 7 | AD 0158 E0 |
| 8 | 25 | 8 | - |
| 8 | 34 | 8 | - |
| 9 | 22 | 7 | - |
| 9 | 28 | 8 | - |
| 10 | 20 | 7 | AD 0260 E1 |
| 10 | 25 | 7 | AD 0279 E0 |
| 10 | 28 | 8 | - |
| 11 | 25 | 7 | AD 0311 E0 |
| 11 | 30 | 10 | - |
| 12 | 22 | 7 | AD 0371 E0 |
| 12 | 23 | 8 | - |
| 12 | 25 | 7 | AD 0382 E0 |
| 12 | 28 | 7 | - |
| 12 | 30 | 9 | - |
| 12 | 32 | 7 | - |
| 13 | 25 | 7 | AD 0473 E0 |
| 13 | 28 | 7 | - |
| 13 | 30 | 8 | - |
| 14 | 25 | 7 | - |
| 14 | 28 | 7 | AD 0526 E0 |
| 14 | 28 | 11 | - |
| 14 | 32 | 9 | - |
| 15 | 25 | 7 | AD 0588 G0 |
| 15 | 30 | 7 | AD 0598 G0 |
| 15 | 30 | 10 | - |
| 15 | 32 | 9 | AD 0604 E0 |
| 15 | 35 | 7 | - |
| 15 | 35 | 8 | - |
| 16 | 26 | 7 | AD 0678 F0 |
| 16 | 28 | 7 | AD 0685 F0 |
| 16 | 30 | 7 | AD 0687 H0 |
| 16 | 35 | 9 | - |
| 17 | 28 | 6 | AD 0735 P0 |
| 17 | 30 | 7 | - |
| 17 | 30 | 8 | AD 0745 E1 |
| 17 | 32 | 7 | - |
| 17 | 32 | 8 | AD 0751 F0 |
| 17 | 35 | 7 | AD 0759 E0 |
| 17 | 35 | 8 | AD 0760 E1 |
| 17 | 35 | 10 | - |
| 17 | 38 | 7 | AD 0768 E0 |
| 17 | 40 | 9 | - |
| 18 | 30 | 8 | - |
| 18 | 32 | 7 | AD 0823 E0 |
| 18 | 35 | 8 | AD 0829 F0 |
| 18 | 35 | 9 | - |
| 18 | 38 | 7 | - |
| 19 | 32 | 8 | - |
| 19 | 35 | 7 | - |
| 19 | 35 | 8 | AD 0875 E0 |
| 19 | 36 | 7 | - |
| 19 | 38 | 7 | AD 0880 E0 |
| 19 | 38 | 10 | AD 0881 E0 |
| 20 | 30 | 7 | - |
| 20 | 32 | 6 | - |
| 20 | 32 | 8 | AD 0997 I1 |
| 20 | 34 | 7 | - |
| 20 | 35 | 7 | AD 1012 F2 |
| 20 | 35 | 8 | AD 1013 E0 |
| 20 | 35 | 10 | AD 1015 F0 |
| 20 | 36 | 7 | AD 1017 E0 |
| 20 | 37 | 7 | - |
| 20 | 37 | 9 | - |
| 20 | 37 | 10 | - |
| 20 | 38 | 7 | - |
| 20 | 40 | 7 | AD 1029 F0 |
| 20 | 40 | 8 | - |
| 20 | 40 | 9 | - |
| 20 | 40 | 10 | AD 1032 F0 |
| 20 | 40 | 11 | AD 1033 F0 |
| 20 | 42 | 8 | - |
| 20 | 44 | 12 | - |
| 20 | 45 | 8 | - |
| 20 | 45 | 12 | AD 1045 E0 |
| 21 | 38 | 8 | - |
| 21 | 40 | 7 | - |
| 22 | 35 | 8 | AD 1127 E0 |
| 22 | 38 | 8 | AD 1133 F1 |
| 22 | 40 | 11 | - |
| 22 | 42 | 7 | AD 1145 E0 |
| 22 | 42 | 10 | AD 1147 F0 |
| 22 | 42 | 11 | AD 1148 F0 |
| 23 | 42 | 11 | AD 1224 E4 |
| 24 | 38 | 8 | AD 1252 E0 |
| 24 | 38 | 10 | - |
| 24 | 40 | 8 | AD 1260 E0 |
| 24 | 45 | 7 | - |
| 24 | 45 | 10 | AD 1266 F0 |
| 25 | 35 | 6 | - |
| 25 | 38 | 7 | AD 1306 H1 |
| 25 | 38 | 8 | AD 1307 E0 |
| 25 | 40 | 7 | AD 1313 E3 |
| 25 | 40 | 8 | AD 1314 F0 |
| 25 | 40 | 10 | - |
| 25 | 42 | 8 | - |
| 25 | 42 | 11 | - |
| 25 | 45 | 7 | - |
| 25 | 45 | 8 | AD 1335 E0 |
| 25 | 45 | 10 | AD 1337 G0 |
| 25 | 45 | 11 | AD 1338 E2 |
| 25 | 45 | 12 | - |
| 25 | 46 | 7 | - |
| 25 | 47 | 7 | - |
| 25 | 47 | 8 | AD 1351 E1 |
| 25 | 48 | 7 | AD 1356 E0 |
| 25 | 49 | 12 | - |
| 25 | 50 | 12 | - |
| 25 | 50 | 14 | AD 1364 E0 |
| 25 | 52 | 10 | - |
| 26 | 38 | 7 | - |
| 26 | 40 | 7 | AD 1467 E0 |
| 26 | 40 | 8 | AD 1468 E0 |
| 26 | 40 | 9 | AD 1469 E0 |
| 26 | 42 | 8 | AD 1474 E0 |
| 26 | 48 | 11 | AD 1481 E0 |
| 26 | 52 | 8 | - |
| 27 | 42 | 7 | - |
| 27 | 47 | 11 | AD 1518 H0 |
| 28 | 40 | 8 | AD 1538 E0 |
| 28 | 42 | 7 | - |
| 28 | 42 | 8 | - |
| 28 | 44 | 8 | AD 1545 E0 |
| 28 | 44 | 11 | AD 1546 E0 |
| 28 | 45 | 8 | AD 1550 F0 |
| 28 | 45 | 11 | - |
| 28 | 47 | 7 | - |
| 28 | 47 | 8 | - |
| 28 | 48 | 8 | AD 1562 E0 |
| 28 | 48 | 11 | AD 1563 E0 |
| 29 | 45 | 9 | - |
| 30 | 42 | 8 | AD 1666 E0 |
| 30 | 44 | 7 | AD 1671 G0 |
| 30 | 45 | 8 | AD 1679 G0 |
| 30 | 45 | 11 | AD 1681 E0 |
| 30 | 46 | 7 | - |
| 30 | 46 | 9 | - |
| 30 | 46 | 10 | - |
| 30 | 47 | 8 | - |
| 30 | 47 | 10 | - |
| 30 | 48 | 7 | AD 1699 E0 |
| 30 | 48 | 8 | - |
| 30 | 48 | 11 | - |
| 30 | 50 | 7 | - |
| 30 | 50 | 8 | AD 1705 E0 |
| 30 | 50 | 11 | AD 1709 E0 |
| 30 | 50 | 13 | - |
| 30 | 52 | 8 | AD 1720 E0 |
| 30 | 52 | 11 | AD 1723 E0 |
| 30 | 52 | 12 | - |
| 30 | 55 | 12 | - |
| 30 | 55 | 14 | - |
| 31 | 45 | 9 | - |
| 32 | 45 | 8 | AD 1880 E0 |
| 32 | 48 | 8 | AD 1894 E0 |
| 32 | 52 | 8 | AD 1902 E1 |
| 32 | 52 | 11 | AD 1904 F0 |
| 32 | 54 | 10 | - |
| 33 | 44 | 8 | AD 1929 F1 |
| 33 | 50 | 11 | - |
| 34 | 52 | 11 | - |
| 34 | 54 | 11 | AD 1978 E0 |
| 35 | 48 | 8 | AD 2048 F0 |
| 35 | 50 | 7 | - |
| 35 | 50 | 8 | AD 2057 G2 |
| 35 | 50 | 12 | - |
| 35 | 52 | 7 | AD 2066 E0 |
| 35 | 52 | 8 | - |
| 35 | 52 | 9 | - |
| 35 | 52 | 11 | AD 2071 E1 |
| 35 | 52 | 12 | AD 2072 E0 |
| 35 | 55 | 8 | AD 2081 F0 |
| 35 | 55 | 9 | AD 2083 E0 |
| 35 | 55 | 10 | - |
| 35 | 55 | 11 | AD 2085 G0 |
| 35 | 55 | 12 | - |
| 35 | 60 | 12 | AD 2107 E0 |
| 35 | 60 | 14 | AD 2108 F0 |
| 35 | 62 | 12 | - |
| 36 | 58 | 12 | - |
| 37 | 53 | 7 | - |
| 38 | 50 | 8 | - |
| 38 | 55 | 8 | AD 2230 I0 |
| 38 | 55 | 9 | AD 2231 E0 |
| 38 | 58 | 7 | - |
| 38 | 58 | 8 | AD 2239 E0 |
| 38 | 58 | 11 | AD 2240 I0 |
| 38 | 58 | 13 | - |
| 38 | 60 | 11 | - |
| 38 | 62 | 9 | - |
| 38 | 62 | 11 | - |
| 40 | 52 | 8 | AD 2343 E0 |
| 40 | 55 | 8 | AD 2359 G0 |
| 40 | 55 | 9 | - |
| 40 | 56 | 10 | - |
| 40 | 58 | 8 | AD 2369 F0 |
| 40 | 58 | 12 | - |
| 40 | 60 | 12 | AD 2379 E0 |
| 40 | 62 | 8 | AD 2386 E0 |
| 40 | 62 | 11 | AD 2388 E0 |
| 40 | 62 | 12 | AD 2390 I0 |
| 40 | 63 | 7 | - |
| 40 | 65 | 10 | - |
| 40 | 65 | 12 | AD 2403 E0 |
| 40 | 65 | 14 | AD 2405 E0 |
| 40 | 68 | 11 | AD 7424 E0 |
| 42 | 55 | 9 | AD 2483 E0 |
| 42 | 60 | 9 | AD 2493 E0 |
| 42 | 65 | 9 | AD 2504 E0 |
| 42 | 65 | 12 | AD 2507 I0 |
| 44 | 60 | 9 | - |
| 44 | 62 | 10 | - |
| 45 | 60 | 9 | AD 2643 G0 |
| 45 | 62 | 9 | AD 2651 G0 |
| 45 | 62 | 12 | AD 2653 E0 |
| 45 | 68 | 9 | AD 2666 G1 |
| 45 | 68 | 12 | AD 2668 G0 |
| 45 | 68 | 14 | - |
| 45 | 70 | 12 | AD 2676 E0 |
| 45 | 70 | 14 | AD 2677 E0 |
| 45 | 72 | 12 | AD 2685 E0 |
| 46 | 64 | 11 | - |
| 48 | 62 | 9 | AD 2775 G0 |
| 48 | 65 | 9 | AD 2780 G0 |
| 48 | 70 | 9 | AD 2788 E0 |
| 48 | 70 | 12 | AD 2791 E0 |
| 48 | 70 | 14 | - |
| 49 | 70 | 11 | - |
| 50 | 64 | 10 | AD 2834 E0 |
| 50 | 65 | 9 | AD 2838 F0 |
| 50 | 68 | 9 | AD 2847 F0 |
| 50 | 68 | 10 | - |
| 50 | 70 | 10 | AD 2854 F0 |
| 50 | 70 | 11 | - |
| 50 | 70 | 12 | - |
| 50 | 72 | 9 | AD 2861 E2 |
| 50 | 72 | 10 | AD 2862 E0 |
| 50 | 72 | 12 | AD 2864 G0 |
| 50 | 72 | 14 | AD 2867 F0 |
| 50 | 80 | 12 | - |
| 50 | 80 | 14 | AD 2888 F0 |
| 52 | 70 | 9 | AD 2959 F0 |
| 52 | 75 | 9 | - |
| 52 | 75 | 12 | AD 2967 E0 |
| 52 | 75 | 14 | - |
| 52 | 78 | 12 | - |
| 54 | 70 | 9 | - |
| 55 | 70 | 9 | AD 3036 F1 |
| 55 | 72 | 9 | AD 3040 F0 |
| 55 | 72 | 12 | AD 3042 E0 |
| 55 | 75 | 9 | - |
| 55 | 78 | 9 | AD 3053 E0 |
| 55 | 78 | 12 | AD 3055 H0 |
| 55 | 78 | 14 | - |
| 55 | 79 | 13 | - |
| 55 | 80 | 10 | - |
| 55 | 80 | 12 | AD 3062 E0 |
| 55 | 85 | 14 | AD 3072 E0 |
| 56 | 72 | 9 | AD 3092 E0 |
| 56 | 78 | 9 | - |
| 56 | 78 | 12 | AD 3094 E0 |
| 58 | 75 | 9 | - |
| 58 | 80 | 9 | AD 3152 E0 |
| 58 | 80 | 12 | AD 3154 F0 |
| 58 | 90 | 11 | - |
| 60 | 75 | 9 | AD 3193 F0 |
| 60 | 78 | 9 | AD 3204 F0 |
| 60 | 80 | 12 | AD 3213 F0 |
| 60 | 80 | 13 | - |
| 60 | 82 | 9 | AD 3220 E0 |
| 60 | 82 | 12 | AD 3222 I0 |
| 60 | 82 | 14 | AD 3224 E0 |
| 60 | 85 | 12 | - |
| 60 | 90 | 11 | - |
| 60 | 90 | 13 | - |
| 60 | 90 | 14 | AD 3244 E0 |
| 62 | 80 | 9 | AD 3290 E0 |
| 62 | 85 | 9 | AD 3295 E0 |
| 62 | 85 | 12 | AD 3297 F4 |
| 63 | 80 | 9 | AD 3316 E0 |
| 63 | 85 | 12 | AD 3321 E2 |
| 65 | 88 | 12 | AD 3400 I0 |
| 65 | 88 | 14 | AD 3402 E0 |
| 65 | 90 | 13 | AD 3409 J0 |
| 65 | 95 | 14 | AD 3414 F0 |
| 65 | 95 | 16 | AD 3415 E0 |
| 68 | 90 | 12 | AD 3459 H0 |
| 68 | 95 | 13 | AD 3463 E9 |
| 70 | 88 | 12 | AD 3505 H0 |
| 70 | 90 | 12 | - |
| 70 | 92 | 12 | AD 3519 K0 |
| 70 | 92 | 14 | AD 3521 G0 |
| 70 | 95 | 13 | AD 3527 H0 |
| 70 | 100 | 13 | - |
| 70 | 100 | 14 | AD 3532 E0 |
| 70 | 100 | 16 | AD 3533 E0 |
| 71 | 95 | 13 | AD 3549 E0 |
| 72 | 94 | 10 | BD 1423 E1 |
| 75 | 95 | 13 | - |
| 75 | 100 | 13 | AD 3618 I0 |
| 75 | 105 | 15 | AD 3631 F0 |
| 75 | 110 | 13 | AD 3636 E0 |
| 78 | 100 | 13 | AD 3694 E0 |
| 80 | 100 | 12 | - |
| 80 | 100 | 13 | - |
| 80 | 105 | 13 | AD 3744 J0 |
| 80 | 105 | 15 | AD 3746 E0 |
| 80 | 115 | 15 | AD 3761 E1 |
| 85 | 105 | 13 | AD 3836 F1 |
| 85 | 110 | 13 | AD 3842 I0 |
| 85 | 110 | 15 | AD 3844 F0 |
| 85 | 115 | 15 | AD 3852 E0 |
| 85 | 120 | 15 | AD 3855 E0 |
| 90 | 110 | 13 | AD 3921 E0 |
| 90 | 115 | 13 | AD 3932 J0 |
| 90 | 115 | 15 | - |
| 90 | 120 | 13 | - |
| 90 | 120 | 15 | - |
| 90 | 125 | 15 | AD 3944 E0 |
| 90 | 125 | 17 | AD 3945 E0 |
| 90 | 135 | 15 | - |
| 95 | 115 | 13 | - |
| 95 | 120 | 13 | AD 3994 G0 |
| 95 | 120 | 15 | - |
| 95 | 130 | 15 | AD 4007 E3 |
| 95 | 130 | 17 | AD 4008 E0 |
| 100 | 114 | 12 | AD 7700 E0 |
| 100 | 125 | 13 | AD 4063 A0 |
| 100 | 125 | 15 | AD 4065 F0 |
| 100 | 130 | 13 | AD 4073 E1 |
| 100 | 135 | 15 | AD 4079 E0 |
| 100 | 135 | 17 | AD 4081 E0 |
| 105 | 135 | 14 | AD 4153 A0 |
| 105 | 135 | 16 | AD 4154 E0 |
| 105 | 140 | 15 | - |
| 110 | 140 | 14 | AD 4212 A0 |
| 110 | 140 | 16 | AD 4214 E0 |
| 110 | 145 | 15 | AD 4221 E0 |
| 110 | 145 | 17 | AD 4222 E0 |
| 112 | 145 | 14 | AD 4237 E0 |
| 115 | 140 | 15 | - |
| 115 | 145 | 14 | AD 4282 A0 |
| 115 | 145 | 16 | AD 4284 E0 |
| 115 | 150 | 16 | AD 4292 E0 |
| 120 | 140 | 12 | AD 4329 F0 |
| 120 | 150 | 14 | AD 4346 A0 |
| 120 | 150 | 16 | AD 4349 F0 |
| 120 | 155 | 16 | AD 4355 E0 |
| 120 | 155 | 18 | AD 4356 E0 |
| 125 | 155 | 14 | AD 4399 A0 |
| 125 | 155 | 16 | AD 4400 F0 |
| 125 | 160 | 16 | AD 4404 E0 |
| 125 | 160 | 18 | AD 4405 E0 |
| 130 | 160 | 14 | AD 4451 A0 |
| 130 | 160 | 16 | AD 4453 E0 |
| 135 | 160 | 14 | AD 4494 E0 |
| 135 | 165 | 14 | AD 4498 A0 |
| 135 | 175 | 16 | AD 4506 E0 |
| 140 | 160 | 14 | - |
| 140 | 170 | 14 | AD 4542 A0 |
| 140 | 180 | 16 | AD 4555 E0 |
| 140 | 185 | 16 | - |
| 145 | 175 | 14 | AD 4581 A0 |
| 145 | 175 | 16 | AD 4582 E0 |
| 145 | 176 | 14 | AD 4584 E0 |
| 145 | 190 | 16 | - |
| 150 | 180 | 14 | AD 4624 A0 |
| 150 | 180 | 16 | AD 4626 E0 |
| 155 | 180 | 15 | - |
| 155 | 200 | 20 | AD 4678 F0 |
| 160 | 190 | 14 | AD 4711 F0 |
| 160 | 190 | 15 | - |
| 160 | 190 | 16 | AD 4713 A4 |
| 160 | 196 | 20 | AD 4718 E0 |
| 165 | 190 | 16 | AD 4738 E1 |
| 170 | 200 | 16 | AD 4795 A0 |
| 170 | 205 | 16 | - |
| 170 | 225 | 20 | AD 4815 F1 |
| 180 | 210 | 16 | AD 4898 A9 |
| 180 | 215 | 18 | AD 4905 E0 |
| 185 | 210 | 15 | - |
| 190 | 225 | 16 | AD 4983 A9 |
| 200 | 230 | 15 | - |
| 200 | 235 | 18 | AD 5061 X4 |
| 200 | 240 | 17 | AD 5066 X0 |
| 200 | 240 | 20 | AD 5068 A8 |
| 210 | 250 | 16 | AD 5138 E0 |
| 210 | 250 | 20 | AD 5140 A5 |
| 210 | 265 | 25 | AD 5147 F0 |
| 220 | 250 | 16 | - |
| 220 | 255 | 18 | - |
| 220 | 260 | 22 | AD 5216 A9 |
| 220 | 275 | 23 | - |
| 220 | 275 | 26 | AD 5225 E0 |
| 230 | 260 | 20 | AD 5283 A0 |
| 230 | 270 | 16 | - |
| 230 | 270 | 20 | - |
| 240 | 270 | 20 | - |
| 240 | 275 | 16 | - |
| 240 | 275 | 18 | AD 5347 X3 |
| 240 | 280 | 19 | AD 5351 A6 |
| 250 | 285 | 18 | AD 5404 E0 |
| 250 | 310 | 25 | AD 5412 A0 |
| 260 | 320 | 25 | AD 5471 A0 |
| 270 | 330 | 25 | AD 5523 A0 |
| 280 | 320 | 22 | AD 5562 E3 |
| 280 | 340 | 28 | AD 5572 A0 |
| 290 | 350 | 25 | AD 5597 A0 |
| 300 | 360 | 25 | AD 5640 A6 |
| 320 | 380 | 28 | AD 5720 A0 |
TB type Acrylic Rubber (ACM)
Lip Material NOK T303
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 9 | 22 | 7 | - |
| 12 | 22 | 7 | - |
| 15 | 30 | 7 | - |
| 16 | 30 | 7 | - |
| 18 | 35 | 8 | AD 0829 E0 |
| 20 | 35 | 7 | AD 1012 G0 |
| 20 | 35 | 8 | - |
| 22 | 38 | 8 | - |
| 22 | 40 | 9 | - |
| 22 | 42 | 10 | AD 1147 G0 |
| 24 | 40 | 8 | - |
| 25 | 40 | 8 | AD 1314 E0 |
| 25 | 45 | 10 | AD 1337 H0 |
| 26 | 42 | 8 | - |
| 28 | 45 | 8 | - |
| 28 | 48 | 11 | AD 1563 F0 |
| 30 | 45 | 8 | AD 1679 F0 |
| 30 | 50 | 8 | - |
| 30 | 50 | 11 | AD 1709 F0 |
| 32 | 50 | 10 | - |
| 32 | 52 | 8 | - |
| 32 | 52 | 11 | - |
| 35 | 50 | 8 | AD 2057 F0 |
| 35 | 55 | 11 | AD 2085 F0 |
| 38 | 55 | 8 | - |
| 38 | 58 | 11 | - |
| 40 | 58 | 8 | - |
| 40 | 62 | 11 | AD 2388 P0 |
| 40 | 64 | 12 | - |
| 42 | 60 | 9 | - |
| 42 | 65 | 12 | - |
| 45 | 62 | 9 | AD 2651 F0 |
| 45 | 68 | 12 | AD 2668 I0 |
| 48 | 70 | 12 | - |
| 50 | 68 | 9 | - |
| 50 | 72 | 12 | AD 2864 H0 |
| 52 | 75 | 12 | - |
| 55 | 72 | 9 | - |
| 55 | 78 | 12 | AD 3055 I0 |
| 55 | 80 | 12 | AD 3062 F0 |
| 58 | 80 | 12 | - |
| 60 | 82 | 12 | AD 3222 S0 |
| 60 | 85 | 12 | - |
| 62 | 85 | 12 | AD 3297 E0 |
| 65 | 88 | 12 | AD 3400 K0 |
| 65 | 90 | 13 | AD 3409 H0 |
| 68 | 90 | 12 | AD 3459 E0 |
| 70 | 92 | 12 | AD 3519 G0 |
| 70 | 95 | 13 | AD 3527 G1 |
| 75 | 100 | 13 | AD 3618 J0 |
| 80 | 100 | 13 | - |
| 80 | 105 | 13 | AD 3744 H0 |
| 85 | 110 | 13 | AD 3842 H1 |
| 90 | 115 | 13 | AD 3932 I1 |
| 90 | 125 | 17 | AD 3945 F0 |
| 95 | 120 | 13 | AD 3994 J0 |
| 100 | 125 | 13 | AD 4063 A1 |
| 105 | 135 | 14 | AD 4153 A1 |
| 110 | 140 | 14 | AD 4212 A1 |
| 115 | 145 | 14 | AD 4282 G0 |
| 120 | 150 | 14 | AD 4346 A1 |
| 125 | 155 | 14 | AD 4399 A1 |
| 130 | 160 | 14 | AD 4451 A1 |
| 135 | 165 | 14 | AD 4498 A1 |
| 140 | 170 | 14 | AD 4542 A1 |
| 145 | 175 | 14 | AD 4581 A1 |
| 150 | 180 | 14 | AD 4624 A1 |
| 170 | 200 | 16 | AD 4795 E0 |
| 170 | 225 | 16 | AD 4814 X0 |
| 180 | 210 | 16 | AD 4898 E1 |
| 200 | 235 | 18 | AD 5061 X0 |
| 210 | 265 | 25 | AD 5147 E2 |
| 240 | 275 | 18 | AD 5347 X0 |
TB type Silicone Rubber (VMQ)
Lip Material NOK S728
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 22 | 7 | - |
| 10 | 25 | 7 | - |
| 12 | 25 | 7 | - |
| 16 | 30 | 7 | AD 0687 F1 |
| 17 | 32 | 8 | AD 0751 E0 |
| 17 | 35 | 8 | - |
| 18 | 35 | 8 | - |
| 20 | 35 | 8 | - |
| 20 | 36 | 7 | - |
| 22 | 42 | 11 | - |
| 25 | 40 | 8 | - |
| 25 | 45 | 11 | - |
| 28 | 48 | 11 | - |
| 30 | 45 | 8 | - |
| 30 | 50 | 11 | - |
| 32 | 52 | 11 | - |
| 35 | 50 | 8 | - |
| 35 | 55 | 11 | AD 2085 N1 |
| 38 | 58 | 11 | - |
| 40 | 58 | 8 | - |
| 40 | 62 | 11 | AD 2388 J1 |
| 42 | 65 | 12 | AD 2507 K1 |
| 45 | 62 | 9 | - |
| 45 | 68 | 12 | - |
| 48 | 70 | 12 | - |
| 50 | 72 | 12 | - |
| 52 | 70 | 9 | - |
| 52 | 75 | 12 | - |
| 55 | 72 | 9 | - |
| 55 | 78 | 12 | AD 3055 J2 |
| 57 | 77 | 12 | - |
| 60 | 82 | 12 | - |
| 65 | 88 | 12 | AD 3400 J2 |
| 65 | 90 | 13 | AD 3409 G1 |
| 70 | 88 | 12 | AD 3505 J1 |
| 70 | 92 | 12 | - |
| 70 | 95 | 13 | AD 3527 G4 |
| 75 | 100 | 13 | AD 3618 G2 |
| 80 | 100 | 12 | - |
| 80 | 105 | 13 | AD 3744 F3 |
| 85 | 110 | 13 | AD 3842 G2 |
| 90 | 115 | 13 | AD 3932 G2 |
| 95 | 120 | 13 | - |
| 100 | 125 | 13 | AD 4063 A9 |
| 105 | 135 | 14 | AD 4153 A4 |
| 110 | 140 | 14 | AD 4212 L0 |
| 115 | 145 | 14 | AD 4282 G2 |
| 120 | 150 | 14 | AD 4346 A2 |
| 125 | 155 | 14 | AD 4399 A2 |
| 130 | 160 | 14 | AD 4451 A4 |
| 135 | 165 | 14 | AD 4498 G5 |
| 140 | 170 | 14 | AD 4542 A2 |
| 145 | 175 | 14 | AD 4581 A2 |
| 150 | 180 | 14 | AD 4624 A8 |
TC type Fluorocarbon Rubber (FKM)
Lip Material NOK F585
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 22 | 7 | AD 0158 A3 |
| 10 | 25 | 7 | AD 0279 A3 |
| 12 | 25 | 7 | AD 0382 A3 |
| 14 | 28 | 7 | AD 0526 A4 |
| 15 | 30 | 7 | AD 0598 A3 |
| 16 | 30 | 7 | AD 0687 A3 |
| 17 | 35 | 8 | AD 0760 A3 |
| 19 | 35 | 8 | AD 0875 A3 |
| 20 | 35 | 8 | AD 1013 A3 |
| 20 | 40 | 11 | AD 1033 A3 |
| 22 | 42 | 11 | AD 1148 A4 |
| 24 | 40 | 8 | AD 1260 A3 |
| 25 | 40 | 8 | AD 1314 A3 |
| 25 | 45 | 11 | AD 1338 A3 |
| 28 | 48 | 11 | AD 1563 A6 |
| 30 | 45 | 8 | AD 1679 A3 |
| 30 | 50 | 11 | AD 1709 A3 |
| 32 | 52 | 11 | AD 1904 A3 |
| 35 | 50 | 8 | AD 2057 A5 |
| 35 | 55 | 11 | AD 2085 A3 |
| 38 | 58 | 11 | AD 2240 A3 |
| 40 | 55 | 8 | AD 2359 H1 |
| 40 | 58 | 8 | AD 2369 A5 |
| 40 | 62 | 11 | AD 2388 F3 |
| 42 | 65 | 12 | AD 2507 A3 |
| 45 | 62 | 9 | AD 2651 A3 |
| 45 | 68 | 12 | AD 2668 A4 |
| 48 | 70 | 12 | AD 2791 A3 |
| 50 | 68 | 9 | AD 2847 A6 |
| 50 | 72 | 12 | AD 2864 A3 |
| 52 | 75 | 12 | AD 2967 A3 |
| 55 | 72 | 9 | AD 3040 A6 |
| 55 | 78 | 12 | AD 3055 A3 |
| 58 | 80 | 12 | AD 3154 A3 |
| 60 | 78 | 9 | - |
| 60 | 82 | 12 | AD 3222 A3 |
| 65 | 88 | 12 | AD 3400 A3 |
| 65 | 90 | 13 | AD 3409 A5 |
| 68 | 95 | 13 | - |
| 70 | 88 | 12 | - |
| 70 | 92 | 12 | AD 3519 A3 |
| 70 | 95 | 13 | AD 3527 A3 |
| 75 | 100 | 13 | AD 3618 A5 |
| 80 | 105 | 13 | AD 3744 A3 |
| 85 | 110 | 13 | AD 3842 A3 |
| 90 | 115 | 13 | AD 3932 H0 |
| 95 | 120 | 13 | AD 3994 A3 |
| 100 | 125 | 13 | AD 4063 A4 |
| 100 | 135 | 15 | - |
| 105 | 135 | 14 | AD 4153 A5 |
| 110 | 140 | 14 | AD 4212 A3 |
| 115 | 145 | 14 | AD 4282 A3 |
| 120 | 150 | 14 | AD 4346 A9 |
| 125 | 155 | 14 | AD 4399 E1 |
| 130 | 160 | 14 | AD 4451 A3 |
| 135 | 165 | 14 | AD 4498 A6 |
| 140 | 170 | 14 | AD 4542 A3 |
| 145 | 175 | 14 | AD 4581 F0 |
| 150 | 180 | 14 | AD 4624 A3 |
| 160 | 190 | 16 | AD 4713 A9 |
| 170 | 200 | 16 | AD 4795 A3 |
| 180 | 210 | 16 | AD 4898 A3 |
| 190 | 225 | 16 | AD 4983 A4 |
| 200 | 240 | 20 | AD 5068 A3 |
| 210 | 250 | 20 | AD 5140 A3 |
| 220 | 260 | 22 | AD 5216 A5 |
| 230 | 260 | 20 | AD 5283 E0 |
| 240 | 280 | 19 | AD 5351 A3 |
| 250 | 310 | 25 | AD 5412 A3 |
| 260 | 320 | 25 | AD 5471 A3 |
| 280 | 340 | 28 | AD 5572 A3 |
| 290 | 350 | 25 | AD 5597 A3 |
| 300 | 360 | 25 | AD 5640 A7 |