NOK Standard Oil Seal SC Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: oil seal for dust-free use with fluid sealed on one side.
Primary uses: Oil seal for dust-free applications (Maximum pressure: 0.03 MPa {0.3 kgf/cm2})
Shaft Motion: Rotating.
Dimensions

Specification Table
SC type Nitrile Rubber (NBR)
Lip material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
SC type Acrylic Rubber (ACM)
Lip material NOK T303
SC type Acrylic Rubber (ACM)
Lip material NOK S728
SC type Fluorocarbon Rubber (FKM)
Lip material NOK F585

Specification Table
SC type Nitrile Rubber (NBR)
Lip material NOK A727: Shaft diameter class 150 mm or smaller.
NOK A971: Shaft diameter class 150 mm or larger.
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 6 | 16 | 7 | AC 0052 E3 |
| 7 | 18 | 7 | AC 0087 E0 |
| 7 | 20 | 7 | AC 0090 A0 |
| 8 | 18 | 7 | AC 0145 E0 |
| 8 | 18 | 9 | - |
| 8 | 22 | 7 | AC 0158 A8 |
| 9 | 22 | 7 | AC 0205 A0 |
| 10 | 20 | 7 | AC 0260 H0 |
| 10 | 21 | 8 | AC 0267 E0 |
| 10 | 22 | 8 | AC 0271 E0 |
| 10 | 25 | 7 | AC 0279 A0 |
| 10 | 26 | 8 | AC 0283 E0 |
| 10 | 28 | 8 | AC 0285 E0 |
| 10 | 30 | 7 | AC 0288 E0 |
| 11 | 22 | 7 | AC 0308 E1 |
| 11 | 25 | 7 | AC 0311 E0 |
| 11 | 30 | 7 | AC 0314 E0 |
| 12 | 22 | 7 | AC 0371 E0 |
| 12 | 25 | 7 | AC 0382 A0 |
| 12 | 28 | 7 | AC 0387 E0 |
| 12 | 30 | 9 | AC 0393 E0 |
| 12 | 32 | 6 | - |
| 13 | 25 | 7 | AC 0473 F0 |
| 13 | 28 | 7 | AC 0478 A0 |
| 13 | 30 | 8 | AC 0483 E1 |
| 14 | 24 | 6 | AC 0514 E0 |
| 14 | 25 | 7 | AC 0519 E0 |
| 14 | 28 | 7 | AC 0526 A0 |
| 14 | 32 | 9 | AC 0536 E0 |
| 15 | 24 | 7 | AC 0584 E1 |
| 15 | 25 | 7 | AC 0588 E5 |
| 15 | 28 | 7 | AC 0592 E1 |
| 15 | 30 | 7 | AC 0598 A0 |
| 15 | 32 | 7 | AC 0603 E0 |
| 15 | 32 | 9 | AC 0604 E0 |
| 15 | 34 | 10 | AC 0606 E0 |
| 15 | 35 | 7 | AC 0610 F3 |
| 15 | 35 | 8 | AC 0611 E0 |
| 15 | 37 | 7 | AC 0616 E0 |
| 16 | 26 | 7 | AC 0678 E0 |
| 16 | 28 | 6 | AC 0684 E1 |
| 16 | 28 | 7 | AC 0685 F0 |
| 16 | 30 | 7 | AC 0687 A0 |
| 16 | 32 | 8 | AC 0691 E0 |
| 16 | 35 | 9 | - |
| 17 | 28 | 7 | - |
| 17 | 30 | 6 | AC 0742 E0 |
| 17 | 30 | 7 | AC 0743 E0 |
| 17 | 30 | 8 | AC 0745 E0 |
| 17 | 32 | 7 | AC 0750 E1 |
| 17 | 32 | 8 | - |
| 17 | 35 | 6 | AC 0758 E0 |
| 17 | 35 | 7 | AC 0759 H0 |
| 17 | 35 | 8 | AC 0760 A0 |
| 17 | 38 | 7 | AC 0768 E1 |
| 17 | 40 | 8 | AC 0771 F0 |
| 17 | 40 | 10 | AC 0773 E0 |
| 18 | 30 | 7 | AC 0816 E0 |
| 18 | 30 | 8 | AC 0817 E0 |
| 18 | 32 | 9 | AC 0825 E0 |
| 18 | 35 | 7 | AC 0828 E0 |
| 18 | 35 | 8 | AC 0829 A0 |
| 18 | 35 | 9 | - |
| 18 | 38 | 7 | AC 0838 E0 |
| 19 | 30 | 8 | AC 0864 F0 |
| 19 | 35 | 8 | AC 0875 A0 |
| 19 | 38 | 7 | - |
| 19 | 38 | 10 | - |
| 19 | 40 | 10 | AC 0883 E0 |
| 20 | 30 | 5 | AC 0981 E2 |
| 20 | 30 | 7 | AC 0984 E0 |
| 20 | 30 | 9 | AC 0987 E0 |
| 20 | 32 | 8 | AC 0997 E0 |
| 20 | 34 | 7 | AC 1003 E1 |
| 20 | 35 | 7 | AC 1012 E0 |
| 20 | 35 | 8 | AC 1013 A0 |
| 20 | 36 | 7 | AC 1017 E0 |
| 20 | 36 | 10 | - |
| 20 | 40 | 7 | AC 1029 E0 |
| 20 | 40 | 8 | AC 1030 E0 |
| 20 | 40 | 10 | AC 1032 F0 |
| 20 | 40 | 11 | AC 1033 A0 |
| 20 | 42 | 10 | AC 1038 E0 |
| 20 | 45 | 12 | AC 1045 E0 |
| 20 | 47 | 7 | AC 1048 E0 |
| 21 | 35 | 7 | AC 1084 E1 |
| 22 | 32 | 7 | AC 1116 E3 |
| 22 | 35 | 7 | AC 1126 F0 |
| 22 | 35 | 8 | AC 1127 E0 |
| 22 | 36 | 10 | AC 1130 E0 |
| 22 | 37 | 8 | AC 1131 E0 |
| 22 | 38 | 8 | AC 1133 E0 |
| 22 | 38 | 12 | AC 1136 E0 |
| 22 | 40 | 8 | AC 1138 E0 |
| 22 | 40 | 10 | AC 1140 E0 |
| 22 | 42 | 7 | AC 1145 E0 |
| 22 | 42 | 10 | AC 1147 E0 |
| 22 | 42 | 11 | AC 1148 A0 |
| 23 | 32 | 7 | AC 1213 P1 |
| 23 | 42 | 7 | - |
| 23 | 42 | 11 | AC 1224 A0 |
| 24 | 38 | 7 | AC 1251 E0 |
| 24 | 38 | 8 | AC 1252 E0 |
| 24 | 38 | 10 | - |
| 24 | 40 | 7 | AC 1259 E0 |
| 24 | 40 | 8 | AC 1260 A0 |
| 24 | 45 | 7 | - |
| 25 | 35 | 6 | AC 1292 G0 |
| 25 | 35 | 7 | AC 1294 P0 |
| 25 | 37 | 8 | AC 1302 F0 |
| 25 | 38 | 7 | AC 1306 E0 |
| 25 | 38 | 8 | - |
| 25 | 40 | 8 | AC 1314 A0 |
| 25 | 40 | 10 | AC 1315 E0 |
| 25 | 42 | 8 | AC 1322 E0 |
| 25 | 42 | 10 | AC 1324 E0 |
| 25 | 42 | 11 | AC 1325 E0 |
| 25 | 44 | 7 | AC 1327 F0 |
| 25 | 45 | 7 | AC 1334 E0 |
| 25 | 45 | 8 | AC 1335 E0 |
| 25 | 45 | 10 | AC 1337 E0 |
| 25 | 45 | 11 | AC 1338 A7 |
| 25 | 47 | 6 | AC 1348 E1 |
| 25 | 47 | 7 | AC 1350 E0 |
| 25 | 47 | 10 | - |
| 25 | 48 | 8 | AC 1357 E0 |
| 25 | 50 | 9 | AC 1361 E0 |
| 25 | 50 | 12 | - |
| 25 | 52 | 8 | AC 1374 E2 |
| 25 | 52 | 10 | - |
| 25 | 52 | 12 | - |
| 26 | 36 | 8 | - |
| 26 | 38 | 8 | AC 1464 E0 |
| 26 | 40 | 8 | AC 1468 E0 |
| 26 | 42 | 8 | AC 1474 A0 |
| 27 | 40 | 8 | AC 1508 E1 |
| 27 | 42 | 8 | AC 1511 E0 |
| 27 | 43 | 9 | AC 1512 E0 |
| 27 | 47 | 11 | AC 1518 A0 |
| 28 | 38 | 7 | AC 1531 F0 |
| 28 | 38 | 8 | - |
| 28 | 40 | 8 | AC 1538 F0 |
| 28 | 42 | 8 | AC 1544 E0 |
| 28 | 44 | 8 | AC 1545 E0 |
| 28 | 44 | 11 | AC 1546 E0 |
| 28 | 45 | 8 | AC 1550 E0 |
| 28 | 48 | 11 | AC 1563 A0 |
| 28 | 50 | 8 | AC 1569 E0 |
| 28 | 50 | 10 | AC 1570 E0 |
| 30 | 39 | 7 | - |
| 30 | 40 | 7 | AC 1656 E0 |
| 30 | 42 | 8 | AC 1666 E2 |
| 30 | 44 | 9 | AC 1673 E0 |
| 30 | 45 | 7 | AC 1677 E1 |
| 30 | 45 | 8 | AC 1679 A0 |
| 30 | 45 | 9 | AC 1680 F0 |
| 30 | 45 | 11 | AC 1681 E0 |
| 30 | 45 | 12 | AC 1682 E0 |
| 30 | 46 | 9 | AC 1689 E0 |
| 30 | 47 | 8 | AC 1692 E0 |
| 30 | 47 | 10 | - |
| 30 | 47 | 12 | - |
| 30 | 48 | 8 | AC 1700 E0 |
| 30 | 48 | 11 | AC 1702 E0 |
| 30 | 50 | 7 | AC 1704 E0 |
| 30 | 50 | 8 | - |
| 30 | 50 | 9 | AC 1706 E0 |
| 30 | 50 | 10 | AC 1708 E0 |
| 30 | 50 | 11 | AC 1709 A0 |
| 30 | 52 | 7 | AC 1719 E0 |
| 30 | 52 | 10 | AC 1721 E0 |
| 30 | 55 | 12 | - |
| 31 | 47 | 7 | AC 1797 E1 |
| 31 | 50 | 8 | AC 1799 E0 |
| 32 | 43 | 10 | - |
| 32 | 44 | 9 | AC 1871 G1※ |
| 32 | 45 | 8 | AC 1880 E0 |
| 32 | 46 | 8 | AC 1884 E0 |
| 32 | 47 | 8 | - |
| 32 | 48 | 7 | AC 1893 E0 |
| 32 | 48 | 8 | AC 1894 E0 |
| 32 | 51 | 10 | AC 1898 E0 |
| 32 | 52 | 8 | AC 1902 E0 |
| 32 | 52 | 11 | AC 1904 A0 |
| 32 | 55 | 8 | AC 1912 E0 |
| 33 | 50 | 7 | AC 1933 E0 |
| 33 | 50 | 8 | AC 1934 E0 |
| 33 | 52 | 7 | AC 1937 E0 |
| 33 | 56 | 12 | AC 1939 E0 |
| 34 | 48 | 8 | AC 1968 G1 |
| 34 | 50 | 7 | AC 1971 E0 |
| 34 | 54 | 11 | AC 1978 A0 |
| 35 | 47 | 7 | AC 2041 E0 |
| 35 | 48 | 8 | AC 2048 E0 |
| 35 | 50 | 7 | AC 2056 E0 |
| 35 | 50 | 8 | AC 2057 A0 |
| 35 | 50 | 10 | - |
| 35 | 50 | 11 | AC 2060 E0 |
| 35 | 52 | 7 | AC 2066 E0 |
| 35 | 52 | 8 | AC 2067 E0 |
| 35 | 52 | 9 | AC 2068 E0 |
| 35 | 52 | 10 | AC 2069 E0 |
| 35 | 52 | 12 | - |
| 35 | 55 | 8 | AC 2081 E0 |
| 35 | 55 | 9 | AC 2083 E0 |
| 35 | 55 | 11 | AC 2085 A0 |
| 35 | 56 | 10 | AC 2094 E0 |
| 35 | 58 | 9 | AC 2099 E0 |
| 35 | 60 | 8 | AC 2103 E1 |
| 35 | 60 | 12 | AC 2107 E0 |
| 35 | 62 | 10 | AC 2118 E0 |
| 35 | 62 | 12 | AC 2121 E0 |
| 36 | 50 | 7 | AC 2162 E0 |
| 36 | 50 | 10 | - |
| 36 | 54 | 8 | AC 2166 E0 |
| 37 | 62 | 12 | AC 2204 E0 |
| 38 | 47 | 10 | - |
| 38 | 50 | 8 | AC 2218 E0 |
| 38 | 55 | 8 | AC 2230 E0 |
| 38 | 55 | 9 | AC 2231 E0 |
| 38 | 56 | 10 | AC 2233 E1 |
| 38 | 58 | 7 | - |
| 38 | 58 | 8 | AC 2239 E0 |
| 38 | 58 | 11 | AC 2240 A7 |
| 38 | 62 | 11 | AC 2250 E0 |
| 40 | 52 | 8 | AC 2343 E4 |
| 40 | 55 | 7 | AC 2358 E1 |
| 40 | 55 | 8 | AC 2359 E0 |
| 40 | 55 | 9 | AC 2361 E0 |
| 40 | 55 | 10 | AC 2362 E0 |
| 40 | 56 | 8 | AC 2365 E0 |
| 40 | 58 | 7 | AC 2368 E0 |
| 40 | 58 | 8 | AC 2369 A0 |
| 40 | 60 | 8 | AC 2375 E0 |
| 40 | 60 | 10 | AC 2377 E0 |
| 40 | 60 | 12 | - |
| 40 | 62 | 7 | AC 2385 E0 |
| 40 | 62 | 8 | AC 2386 E0 |
| 40 | 62 | 11 | AC 2388 A0 |
| 40 | 62 | 12 | AC 2390 E0 |
| 40 | 65 | 10 | AC 2402 E0 |
| 40 | 65 | 12 | AC 2403 E0 |
| 40 | 65 | 14 | AC 2405 E0 |
| 40 | 80 | 10 | BC 0257 E0 |
| 42 | 55 | 9 | - |
| 42 | 58 | 10 | AC 2491 E0 |
| 42 | 60 | 9 | AC 2493 E0 |
| 42 | 60 | 12 | - |
| 42 | 62 | 10 | AC 2499 E0 |
| 42 | 65 | 9 | AC 2504 E0 |
| 42 | 65 | 12 | AC 2507 A0 |
| 43 | 52 | 10 | - |
| 43 | 60 | 10 | AC 2539 E0 |
| 44 | 56 | 7 | - |
| 45 | 60 | 7 | AC 2641 E2 |
| 45 | 60 | 9 | AC 2643 E0 |
| 45 | 61 | 9 | AC 2647 E0 |
| 45 | 62 | 9 | AC 2651 A8 |
| 45 | 62 | 10 | AC 2652 E0 |
| 45 | 62 | 12 | AC 2653 E0 |
| 45 | 65 | 10 | AC 2658 E0 |
| 45 | 65 | 12 | AC 2659 E0 |
| 45 | 68 | 9 | AC 2666 E0 |
| 45 | 68 | 10 | AC 2667 E0 |
| 45 | 68 | 12 | AC 2668 A0 |
| 45 | 70 | 12 | AC 2676 E0 |
| 45 | 70 | 14 | AC 2677 E0 |
| 45 | 72 | 10 | AC 2684 E0 |
| 45 | 72 | 12 | AC 2685 E0 |
| 45 | 85 | 10 | BC 1591 E0 |
| 46 | 65 | 9 | AC 2717 E0 |
| 47 | 70 | 12 | AC 2735 E0 |
| 48 | 62 | 9 | AC 2775 E0 |
| 48 | 65 | 9 | AC 2780 E0 |
| 48 | 68 | 10 | AC 2785 E0 |
| 48 | 70 | 9 | AC 2788 E0 |
| 48 | 70 | 12 | AC 2791 A0 |
| 50 | 64 | 10 | - |
| 50 | 65 | 9 | AC 2838 G2 |
| 50 | 68 | 9 | AC 2847 E0 |
| 50 | 68 | 10 | AC 2848 E0 |
| 50 | 68 | 11 | AC 2849 E1 |
| 50 | 70 | 10 | AC 2854 E0 |
| 50 | 70 | 12 | AC 2857 E0 |
| 50 | 72 | 9 | AC 2861 E0 |
| 50 | 72 | 10 | - |
| 50 | 72 | 12 | AC 2864 K0 |
| 50 | 72 | 13 | AC 2865 E0 |
| 50 | 74 | 12 | AC 2872 E0 |
| 50 | 80 | 10 | - |
| 50 | 80 | 12 | AC 2887 E0 |
| 50 | 80 | 14 | AC 2888 E0 |
| 51 | 62 | 7 | - |
| 52 | 70 | 9 | AC 2959 E0 |
| 52 | 72 | 10 | AC 2961 E0 |
| 52 | 75 | 9 | AC 2965 E0 |
| 52 | 75 | 12 | AC 2967 A5 |
| 54 | 72 | 12 | AC 3014 E0 |
| 54 | 82 | 10 | AC 3021 E1 |
| 55 | 70 | 9 | AC 3036 E0 |
| 55 | 72 | 9 | AC 3040 A0 |
| 55 | 78 | 9 | AC 3053 E1 |
| 55 | 78 | 12 | AC 3055 A0 |
| 55 | 80 | 12 | AC 3062 E0 |
| 55 | 85 | 14 | AC 3072 E0 |
| 56 | 78 | 12 | AC 3094 E0 |
| 57 | 78 | 10 | AC 3107 E1 |
| 58 | 75 | 9 | AC 3148 E0 |
| 58 | 80 | 9 | AC 3152 E0 |
| 58 | 80 | 12 | AC 3154 A9 |
| 60 | 75 | 9 | AC 3193 E2 |
| 60 | 75 | 10 | - |
| 60 | 78 | 9 | AC 3204 E0 |
| 60 | 80 | 10 | AC 3211 E0 |
| 60 | 80 | 12 | AC 3213 E0 |
| 60 | 82 | 9 | AC 3220 E0 |
| 60 | 82 | 12 | AC 3222 A0 |
| 60 | 85 | 12 | AC 3234 E0 |
| 60 | 90 | 14 | AC 3244 E0 |
| 62 | 80 | 9 | AC 3290 E0 |
| 62 | 85 | 9 | AC 3295 E0 |
| 62 | 85 | 12 | AC 3297 A0 |
| 63 | 80 | 9 | AC 3316 E0 |
| 63 | 85 | 9 | - |
| 63 | 85 | 12 | AC 3321 E0 |
| 65 | 82 | 10 | AC 3389 E0 |
| 65 | 82 | 12 | AC 3390 E0 |
| 65 | 85 | 10 | AC 3394 E1 |
| 65 | 85 | 12 | AC 3395 E0 |
| 65 | 88 | 12 | AC 3400 A0 |
| 65 | 90 | 10 | AC 3406 E0 |
| 65 | 90 | 12 | AC 3408 E0 |
| 65 | 90 | 13 | AC 3409 A0 |
| 65 | 95 | 12 | AC 3413 E0 |
| 65 | 95 | 14 | AC 3414 F0 |
| 66 | 86 | 10 | AC 3427 E0 |
| 67 | 90 | 10 | AC 3451 E0 |
| 68 | 90 | 12 | AC 3459 A4 |
| 68 | 95 | 13 | AC 3463 E0 |
| 70 | 88 | 12 | AC 3505 E0 |
| 70 | 90 | 10 | AC 3512 E1 |
| 70 | 90 | 12 | AC 3513 E1 |
| 70 | 92 | 12 | AC 3519 A0 |
| 70 | 95 | 13 | AC 3527 A0 |
| 70 | 100 | 10 | - |
| 70 | 100 | 14 | AC 3532 E0 |
| 71 | 95 | 13 | AC 3549 E1 |
| 72 | 100 | 12 | AC 3562 E0 |
| 75 | 100 | 13 | AC 3618 E0 |
| 75 | 105 | 12 | AC 3628 E0 |
| 75 | 105 | 15 | AC 3631 E0 |
| 80 | 100 | 9 | AC 3731 E0 |
| 80 | 100 | 10 | AC 3732 E1 |
| 80 | 100 | 13 | - |
| 80 | 105 | 13 | AC 3744 A0 |
| 80 | 115 | 15 | AC 3761 E0 |
| 82 | 105 | 13 | AC 3786 E0 |
| 85 | 105 | 15 | AC 3837 E0 |
| 85 | 110 | 13 | AC 3842 G0 |
| 85 | 120 | 15 | AC 3855 E0 |
| 88 | 115 | 13 | AC 3879 E0 |
| 90 | 110 | 13 | - |
| 90 | 115 | 13 | AC 3932 A0 |
| 90 | 115 | 15 | - |
| 90 | 120 | 13 | AC 3938 E0 |
| 90 | 125 | 15 | AC 3944 E0 |
| 90 | 130 | 13 | - |
| 95 | 115 | 13 | - |
| 95 | 120 | 13 | AC 3994 E0 |
| 95 | 125 | 14 | - |
| 95 | 130 | 15 | AC 4007 E0 |
| 98 | 120 | 15 | - |
| 100 | 120 | 12 | - |
| 100 | 120 | 13 | - |
| 100 | 125 | 13 | AC 4063 G2 |
| 100 | 125 | 15 | - |
| 100 | 130 | 13 | - |
| 100 | 130 | 15 | - |
| 105 | 125 | 15 | - |
| 105 | 130 | 13 | - |
| 105 | 135 | 14 | AC 4153 F0 |
| 105 | 140 | 15 | - |
| 110 | 140 | 14 | AC 4212 E0 |
| 110 | 140 | 15 | - |
| 110 | 145 | 14 | - |
| 110 | 145 | 15 | - |
| 112 | 145 | 14 | - |
| 115 | 145 | 14 | AC 4282 F0 |
| 115 | 150 | 16 | - |
| 120 | 140 | 13 | - |
| 120 | 150 | 14 | AC 4346 F0 |
| 120 | 155 | 16 | AC 4355 E0 |
| 125 | 155 | 14 | AC 4399 E1 |
| 125 | 160 | 16 | AC 4404 E0 |
| 128 | 153 | 18 | - |
| 130 | 160 | 14 | AC 4451 F2 |
| 130 | 160 | 15 | - |
| 130 | 160 | 16 | - |
| 130 | 170 | 15 | - |
| 130 | 170 | 16 | AC 4465 E0 |
| 135 | 165 | 14 | AC 4498 E0 |
| 135 | 170 | 15 | - |
| 140 | 170 | 14 | AC 4542 E0 |
| 140 | 185 | 16 | AC 4558 E0 |
| 145 | 175 | 14 | AC 4581 E0 |
| 145 | 190 | 16 | AC 4588 E0 |
| 150 | 180 | 14 | AC 4624 E1 |
| 150 | 195 | 20 | - |
| 155 | 180 | 15 | - |
| 155 | 185 | 15 | - |
| 155 | 190 | 14 | AC 4672 E0 |
| 155 | 200 | 20 | - |
| 160 | 190 | 14 | - |
| 160 | 190 | 15 | AC 4712 E0 |
| 160 | 190 | 16 | AC 4713 E3 |
| 160 | 195 | 18 | AC 4717 E2 |
| 160 | 200 | 14 | - |
| 160 | 200 | 20 | - |
| 160 | 210 | 20 | AC 4724 E3 |
| 165 | 220 | 20 | - |
| 170 | 200 | 16 | AC 4795 F1 |
| 170 | 206 | 20 | AC 4802 E0 |
| 170 | 210 | 15 | AC 4804 E0 |
| 170 | 225 | 20 | AC 4815 E0 |
| 175 | 230 | 20 | - |
| 180 | 210 | 15 | AC 4897 F0 |
| 180 | 210 | 16 | AC 4898 E0 |
| 180 | 215 | 16 | - |
| 180 | 220 | 15 | - |
| 180 | 220 | 20 | AC 4911 E1 |
| 180 | 225 | 20 | - |
| 180 | 235 | 20 | - |
| 190 | 220 | 14 | - |
| 190 | 220 | 15 | AC 4975 E4 |
| 190 | 225 | 15 | AC 4982 E0 |
| 190 | 225 | 16 | - |
| 190 | 245 | 22 | AC 4993 E0 |
| 200 | 230 | 14 | AC 5052 E0 |
| 200 | 230 | 15 | AC 5053 E1 |
| 200 | 230 | 16 | AC 5054 E0 |
| 200 | 230 | 18 | - |
| 200 | 235 | 16 | - |
| 200 | 240 | 16 | - |
| 200 | 240 | 20 | AC 5068 E4 |
| 200 | 242 | 20 | AC 5070 E1 |
| 200 | 250 | 16 | AC 5075 E0 |
| 200 | 255 | 22 | - |
| 205 | 260 | 23 | - |
| 210 | 240 | 15 | AC 5133 E0 |
| 210 | 250 | 16 | - |
| 210 | 250 | 18 | - |
| 210 | 250 | 20 | AC 5140 E0 |
| 210 | 265 | 23 | - |
| 210 | 265 | 25 | AC 5147 E1 |
| 220 | 250 | 15 | AC 5204 E6 |
| 220 | 255 | 16 | AC 5207 E0 |
| 220 | 259 | 22 | AC 5210 E0 |
| 220 | 260 | 22 | - |
| 220 | 275 | 23 | AC 5224 E0 |
| 230 | 260 | 15 | AC 5281 E0 |
| 230 | 260 | 20 | - |
| 230 | 285 | 23 | AC 5296 E0 |
| 240 | 270 | 15 | AC 5339 E0 |
| 240 | 275 | 16 | AC 5346 E2 |
| 240 | 280 | 19 | - |
| 250 | 280 | 15 | AC 5398 E1 |
| 250 | 310 | 25 | AC 5412 E5 |
| 260 | 300 | 20 | AC 5461 E6 |
| 260 | 320 | 25 | - |
| 270 | 330 | 25 | - |
| 280 | 316 | 18 | AC 5558 E1 |
| 280 | 320 | 18 | - |
| 280 | 330 | 24 | AC 5568 E0 |
| 280 | 340 | 28 | - |
| 290 | 330 | 18 | - |
| 290 | 350 | 25 | - |
| 300 | 345 | 22 | - |
| 300 | 360 | 25 | - |
SC type Acrylic Rubber (ACM)
Lip material NOK T303
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 10 | 22 | 7 | AC 0270 E1 |
| 10 | 25 | 7 | AC 0279 A1 |
| 12 | 25 | 7 | AC 0382 A1 |
| 15 | 30 | 7 | AC 0598 G0 |
| 16 | 30 | 7 | AC 0687 F1 |
| 17 | 30 | 8 | AC 0745 G0 |
| 18 | 30 | 8 | AC 0817 G0 |
| 20 | 35 | 8 | AC 1013 A1 |
| 22 | 42 | 10 | - |
| 25 | 40 | 8 | AC 1314 A1 |
| 25 | 45 | 10 | - |
| 28 | 40 | 8 | AC 1538 H0 |
| 28 | 48 | 11 | AC 1563 A1 |
| 30 | 45 | 8 | AC 1679 A1 |
| 30 | 50 | 11 | AC 1709 A1 |
| 32 | 52 | 11 | AC 1904 A1 |
| 35 | 50 | 8 | AC 2057 A1 |
| 35 | 55 | 11 | AC 2085 A1 |
| 38 | 58 | 11 | AC 2240 A1 |
| 40 | 58 | 8 | AC 2369 E0 |
| 42 | 60 | 9 | - |
| 45 | 61 | 9 | - |
| 45 | 62 | 9 | AC 2651 A1 |
| 45 | 68 | 12 | AC 2668 A1 |
| 48 | 70 | 12 | - |
| 50 | 72 | 12 | AC 2864 A1 |
| 55 | 78 | 12 | AC 3055 A1 |
| 58 | 80 | 12 | - |
| 60 | 78 | 9 | - |
| 60 | 82 | 12 | AC 3222 A1 |
| 62 | 85 | 12 | AC 3297 A1 |
| 65 | 88 | 12 | - |
| 65 | 90 | 13 | - |
| 68 | 90 | 12 | - |
| 70 | 92 | 12 | - |
| 70 | 95 | 13 | AC 3527 A1 |
| 75 | 95 | 10 | AC 3609 F0 |
| 75 | 100 | 13 | AC 3618 A1 |
| 80 | 100 | 10 | AC 3732 G0 |
| 80 | 105 | 13 | AC 3744 A1 |
| 80 | 115 | 15 | - |
| 85 | 110 | 13 | AC 3842 A1 |
| 90 | 115 | 13 | AC 3932 A1 |
| 95 | 120 | 13 | AC 3994 A1 |
| 95 | 130 | 15 | - |
| 100 | 125 | 13 | - |
| 105 | 135 | 14 | - |
| 110 | 140 | 14 | - |
| 110 | 145 | 15 | - |
| 115 | 145 | 14 | - |
| 120 | 150 | 14 | - |
| 130 | 160 | 14 | - |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | - |
| 150 | 180 | 14 | AC 4624 F1 |
| 160 | 190 | 16 | - |
| 240 | 300 | 25 | AC 5361 E3 |
| 250 | 285 | 16 | AC 5403 E0 |
| 250 | 290 | 16 | AC 5405 E0 |
SC type Acrylic Rubber (ACM)
Lip material NOK S728
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 22 | 7 | AC 0158 A9 |
| 10 | 25 | 7 | AC 0279 A6 |
| 12 | 25 | 7 | AC 0382 A6 |
| 14 | 28 | 7 | AC 0526 E1 |
| 15 | 30 | 7 | AC 0598 A5 |
| 15 | 35 | 7 | AC 0610 E2 |
| 16 | 30 | 7 | AC 0687 A2 |
| 17 | 35 | 8 | AC 0760 A2 |
| 18 | 35 | 8 | AC 0829 A4 |
| 20 | 35 | 7 | AC 1012 G1 |
| 20 | 35 | 8 | AC 1013 A2 |
| 20 | 36 | 7 | AC 1017 F0 |
| 22 | 38 | 8 | - |
| 25 | 40 | 8 | AC 1314 A2 |
| 25 | 45 | 11 | AC 1338 A2 |
| 26 | 42 | 8 | AC 1474 A2 |
| 27 | 47 | 11 | AC 1518 A2 |
| 30 | 45 | 8 | AC 1679 A5 |
| 30 | 50 | 8 | - |
| 30 | 50 | 11 | AC 1709 A2 |
| 30 | 52 | 12 | AC 1724 E1 |
| 32 | 52 | 11 | AC 1904 A4 |
| 35 | 50 | 7 | - |
| 35 | 50 | 8 | AC 2057 A7 |
| 35 | 55 | 9 | - |
| 35 | 55 | 11 | - |
| 38 | 55 | 8 | - |
| 38 | 58 | 11 | AC 2240 A2 |
| 40 | 58 | 8 | AC 2369 A9 |
| 40 | 62 | 11 | AC 2388 A2 |
| 40 | 62 | 12 | AC 2390 F0 |
| 42 | 65 | 12 | AC 2507 E0 |
| 45 | 61 | 9 | - |
| 45 | 62 | 9 | AC 2651 A2 |
| 45 | 68 | 12 | - |
| 48 | 70 | 12 | AC 2791 A2 |
| 50 | 68 | 9 | AC 2847 A2 |
| 50 | 70 | 10 | - |
| 50 | 72 | 12 | AC 2864 A2 |
| 55 | 72 | 9 | AC 3040 A7 |
| 55 | 78 | 12 | AC 3055 F0 |
| 58 | 80 | 9 | - |
| 60 | 78 | 9 | - |
| 60 | 80 | 10 | AC 3211 F1 |
| 60 | 82 | 12 | AC 3222 A2 |
| 60 | 90 | 14 | - |
| 62 | 85 | 12 | AC 3297 A4 |
| 65 | 88 | 12 | AC 3400 A2 |
| 65 | 90 | 13 | AC 3409 A2 |
| 68 | 95 | 13 | - |
| 70 | 92 | 12 | AC 3519 A2 |
| 70 | 95 | 13 | - |
| 70 | 100 | 14 | - |
| 72 | 100 | 12 | - |
| 75 | 100 | 13 | AC 3618 A4 |
| 80 | 105 | 13 | AC 3744 A2 |
| 85 | 110 | 13 | AC 3842 A2 |
| 90 | 115 | 13 | AC 3932 F1 |
| 90 | 125 | 15 | - |
| 95 | 120 | 13 | AC 3994 A2 |
| 100 | 125 | 13 | AC 4063 F1 |
| 105 | 135 | 14 | - |
| 110 | 140 | 14 | - |
| 110 | 145 | 15 | - |
| 115 | 145 | 14 | AC 4282 E2 |
| 120 | 150 | 14 | - |
| 125 | 155 | 14 | - |
| 130 | 160 | 14 | - |
| 135 | 165 | 14 | - |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | - |
| 150 | 180 | 14 | AC 4624 F2 |
| 160 | 190 | 16 | - |
| 180 | 210 | 16 | - |
SC type Fluorocarbon Rubber (FKM)
Lip material NOK F585
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 7 | 20 | 7 | AC 0090 E3 |
| 8 | 22 | 7 | AC 0158 F2 |
| 10 | 25 | 7 | - |
| 12 | 22 | 7 | AC 0371 G1 |
| 12 | 25 | 7 | - |
| 12 | 32 | 7 | AC 0399 E1 |
| 13 | 30 | 9 | AC 0484 F2 |
| 15 | 30 | 7 | AC 0598 E0 |
| 15 | 35 | 7 | AC 0610 E3 |
| 16 | 30 | 7 | - |
| 17 | 30 | 7 | AC 0743 F0 |
| 17 | 30 | 8 | AC 0745 F2 |
| 17 | 35 | 8 | - |
| 18 | 30 | 8 | AC 0817 F1 |
| 18 | 35 | 8 | - |
| 19 | 35 | 8 | AC 0875 F0 |
| 20 | 35 | 8 | AC 1013 E1 |
| 20 | 40 | 8 | AC 1030 F0 |
| 20 | 40 | 11 | AC 1033 E4 |
| 22 | 42 | 10 | AC 1147 F0 |
| 24 | 40 | 8 | - |
| 25 | 40 | 8 | AC 1314 F0 |
| 25 | 45 | 11 | AC 1338 G1 |
| 28 | 48 | 11 | - |
| 30 | 45 | 8 | - |
| 30 | 45 | 9 | AC 1680 E1 |
| 30 | 45 | 12 | AC 1682 F1 |
| 30 | 50 | 11 | AC 1709 E3 |
| 32 | 45 | 8 | AC 1880 H1 |
| 32 | 52 | 11 | AC 1904 E4 |
| 35 | 50 | 8 | AC 2057 E4 |
| 35 | 52 | 10 | AC 2069 F0 |
| 35 | 55 | 8 | AC 2081 G0 |
| 35 | 55 | 11 | AC 2085 E2 |
| 38 | 58 | 11 | AC 2240 E2 |
| 40 | 58 | 8 | AC 2369 H0 |
| 40 | 60 | 12 | AC 2379 F1 |
| 40 | 62 | 11 | - |
| 40 | 62 | 12 | AC 2390 G6 |
| 42 | 65 | 12 | - |
| 45 | 62 | 9 | - |
| 45 | 68 | 12 | AC 2668 E1 |
| 48 | 70 | 12 | AC 2791 E0 |
| 50 | 68 | 9 | AC 2847 F3 |
| 50 | 72 | 12 | AC 2864 G5 |
| 52 | 75 | 12 | - |
| 55 | 72 | 9 | - |
| 55 | 78 | 12 | AC 3055 H2 |
| 58 | 80 | 9 | - |
| 58 | 80 | 12 | AC 3154 A7 |
| 60 | 78 | 9 | AC 3204 F2 |
| 60 | 80 | 10 | AC 3211 G1 |
| 60 | 82 | 12 | AC 3222 E8 |
| 60 | 90 | 13 | AC 3243 E1 |
| 62 | 85 | 12 | - |
| 65 | 88 | 12 | - |
| 65 | 90 | 13 | AC 3409 G2 |
| 65 | 95 | 14 | AC 3414 E0 |
| 68 | 90 | 12 | - |
| 70 | 92 | 12 | AC 3519 G6 |
| 70 | 95 | 13 | - |
| 72 | 100 | 12 | - |
| 75 | 100 | 13 | AC 3618 F5 |
| 80 | 105 | 13 | AC 3744 I2 |
| 85 | 110 | 13 | AC 3842 F1 |
| 90 | 115 | 13 | AC 3932 E5 |
| 95 | 120 | 13 | AC 3994 A5 |
| 100 | 125 | 13 | AC 4063 H0 |
| 105 | 135 | 14 | AC 4153 E6 |
| 110 | 140 | 14 | AC 4212 F6 |
| 115 | 145 | 14 | - |
| 120 | 150 | 14 | AC 4346 E0 |
| 125 | 155 | 14 | - |
| 130 | 160 | 14 | - |
| 135 | 165 | 14 | AC 4498 F4 |
| 140 | 170 | 14 | - |
| 145 | 175 | 14 | AC 4581 G1 |
| 150 | 180 | 14 | AC 4624 G1 |
| 160 | 190 | 16 | - |
| 160 | 200 | 15 | AC 4720 E1 |
| 160 | 210 | 20 | - |
| 170 | 200 | 16 | AC 4795 E0 |
| 180 | 210 | 16 | - |
| 190 | 225 | 16 | - |
| 190 | 226 | 20 | AC 4985 E1 |
| 200 | 240 | 20 | - |
| 210 | 250 | 20 | - |
| 220 | 250 | 15 | AC 5204 E3 |
| 220 | 260 | 22 | - |
| 230 | 260 | 20 | - |
| 240 | 275 | 16 | AC 5346 F0 |
| 240 | 280 | 19 | - |
| 250 | 310 | 25 | - |
| 260 | 320 | 25 | - |
| 270 | 330 | 25 | - |
| 280 | 340 | 28 | - |
| 300 | 360 | 25 | - |