NOK Standard Oil Seal SB Type

Brand :
NOK
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Features: oil seal for dust-free use with fluid sealed on one side.
Primary uses: oil seal for dust-free applications (Maximum pressure: 0.03 MPa {0.3 kgf/cm2})
Shaft motion: Rotating.
Dimensions

Specification Table
SB type Nitrile rubber (NBR)
Lip Material NOK A727 : shaft diameter class 150 mm or small.
NOK A971 : shaft diameter class 150 mm or larger.
SB type Acrylic Rubber (ACM)
Lip material NOK T303
SB type Silicone Rubber (VMQ)
Lip material NOK S728
SB type Fluorocarbon Rubber (FKM)
Lip Material NOK F585

Specification Table
SB type Nitrile rubber (NBR)
Lip Material NOK A727 : shaft diameter class 150 mm or small.
NOK A971 : shaft diameter class 150 mm or larger.
| Dimensions | Part Number | ||
Shaft diameter d | Outside diameter D | Width b | |
| 6 | 16 | 7 | - |
| 7 | 18 | 7 | - |
| 7 | 20 | 7 | AB 0090 E0 |
| 8 | 18 | 7 | AB 0145 E0 |
| 8 | 18 | 9 | AB 0147 F0 |
| 8 | 22 | 7 | AB 0158 E0 |
| 9 | 22 | 7 | AB 0205 E0 |
| 10 | 20 | 7 | AB 0260 E0 |
| 10 | 21 | 8 | AB 0267 E0 |
| 10 | 22 | 8 | AB 0271 F0 |
| 10 | 25 | 7 | AB 0279 E0 |
| 10 | 26 | 8 | - |
| 10 | 28 | 8 | - |
| 10 | 30 | 7 | AB 0288 E0 |
| 11 | 22 | 7 | AB 0308 E2 |
| 11 | 25 | 7 | AB 0311 E1 |
| 11 | 30 | 7 | - |
| 12 | 22 | 7 | AB 0371 E0 |
| 12 | 25 | 7 | AB 0382 E0 |
| 12 | 28 | 7 | AB 0387 E0 |
| 12 | 30 | 9 | AB 0393 E0 |
| 12 | 32 | 6 | AB 0398 E0 |
| 13 | 25 | 7 | AB 0473 E1 |
| 13 | 28 | 7 | AB 0478 E0 |
| 13 | 30 | 8 | - |
| 14 | 24 | 6 | AB 0514 E0 |
| 14 | 25 | 7 | AB 0519 E1 |
| 14 | 28 | 7 | AB 0526 E0 |
| 14 | 32 | 9 | - |
| 15 | 24 | 7 | AB 0584 E0 |
| 15 | 25 | 7 | AB 0588 F0 |
| 15 | 28 | 7 | AB 0592 E0 |
| 15 | 30 | 7 | AB 0598 E0 |
| 15 | 32 | 7 | AB 0603 E0 |
| 15 | 32 | 9 | AB 0604 E0 |
| 15 | 34 | 10 | - |
| 15 | 35 | 7 | AB 0610 E0 |
| 15 | 35 | 8 | - |
| 15 | 37 | 7 | - |
| 16 | 26 | 7 | AB 0678 E0 |
| 16 | 28 | 6 | - |
| 16 | 28 | 7 | AB 0685 E0 |
| 16 | 30 | 7 | AB 0687 E0 |
| 16 | 32 | 8 | - |
| 16 | 35 | 9 | AB 0698 E0 |
| 17 | 28 | 7 | AB 0736 F0 |
| 17 | 30 | 6 | AB 0742 G0 |
| 17 | 30 | 7 | - |
| 17 | 30 | 8 | AB 0745 G0 |
| 17 | 32 | 7 | - |
| 17 | 32 | 8 | AB 0751 E0 |
| 17 | 35 | 6 | - |
| 17 | 35 | 7 | AB 0759 E0 |
| 17 | 35 | 8 | - |
| 17 | 38 | 7 | AB 0768 E0 |
| 17 | 40 | 8 | AB 0771 E1 |
| 17 | 40 | 10 | - |
| 18 | 30 | 7 | AB 0816 E0 |
| 18 | 30 | 8 | AB 0817 E0 |
| 18 | 32 | 9 | - |
| 18 | 35 | 7 | - |
| 18 | 35 | 8 | AB 0829 E0 |
| 18 | 35 | 9 | AB 0831 E0 |
| 18 | 38 | 7 | - |
| 19 | 30 | 8 | AB 0864 E0 |
| 19 | 35 | 8 | - |
| 19 | 38 | 7 | AB 0880 E0 |
| 19 | 38 | 10 | AB 0881 E0 |
| 19 | 40 | 10 | AB 0883 E0 |
| 20 | 30 | 7 | AB 0984 H0 |
| 20 | 30 | 9 | AB 0987 E0 |
| 20 | 32 | 8 | AB 0997 E0 |
| 20 | 34 | 7 | - |
| 20 | 35 | 7 | AB 1012 E0 |
| 20 | 35 | 8 | AB 1013 E0 |
| 20 | 36 | 7 | AB 1017 F0 |
| 20 | 36 | 10 | AB 1019 E0 |
| 20 | 40 | 7 | AB 1029 E0 |
| 20 | 40 | 8 | AB 1030 E3 |
| 20 | 40 | 10 | AB 1032 E0 |
| 20 | 40 | 11 | AB 1033 F0 |
| 20 | 42 | 10 | AB 1038 E0 |
| 20 | 45 | 12 | AB 1045 E0 |
| 20 | 47 | 7 | - |
| 21 | 35 | 7 | AB 1084 E0 |
| 22 | 32 | 7 | AB 1116 E0 |
| 22 | 35 | 7 | AB 1126 E0 |
| 22 | 35 | 8 | AB 1127 E0 |
| 22 | 36 | 10 | AB 1130 E0 |
| 22 | 37 | 8 | - |
| 22 | 38 | 8 | AB 1133 E0 |
| 22 | 38 | 12 | - |
| 22 | 40 | 8 | AB 1138 E1 |
| 22 | 40 | 10 | AB 1140 E0 |
| 22 | 42 | 7 | AB 1145 E0 |
| 22 | 42 | 10 | - |
| 22 | 42 | 11 | AB 1148 E0 |
| 23 | 32 | 7 | - |
| 23 | 42 | 7 | AB 1223 E0 |
| 23 | 42 | 11 | AB 1224 E0 |
| 24 | 38 | 7 | - |
| 24 | 38 | 8 | AB 1252 E0 |
| 24 | 38 | 10 | AB 1255 E0 |
| 24 | 40 | 7 | - |
| 24 | 40 | 8 | AB 1260 E0 |
| 24 | 45 | 7 | AB 1265 E0 |
| 25 | 35 | 6 | - |
| 25 | 37 | 8 | AB 1302 F0 |
| 25 | 38 | 7 | AB 1306 E0 |
| 25 | 38 | 8 | AB 1307 E0 |
| 25 | 40 | 8 | AB 1314 F0 |
| 25 | 40 | 10 | AB 1315 E0 |
| 25 | 42 | 8 | AB 1322 E0 |
| 25 | 42 | 10 | - |
| 25 | 42 | 11 | - |
| 25 | 44 | 7 | - |
| 25 | 45 | 7 | - |
| 25 | 45 | 8 | AB 1335 F0 |
| 25 | 45 | 10 | AB 1337 F0 |
| 25 | 45 | 11 | AB 1338 E0 |
| 25 | 47 | 6 | AB 1348 E0 |
| 25 | 47 | 7 | - |
| 25 | 47 | 10 | AB 1352 E0 |
| 25 | 48 | 8 | - |
| 25 | 50 | 9 | AB 1361 E0 |
| 25 | 50 | 12 | AB 1363 E0 |
| 25 | 52 | 8 | - |
| 25 | 52 | 10 | AB 1377 E0 |
| 25 | 52 | 12 | AB 1379 E0 |
| 26 | 36 | 8 | AB 1459 E0 |
| 26 | 38 | 8 | AB 1464 E0 |
| 26 | 40 | 8 | AB 1468 E0 |
| 26 | 42 | 8 | AB 1474 F0 |
| 27 | 40 | 8 | AB 1508 E0 |
| 27 | 42 | 8 | - |
| 27 | 43 | 9 | AB 1512 E0 |
| 27 | 47 | 11 | AB 1518 E0 |
| 28 | 38 | 7 | AB 1531 E0 |
| 28 | 38 | 8 | AB 1532 E1 |
| 28 | 40 | 8 | AB 1538 E0 |
| 28 | 42 | 8 | AB 1544 E0 |
| 28 | 44 | 8 | - |
| 28 | 44 | 11 | AB 1546 G1 |
| 28 | 45 | 8 | AB 1550 E0 |
| 28 | 48 | 11 | AB 1563 E0 |
| 28 | 50 | 8 | - |
| 28 | 50 | 10 | - |
| 30 | 39 | 7 | AB 1651 F0 |
| 30 | 40 | 7 | AB 1656 E0 |
| 30 | 42 | 8 | AB 1666 E0 |
| 30 | 44 | 9 | AB 1673 E0 |
| 30 | 45 | 7 | - |
| 30 | 45 | 8 | AB 1679 G0 |
| 30 | 45 | 9 | AB 1680 E0 |
| 30 | 45 | 11 | - |
| 30 | 45 | 12 | AB 1682 E0 |
| 30 | 46 | 9 | AB 1689 E0 |
| 30 | 47 | 8 | AB 1692 F0 |
| 30 | 47 | 10 | AB 1693 E0 |
| 30 | 47 | 12 | AB 1695 E0 |
| 30 | 48 | 8 | AB 1700 E0 |
| 30 | 48 | 11 | AB 1702 E0 |
| 30 | 50 | 7 | AB 1704 F0 |
| 30 | 50 | 8 | AB 1705 F0 |
| 30 | 50 | 9 | AB 1706 E0 |
| 30 | 50 | 10 | AB 1708 E0 |
| 30 | 50 | 11 | AB 1709 G0 |
| 30 | 52 | 7 | - |
| 30 | 52 | 10 | AB 1721 E0 |
| 30 | 55 | 12 | AB 1736 E0 |
| 31 | 47 | 7 | - |
| 31 | 50 | 8 | - |
| 32 | 43 | 10 | AB 1869 E0 |
| 32 | 44 | 9 | AB 1871 E0 |
| 32 | 45 | 8 | AB 1880 E0 |
| 32 | 46 | 8 | AB 1884 E0 |
| 32 | 47 | 8 | AB 1888 F0 |
| 32 | 48 | 7 | - |
| 32 | 48 | 8 | AB 1894 E0 |
| 32 | 51 | 10 | - |
| 32 | 52 | 8 | AB 1902 E0 |
| 32 | 52 | 11 | AB 1904 E0 |
| 33 | 50 | 7 | AB 1933 E0 |
| 33 | 50 | 8 | - |
| 33 | 52 | 7 | AB 1937 E0 |
| 33 | 56 | 12 | - |
| 34 | 48 | 8 | AB 1968 E0 |
| 34 | 50 | 7 | - |
| 34 | 54 | 11 | AB 1978 E0 |
| 35 | 47 | 7 | AB 2041 F0 |
| 35 | 48 | 8 | AB 2048 E0 |
| 35 | 50 | 7 | AB 2056 E0 |
| 35 | 50 | 8 | AB 2057 G0 |
| 35 | 50 | 10 | AB 2059 E0 |
| 35 | 50 | 11 | - |
| 35 | 52 | 7 | AB 2066 E0 |
| 35 | 52 | 8 | - |
| 35 | 52 | 9 | - |
| 35 | 52 | 10 | AB 2069 E0 |
| 35 | 52 | 12 | AB 2072 F0 |
| 35 | 55 | 8 | AB 2081 E0 |
| 35 | 55 | 9 | AB 2083 F0 |
| 35 | 55 | 11 | AB 2085 F0 |
| 35 | 56 | 10 | - |
| 35 | 58 | 9 | AB 2099 E1 |
| 35 | 60 | 8 | - |
| 35 | 60 | 12 | AB 2107 F0 |
| 35 | 62 | 10 | AB 2118 E0 |
| 35 | 62 | 12 | - |
| 36 | 50 | 7 | AB 2162 E0 |
| 36 | 50 | 10 | AB 2164 E0 |
| 36 | 54 | 8 | - |
| 37 | 62 | 12 | - |
| 38 | 47 | 10 | AB 7101 E0 |
| 38 | 50 | 8 | AB 2218 E1 |
| 38 | 55 | 8 | AB 2230 E0 |
| 38 | 55 | 9 | AB 2231 E0 |
| 38 | 56 | 10 | - |
| 38 | 58 | 7 | AB 2238 E0 |
| 38 | 58 | 8 | AB 2239 E2 |
| 38 | 58 | 11 | AB 2240 G0 |
| 38 | 62 | 11 | AB 2250 E0 |
| 40 | 52 | 8 | AB 2343 E3 |
| 40 | 55 | 7 | - |
| 40 | 55 | 8 | - |
| 40 | 55 | 9 | AB 2361 G0 |
| 40 | 55 | 10 | - |
| 40 | 56 | 8 | - |
| 40 | 58 | 7 | - |
| 40 | 58 | 8 | AB 2369 F0 |
| 40 | 60 | 8 | AB 2375 E0 |
| 40 | 60 | 10 | AB 2377 E0 |
| 40 | 60 | 12 | AB 2379 F0 |
| 40 | 62 | 7 | AB 2385 E0 |
| 40 | 62 | 8 | AB 2386 E0 |
| 40 | 62 | 11 | AB 2388 F0 |
| 40 | 62 | 12 | AB 2390 H0 |
| 40 | 65 | 10 | AB 2402 E0 |
| 40 | 65 | 12 | AB 2403 E0 |
| 40 | 65 | 14 | - |
| 42 | 55 | 9 | AB 2483 E0 |
| 42 | 58 | 10 | - |
| 42 | 60 | 9 | AB 2493 F0 |
| 42 | 60 | 12 | AB 2495 E0 |
| 42 | 62 | 10 | - |
| 42 | 65 | 9 | AB 2504 E0 |
| 42 | 65 | 12 | AB 2507 E0 |
| 43 | 52 | 10 | BB 2041 E0 |
| 43 | 60 | 10 | - |
| 44 | 56 | 7 | AB 2551 E0 |
| 45 | 60 | 7 | AB 2641 E0 |
| 45 | 60 | 9 | AB 2643 F0 |
| 45 | 61 | 9 | AB 2647 G0 |
| 45 | 62 | 9 | AB 2651 F0 |
| 45 | 62 | 10 | AB 2652 E0 |
| 45 | 62 | 12 | AB 2653 E0 |
| 45 | 65 | 10 | AB 2658 E0 |
| 45 | 65 | 12 | - |
| 45 | 68 | 9 | AB 2666 F0 |
| 45 | 68 | 10 | - |
| 45 | 68 | 12 | AB 2668 F0 |
| 45 | 70 | 12 | - |
| 45 | 70 | 14 | AB 2677 E0 |
| 45 | 72 | 10 | - |
| 45 | 72 | 12 | AB 2685 E0 |
| 46 | 65 | 9 | - |
| 47 | 70 | 12 | AB 2735 E0 |
| 48 | 62 | 9 | AB 2775 E0 |
| 48 | 65 | 9 | AB 2780 G0 |
| 48 | 68 | 10 | - |
| 48 | 70 | 9 | AB 2788 E0 |
| 48 | 70 | 12 | AB 2791 E0 |
| 50 | 64 | 10 | AB 2834 E0 |
| 50 | 65 | 9 | AB 2838 E0 |
| 50 | 68 | 9 | AB 2847 G0 |
| 50 | 68 | 10 | - |
| 50 | 70 | 10 | AB 2854 G0 |
| 50 | 70 | 12 | AB 2857 E0 |
| 50 | 72 | 9 | AB 2861 E0 |
| 50 | 72 | 10 | AB 2862 E0 |
| 50 | 72 | 12 | AB 2864 G0 |
| 50 | 72 | 13 | - |
| 50 | 74 | 12 | AB 2872 E0 |
| 50 | 80 | 10 | AB 2886 E0 |
| 50 | 80 | 12 | AB 2887 F0 |
| 50 | 80 | 14 | AB 2888 E0 |
| 51 | 62 | 7 | AB 8924 E1 |
| 52 | 70 | 9 | AB 2959 F0 |
| 52 | 72 | 10 | - |
| 52 | 75 | 9 | AB 2965 E0 |
| 52 | 75 | 12 | AB 2967 E0 |
| 54 | 72 | 12 | AB 3014 E1 |
| 54 | 82 | 10 | - |
| 55 | 70 | 9 | AB 3036 F0 |
| 55 | 72 | 9 | AB 3040 G0 |
| 55 | 78 | 9 | AB 3053 E0 |
| 55 | 78 | 12 | AB 3055 J0 |
| 55 | 80 | 12 | AB 3062 E0 |
| 55 | 85 | 14 | AB 3072 F0 |
| 56 | 78 | 12 | AB 3094 E0 |
| 57 | 78 | 10 | - |
| 58 | 75 | 9 | AB 3148 E0 |
| 58 | 80 | 9 | AB 3152 G0 |
| 58 | 80 | 12 | AB 3154 E0 |
| 60 | 75 | 9 | AB 3193 F0 |
| 60 | 75 | 10 | AB 3195 F0 |
| 60 | 78 | 9 | AB 3204 F0 |
| 60 | 80 | 10 | AB 3211 E0 |
| 60 | 80 | 12 | AB 3213 E0 |
| 60 | 82 | 9 | AB 3220 E0 |
| 60 | 82 | 12 | AB 3222 G0 |
| 60 | 85 | 12 | AB 3234 E0 |
| 60 | 90 | 14 | AB 3244 E0 |
| 62 | 80 | 9 | AB 3290 F0 |
| 62 | 85 | 9 | - |
| 62 | 85 | 12 | AB 3297 E0 |
| 63 | 80 | 9 | AB 3316 E0 |
| 63 | 85 | 9 | AB 3320 E0 |
| 63 | 85 | 12 | AB 3321 E1 |
| 65 | 82 | 10 | AB 3389 E0 |
| 65 | 82 | 12 | - |
| 65 | 85 | 10 | - |
| 65 | 85 | 12 | AB 3395 E0 |
| 65 | 88 | 12 | AB 3400 F0 |
| 65 | 90 | 10 | AB 3406 E0 |
| 65 | 90 | 12 | - |
| 65 | 90 | 13 | AB 3409 F0 |
| 65 | 95 | 12 | - |
| 65 | 95 | 14 | AB 3414 E0 |
| 66 | 86 | 10 | - |
| 67 | 90 | 10 | - |
| 68 | 90 | 12 | AB 3459 F0 |
| 68 | 95 | 13 | AB 3463 E0 |
| 70 | 88 | 12 | AB 3505 E0 |
| 70 | 90 | 10 | AB 3512 E0 |
| 70 | 90 | 12 | AB 3513 E0 |
| 70 | 92 | 12 | AB 3519 G0 |
| 70 | 95 | 13 | AB 3527 G0 |
| 70 | 100 | 10 | AB 3530 E0 |
| 70 | 100 | 14 | AB 3532 G0 |
| 71 | 95 | 13 | AB 3549 E0 |
| 72 | 100 | 12 | AB 3562 G0 |
| 75 | 100 | 13 | AB 3618 H0 |
| 75 | 105 | 12 | AB 3628 E0 |
| 75 | 105 | 15 | AB 3631 E0 |
| 80 | 100 | 9 | - |
| 80 | 100 | 10 | AB 3732 E0 |
| 80 | 100 | 13 | AB 3734 E0 |
| 80 | 105 | 13 | AB 3744 H0 |
| 80 | 115 | 15 | AB 3761 F0 |
| 82 | 105 | 13 | AB 3786 E0 |
| 85 | 105 | 15 | AB 3837 E0 |
| 85 | 110 | 13 | AB 3842 H0 |
| 85 | 120 | 15 | AB 3855 E0 |
| 88 | 115 | 13 | AB 3879 E0 |
| 90 | 110 | 13 | AB 3921 E0 |
| 90 | 115 | 13 | AB 3932 H0 |
| 90 | 115 | 15 | AB 3934 E0 |
| 90 | 120 | 13 | AB 3938 E0 |
| 90 | 125 | 15 | AB 3944 E0 |
| 90 | 130 | 13 | AB 3948 E0 |
| 95 | 115 | 13 | AB 3984 E0 |
| 95 | 120 | 13 | AB 3994 F0 |
| 95 | 125 | 14 | AB 4000 E0 |
| 95 | 130 | 15 | AB 4007 E0 |
| 98 | 120 | 15 | AB 4033 E0 |
| 100 | 120 | 12 | AB 4055 E0 |
| 100 | 120 | 13 | AB 4056 E0 |
| 100 | 125 | 13 | AB 4063 A0 |
| 100 | 125 | 15 | AB 4065 E0 |
| 100 | 130 | 13 | AB 4073 E1 |
| 100 | 130 | 15 | AB 4074 E0 |
| 105 | 125 | 15 | AB 4146 E0 |
| 105 | 130 | 13 | AB 4150 E0 |
| 105 | 135 | 14 | AB 4153 E0 |
| 105 | 140 | 15 | AB 4161 E0 |
| 110 | 140 | 14 | AB 4212 E0 |
| 110 | 140 | 15 | AB 4213 E0 |
| 110 | 145 | 14 | AB 4220 E0 |
| 110 | 145 | 15 | AB 4221 E0 |
| 112 | 145 | 14 | AB 4237 F0 |
| 115 | 145 | 14 | AB 4282 A0 |
| 115 | 150 | 16 | AB 4292 E0 |
| 120 | 140 | 13 | AB 4330 E1 |
| 120 | 150 | 14 | AB 4346 A0 |
| 120 | 155 | 16 | AB 4355 E0 |
| 125 | 155 | 14 | AB 4399 A0 |
| 125 | 160 | 16 | AB 4404 E0 |
| 128 | 153 | 18 | AB 4433 E0 |
| 130 | 160 | 14 | AB 4451 A0 |
| 130 | 160 | 15 | AB 4452 E0 |
| 130 | 160 | 16 | AB 4453 E0 |
| 130 | 170 | 15 | AB 4464 E0 |
| 130 | 170 | 16 | AB 4465 E0 |
| 135 | 165 | 14 | AB 4498 E0 |
| 135 | 170 | 15 | AB 4503 E0 |
| 140 | 170 | 14 | AB 4542 A0 |
| 140 | 185 | 16 | AB 4558 E0 |
| 145 | 175 | 14 | AB 4581 A0 |
| 145 | 190 | 16 | AB 4588 E0 |
| 150 | 180 | 14 | AB 4624 A0 |
| 150 | 195 | 20 | AB 4635 E0 |
| 155 | 180 | 15 | AB 4666 E0 |
| 155 | 185 | 15 | AB 4669 E0 |
| 155 | 190 | 14 | - |
| 155 | 200 | 20 | AB 4678 E1 |
| 160 | 190 | 14 | AB 4711 E0 |
| 160 | 190 | 15 | AB 4712 E0 |
| 160 | 190 | 16 | AB 4713 A0 |
| 160 | 195 | 18 | - |
| 160 | 200 | 14 | AB 4719 E0 |
| 160 | 200 | 20 | AB 4721 E0 |
| 160 | 210 | 20 | AB 4724 E0 |
| 165 | 220 | 20 | AB 4753 E0 |
| 170 | 200 | 16 | AB 4795 A0 |
| 170 | 210 | 15 | - |
| 170 | 225 | 20 | AB 4815 E0 |
| 175 | 230 | 20 | AB 4855 E0 |
| 180 | 210 | 15 | - |
| 180 | 210 | 16 | AB 4898 A0 |
| 180 | 215 | 16 | AB 4904 E0 |
| 180 | 220 | 15 | AB 4908 E1 |
| 180 | 220 | 20 | - |
| 180 | 225 | 20 | AB 4913 E0 |
| 180 | 235 | 20 | AB 4915 E2 |
| 190 | 220 | 14 | AB 4974 F0 |
| 190 | 220 | 15 | AB 4975 E0 |
| 190 | 225 | 15 | - |
| 190 | 225 | 16 | AB 4983 E0 |
| 190 | 245 | 22 | AB 4993 E0 |
| 200 | 230 | 14 | - |
| 200 | 230 | 15 | AB 5053 P2 |
| 200 | 230 | 16 | AB 5054 G0 |
| 200 | 230 | 18 | AB 5056 E0 |
| 200 | 235 | 16 | AB 5060 E6 |
| 200 | 240 | 16 | AB 5065 E0 |
| 200 | 240 | 20 | AB 5068 A0 |
| 200 | 242 | 20 | - |
| 200 | 250 | 16 | - |
| 200 | 255 | 22 | AB 5079 E0 |
| 205 | 260 | 23 | AB 5113 E0 |
| 210 | 240 | 15 | AB 5133 E0 |
| 210 | 250 | 16 | AB 5138 E0 |
| 210 | 250 | 18 | AB 5139 E0 |
| 210 | 250 | 20 | AB 5140 A0 |
| 210 | 265 | 23 | AB 5146 E0 |
| 210 | 265 | 25 | - |
| 220 | 250 | 15 | AB 5204 E0 |
| 220 | 255 | 16 | AB 5207 E0 |
| 220 | 259 | 22 | - |
| 220 | 260 | 22 | AB 5216 A0 |
| 220 | 275 | 23 | AB 5224 E0 |
| 230 | 260 | 15 | - |
| 230 | 260 | 20 | AB 5283 A0 |
| 230 | 285 | 23 | AB 5296 E0 |
| 240 | 270 | 15 | - |
| 240 | 275 | 16 | - |
| 240 | 280 | 19 | AB 5351 A0 |
| 250 | 280 | 15 | AB 5398 E7 |
| 250 | 310 | 25 | AB 5412 A0 |
| 260 | 300 | 20 | - |
| 260 | 320 | 25 | AB 5471 A0 |
| 270 | 330 | 25 | AB 5523 A0 |
| 280 | 316 | 18 | - |
| 280 | 320 | 18 | AB 5560 E0 |
| 280 | 330 | 24 | - |
| 280 | 340 | 28 | AB 5572 A0 |
| 290 | 330 | 18 | AB 5586 E0 |
| 290 | 350 | 25 | AB 5597 A0 |
| 300 | 345 | 22 | AB 5631 E0 |
| 300 | 360 | 25 | AB 5640 A0 |
SB type Acrylic Rubber (ACM)
Lip material NOK T303
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 10 | 22 | 7 | - |
| 10 | 25 | 7 | - |
| 12 | 25 | 7 | - |
| 15 | 30 | 7 | - |
| 16 | 30 | 7 | - |
| 17 | 30 | 8 | - |
| 18 | 30 | 8 | - |
| 20 | 35 | 8 | - |
| 22 | 42 | 10 | AB 1147 F0 |
| 25 | 40 | 8 | - |
| 25 | 45 | 10 | AB 1337 G0 |
| 28 | 40 | 8 | - |
| 28 | 48 | 11 | - |
| 30 | 45 | 8 | AB 1679 F0 |
| 30 | 50 | 11 | - |
| 32 | 52 | 11 | - |
| 35 | 50 | 8 | - |
| 35 | 55 | 11 | - |
| 38 | 58 | 11 | AB 2240 F0 |
| 40 | 58 | 8 | AB 2369 G0 |
| 42 | 60 | 9 | AB 2493 E0 |
| 45 | 61 | 9 | AB 2647 F0 |
| 45 | 62 | 9 | - |
| 45 | 68 | 12 | AB 2668 G0 |
| 48 | 70 | 12 | AB 2791 F0 |
| 50 | 72 | 12 | AB 2864 H0 |
| 55 | 78 | 12 | AB 3055 G0 |
| 58 | 80 | 12 | AB 3154 F0 |
| 60 | 78 | 9 | AB 3204 G0 |
| 60 | 82 | 12 | AB 3222 H0 |
| 62 | 85 | 12 | - |
| 65 | 88 | 12 | AB 3400 E1 |
| 65 | 90 | 13 | AB 3409 H0 |
| 68 | 90 | 12 | AB 3459 G0 |
| 70 | 92 | 12 | AB 3519 F1 |
| 70 | 95 | 13 | - |
| 75 | 95 | 10 | - |
| 75 | 100 | 13 | AB 3618 A4 |
| 80 | 100 | 10 | - |
| 80 | 105 | 13 | AB 3744 A4 |
| 80 | 115 | 15 | AB 3761 E0 |
| 85 | 110 | 13 | - |
| 90 | 115 | 13 | AB 3932 I0 |
| 95 | 120 | 13 | AB 3994 J0 |
| 95 | 130 | 15 | AB 4007 F0 |
| 100 | 125 | 13 | AB 4063 F0 |
| 105 | 135 | 14 | AB 4153 G0 |
| 110 | 140 | 14 | AB 4212 F0 |
| 110 | 145 | 15 | AB 4221 G0 |
| 115 | 145 | 14 | AB 4282 A1 |
| 120 | 150 | 14 | AB 4346 A5 |
| 130 | 160 | 14 | AB 4451 F0 |
| 140 | 170 | 14 | AB 4542 E3 |
| 145 | 175 | 14 | AB 4581 A5 |
| 150 | 180 | 14 | AB 4624 F0 |
| 160 | 190 | 16 | AB 4713 E0 |
| 240 | 300 | 25 | - |
| 250 | 285 | 16 | - |
| 250 | 290 | 16 | - |
SB type Silicone Rubber (VMQ)
Lip material NOK S728
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 8 | 22 | 7 | - |
| 10 | 25 | 7 | - |
| 12 | 25 | 7 | - |
| 14 | 28 | 7 | - |
| 15 | 30 | 7 | - |
| 15 | 35 | 7 | - |
| 16 | 30 | 7 | - |
| 17 | 35 | 8 | - |
| 18 | 35 | 8 | - |
| 20 | 35 | 7 | - |
| 20 | 35 | 8 | - |
| 20 | 36 | 7 | - |
| 22 | 38 | 8 | AB 1133 F0 |
| 25 | 40 | 8 | AB 1314 H0 |
| 25 | 45 | 11 | AB 1338 G2 |
| 26 | 42 | 8 | - |
| 27 | 47 | 11 | - |
| 30 | 45 | 8 | AB 1679 E1 |
| 30 | 50 | 8 | AB 1705 E0 |
| 30 | 50 | 11 | - |
| 30 | 52 | 12 | - |
| 32 | 52 | 11 | - |
| 35 | 50 | 7 | AB 2056 I0 |
| 35 | 50 | 8 | - |
| 35 | 55 | 9 | AB 2083 E0 |
| 35 | 55 | 11 | AB 2085 H0 |
| 38 | 55 | 8 | AB 2230 F0 |
| 38 | 58 | 11 | - |
| 40 | 58 | 8 | - |
| 40 | 62 | 11 | - |
| 40 | 62 | 12 | AB 2390 G2 |
| 42 | 65 | 12 | AB 2507 H1 |
| 45 | 61 | 9 | AB 2647 E0 |
| 45 | 62 | 9 | AB 2651 H0 |
| 45 | 68 | 12 | AB 2668 K3 |
| 48 | 70 | 12 | AB 2791 F1 |
| 50 | 68 | 9 | AB 2847 F2 |
| 50 | 70 | 10 | AB 2854 E0 |
| 50 | 72 | 12 | - |
| 55 | 72 | 9 | AB 3040 F0 |
| 55 | 78 | 12 | - |
| 58 | 80 | 9 | AB 3152 E0 |
| 60 | 78 | 9 | AB 3204 E3 |
| 60 | 80 | 10 | - |
| 60 | 82 | 12 | AB 3222 I3 |
| 60 | 90 | 14 | AB 3244 F1 |
| 62 | 85 | 12 | - |
| 65 | 88 | 12 | AB 3400 E0 |
| 65 | 90 | 13 | AB 3409 E0 |
| 68 | 95 | 13 | AB 3463 F1 |
| 70 | 92 | 12 | AB 3519 F2 |
| 70 | 95 | 13 | AB 3527 F2 |
| 70 | 100 | 14 | AB 3532 E0 |
| 72 | 100 | 12 | AB 3562 E0 |
| 75 | 100 | 13 | AB 3618 A7 |
| 80 | 105 | 13 | AB 3744 F2 |
| 85 | 110 | 13 | - |
| 90 | 115 | 13 | AB 3932 G8 |
| 90 | 125 | 15 | AB 3944 F0 |
| 95 | 120 | 13 | AB 3994 G2 |
| 100 | 125 | 13 | AB 4063 E0 |
| 105 | 135 | 14 | AB 4153 F3 |
| 110 | 140 | 14 | AB 4212 G0 |
| 110 | 145 | 15 | AB 4221 F0 |
| 115 | 145 | 14 | AB 4282 E1 |
| 120 | 150 | 14 | AB 4346 A2 |
| 125 | 155 | 14 | AB 4399 E0 |
| 130 | 160 | 14 | AB 4451 E0 |
| 135 | 165 | 14 | AB 4498 F1 |
| 140 | 170 | 14 | AB 4542 E1 |
| 145 | 175 | 14 | AB 4581 A2 |
| 150 | 180 | 14 | AB 4624 E0 |
| 160 | 190 | 16 | AB 4713 H2 |
| 180 | 210 | 16 | AB 4898 E2 |
SB type Fluorocarbon Rubber (FKM)
Lip Material NOK F585
| Dimensions | Part Number | ||
| Shaft diameter d | Outside diameter D | Width b | |
| 7 | 20 | 7 | - |
| 8 | 22 | 7 | AB 0158 A3 |
| 10 | 25 | 7 | AB 0279 A3 |
| 12 | 22 | 7 | - |
| 12 | 25 | 7 | AB 0382 A5 |
| 12 | 32 | 7 | - |
| 13 | 30 | 9 | - |
| 15 | 30 | 7 | AB 0598 A4 |
| 15 | 35 | 7 | - |
| 16 | 30 | 7 | AB 0687 A4 |
| 17 | 30 | 7 | - |
| 17 | 30 | 8 | - |
| 17 | 35 | 8 | AB 0760 A3 |
| 18 | 30 | 8 | - |
| 18 | 35 | 8 | AB 0829 A3 |
| 19 | 35 | 8 | AB 0875 A4 |
| 20 | 35 | 8 | AB 1013 A3 |
| 20 | 40 | 8 | - |
| 20 | 40 | 11 | AB 1033 A3 |
| 22 | 42 | 10 | - |
| 24 | 40 | 8 | AB 1260 A4 |
| 25 | 40 | 8 | AB 1314 A3 |
| 25 | 45 | 11 | AB 1338 A3 |
| 28 | 48 | 11 | AB 1563 A3 |
| 30 | 45 | 8 | AB 1679 A3 |
| 30 | 45 | 9 | - |
| 30 | 45 | 12 | - |
| 30 | 50 | 11 | AB 1709 A3 |
| 32 | 45 | 8 | - |
| 32 | 52 | 11 | AB 1904 G1 |
| 35 | 50 | 8 | AB 2057 A7 |
| 35 | 52 | 10 | - |
| 35 | 55 | 8 | - |
| 35 | 55 | 11 | AB 2085 A3 |
| 38 | 58 | 11 | AB 2240 A3 |
| 40 | 58 | 8 | AB 2369 A3 |
| 40 | 60 | 12 | - |
| 40 | 62 | 11 | AB 2388 A3 |
| 40 | 62 | 12 | - |
| 42 | 65 | 12 | AB 2507 A6 |
| 45 | 62 | 9 | AB 2651 A3 |
| 45 | 68 | 12 | AB 2668 A5 |
| 48 | 70 | 12 | AB 2791 A3 |
| 50 | 68 | 9 | AB 2847 A3 |
| 50 | 72 | 12 | AB 2864 A3 |
| 52 | 75 | 12 | AB 2967 A3 |
| 55 | 72 | 9 | AB 3040 A3 |
| 55 | 78 | 12 | AB 3055 A6 |
| 58 | 80 | 9 | AB 3152 F0 |
| 58 | 80 | 12 | AB 3154 A5 |
| 60 | 78 | 9 | - |
| 60 | 80 | 10 | - |
| 60 | 82 | 12 | AB 3222 A3 |
| 60 | 90 | 13 | - |
| 62 | 85 | 12 | AB 3297 A3 |
| 65 | 88 | 12 | AB 3400 A3 |
| 65 | 90 | 13 | AB 3409 G1 |
| 65 | 95 | 14 | - |
| 68 | 90 | 12 | AB 3459 A3 |
| 70 | 92 | 12 | AB 3519 A3 |
| 70 | 95 | 13 | AB 3527 A3 |
| 72 | 100 | 12 | AB 3562 F0 |
| 75 | 100 | 13 | AB 3618 A3 |
| 80 | 105 | 13 | AB 3744 A3 |
| 85 | 110 | 13 | AB 3842 A3 |
| 90 | 115 | 13 | AB 3932 A5 |
| 95 | 120 | 13 | AB 3994 A3 |
| 100 | 125 | 13 | AB 4063 E1 |
| 105 | 135 | 14 | AB 4153 A3 |
| 110 | 140 | 14 | AB 4212 A3 |
| 115 | 145 | 14 | AB 4282 A3 |
| 120 | 150 | 14 | AB 4346 A3 |
| 125 | 155 | 14 | AB 4399 A3 |
| 130 | 160 | 14 | AB 4451 A3 |
| 135 | 165 | 14 | AB 4498 A3 |
| 140 | 170 | 14 | AB 4542 A3 |
| 145 | 175 | 14 | AB 4581 A3 |
| 150 | 180 | 14 | AB 4624 A3 |
| 160 | 190 | 16 | AB 4713 F0 |
| 160 | 200 | 15 | - |
| 160 | 210 | 20 | AB 4724 E1 |
| 170 | 200 | 16 | AB 4795 A3 |
| 180 | 210 | 16 | AB 4898 A6 |
| 190 | 225 | 16 | AB 4983 A3 |
| 190 | 226 | 20 | - |
| 200 | 240 | 20 | AB 5068 A3 |
| 210 | 250 | 20 | AB 5140 A3 |
| 220 | 250 | 15 | - |
| 220 | 260 | 22 | AB 5216 A3 |
| 230 | 260 | 20 | AB 5283 A3 |
| 240 | 275 | 16 | - |
| 240 | 280 | 19 | AB 5351 A3 |
| 250 | 310 | 25 | AB 5412 A3 |
| 260 | 320 | 25 | AB 5471 A3 |
| 270 | 330 | 25 | AB 5523 A3 |
| 280 | 340 | 28 | AB 5572 A3 |
| 300 | 360 | 25 | AB 5640 A3 |