(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer diameter dimensions are more accurate than those of the B type. Used for rotating shafts, hinges, etc.
After cutting, the product undergoes centerless grinding and finishing to ensure straightness, roundness, and outer diameter dimensions.
Made of stainless steel, it is suitable for home appliance, medical, and food-related applications.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Shape | Material | Surface Treatment | Sales Unit | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,096.11 | TAS PARALLEL PIN | 1 Pack(s) | 30,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 3 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 16,032.54 | TAS PARALLEL PIN | 1 Pack(s) | 30,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 4 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 11,186.91 | TAS PARALLEL PIN | 1 Pack(s) | 20,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 5 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 11,808.16 | TAS PARALLEL PIN | 1 Pack(s) | 20,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 6 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6,226.75 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 8 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 3,275.44 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 3 Day(s) | 10 | 1 | 10 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 3,404.38 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 12 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 3,719.55 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 15 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6,205.52 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 4 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6,882.52 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 5 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 7,678.62 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 6 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 4,155.91 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 8 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 4,652.00 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 10 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 4,997.32 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 12 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 5,372.04 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 14 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 5,830.40 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 15 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6,048.29 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 16 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6,235.85 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 4 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6,918.91 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 5 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 7,965.33 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 6 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 8,913.88 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 8 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 4,900.22 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 10 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 5,554.66 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 12 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 5,876.65 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 14 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 2,525.48 | TAS PARALLEL PIN | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 15 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 2,710.63 | TAS PARALLEL PIN | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 16 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 2,911.80 | TAS PARALLEL PIN | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 18 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 3,052.97 | TAS PARALLEL PIN | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | - | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 12.19 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 20 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 6,909.82 | TAS PARALLEL PIN | 1 Pack(s) | 10,000 Pieces Per Package | 7 Day(s) | 10 | 1.6 | 4 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 5.72 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 5 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 6.48 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 6 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 7.24 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 8 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 24,761.91 | TAS PARALLEL PIN | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 1.6 | 9 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 8.00 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 10 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 8.77 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 12 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 9.15 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 13.5 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 9.15 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 14 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 8.00 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 15 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 10.67 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | 16 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Low Quantity (can be purchased from one) | Hard | ||
฿ 3,283.94 | TAS PARALLEL PIN | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.6 | 18 | [Straight / Dual-Fit Dowel] Straight | [Stainless Steel] SUS420J2 | Gloss finishing | Box/package | Hard | ||
฿ 6.10 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 5 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 6.48 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 6 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 7.62 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 8 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 8.39 | TAS PARALLEL PIN | 1 Piece(s) | Available | 7 Day(s) | 10 | 2 | 10 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 10.04 ฿ 3.78 | PARALLEL PIN | 1 Piece(s) | Same day | 10 | 2 | 12 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | |||
฿ 9.91 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 14 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 10.67 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 15 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 11.43 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 16 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 12.81 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 18 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 12.96 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 20 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 14.32 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 22 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 15.10 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 25 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 15.48 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 28 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 8.00 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 5 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 8.77 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 6 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Box/package | Rigid | ||
฿ 9.91 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 8 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 11.43 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 10 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 9.53 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 12 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 13.57 | TAS PARALLEL PIN | 1 Piece(s) | Available | 6 Day(s) | 10 | 2.5 | 14 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 100.00 | TAS PARALLEL PIN | 1 Piece(s) | Quote | 10 | 2.5 | 15 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Box/package | Rigid | |||
฿ 15.87 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 16 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 17.03 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 18 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 18.19 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 20 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 12,774.19 | TAS PARALLEL PIN | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 22 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Box/package | Rigid | ||
฿ 20.52 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.5 | 25 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 9.91 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 27.62 | PARALLEL PIN | 1 Piece(s) | Available | Same day | 10 | 3 | 8 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 12.77 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 10 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 13.94 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 15.10 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 14 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 12.96 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 17.81 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 16 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 18.97 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 18 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 15.62 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 20 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 21.29 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 22 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 22.84 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 25 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 24.00 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 28 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 25.16 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 30 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 26.71 | TAS PARALLEL PIN | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 32 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid | ||
฿ 30.97 | TAS PARALLEL PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | 35 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] SUS301/201 | No | Low Quantity (can be purchased from one) | Rigid |
Loading...
Shaft Dia. Tolerance | Negative Tolerance | End Shape | Standard | Properties | General |
---|
How can we improve?
How can we improve?