1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S45C-Q Parallel Pin, B Type/Hard (h7)【1-100 Pieces Per Package】

S45C-Q Parallel Pin, B Type/Hard (h7)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Outer diameter dimensions are less accurate than that of the A type. Used for rotating shafts, hinges, etc.
* "h7" is the JIS fitting tolerance.

 
Part Number
165610140080
165610140100
165610140150
165610140200
165610140250
165610140300
165610140400
165610150100
165610150120
165610150140
165610150300
165610150400
165610150500
165610160160
165610160250
165610160300
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Shaft Dia. Tolerance Length Shape Material Surface Treatment Sales Unit Type

฿ 11.43

TAS PARALLEL PIN 1 Piece(s) Available 5 Day(s) 104Positive Tolerance8[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 11.43

TAS PARALLEL PIN 1 Piece(s) Available 5 Day(s) 104Positive Tolerance10[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 13.94

TAS PARALLEL PIN 1 Piece(s) 15 Day(s) 104Positive Tolerance15[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 795.80

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

Available 15 Day(s) 104Positive Tolerance20[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 100.00

TAS PARALLEL PIN 1 Piece(s) Quote 104Positive Tolerance25[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 100.00

TAS PARALLEL PIN 1 Piece(s) Quote 104Positive Tolerance30[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 18.58

TAS PARALLEL PIN 1 Piece(s) 5 Day(s) 104Positive Tolerance40[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 13.94

TAS PARALLEL PIN 1 Piece(s) 5 Day(s) 105Positive Tolerance10[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 544.26

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 105Negative Tolerance12[Straight / Dual-Fit Dowel] Straight[Stainless Steel] Stainless SteelNoBox/packageB type/hard

฿ 15.10

TAS PARALLEL PIN 1 Piece(s) 5 Day(s) 105Positive Tolerance14[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 100.00

TAS PARALLEL PIN 1 Piece(s) Quote 105Positive Tolerance30[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 22.06

TAS PARALLEL PIN 1 Piece(s) 5 Day(s) 105Positive Tolerance40[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 26.71

TAS PARALLEL PIN 1 Piece(s) 5 Day(s) 105Positive Tolerance50[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 821.51

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 106Negative Tolerance16[Straight / Dual-Fit Dowel] Straight[Stainless Steel] Stainless SteelNoBox/packageB type/hard

฿ 22.06

TAS PARALLEL PIN 1 Piece(s) 5 Day(s) 106Positive Tolerance25[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Steel] S45C-Q-Low Quantity (can be purchased from one)-

฿ 1,121.80

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 106Negative Tolerance-[Straight / Dual-Fit Dowel] Straight[Stainless Steel] Stainless SteelNoBox/packageB type/hard

Loading...

  1. 1

Basic Information

End Shape Standard Properties General