1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S45C-Q Parallel Pin, A Type/Hard (m6)【100 Pieces Per Package】

S45C-Q Parallel Pin, A Type/Hard (m6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 441.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Outer diameter dimensions are more accurate than those of the B type. Used for rotating shafts, hinges, etc.
* "m6" is the JIS fitting tolerance.

 
Part Number
163610140100
163610140120
163610140150
163610140200
163610140250
163610140300
163610140350
163610140400
163610150100
163610150120
163610150140
163610150160
163610150180
163610150200
163610150250
163610150300
163610150400
163610150500
163610160150
163610160160
163610160180
163610160200
163610160250
163610160300
163610160400
163610160500
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 441.51

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 10410

฿ 446.80

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10412

฿ 451.20

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10415

฿ 587.84

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 104-

฿ 595.27

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104-

฿ 642.50

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 104-

฿ 700.14

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104-

฿ 743.91

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 104-

฿ 539.11

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10510

฿ 543.80

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10512

฿ 590.12

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10514

฿ 684.67

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10516

฿ 689.38

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10518

฿ 693.92

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 105-

฿ 705.60

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 105-

฿ 753.62

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 105-

฿ 909.79

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 105-

฿ 1,101.99

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 105-

฿ 775.20

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10615

฿ 820.90

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10616

฿ 827.43

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10618

฿ 834.25

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 106-

฿ 899.48

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 106-

฿ 1,121.20

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 106-

฿ 1,414.32

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

9 Day(s) 106-

฿ 1,574.63

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 106-

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material Stainless Steel Properties General Surface Treatment No
Sales Unit Box/package Type A type/hard