1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S45C-A Parallel Pin, A Type/Soft (m6)【100 Pieces Per Package】 (164600140080)

TAS PARALLEL PIN

S45C-A Parallel Pin, A Type/Soft (m6) (164600140080)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Outer diameter dimensions are more accurate than those of the B type. Used for rotating shafts, hinges, etc.
* "m6" is the JIS fitting tolerance.

 
Part Number
164600140080
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 274.30

TAS PARALLEL PIN 1 Pack(s)

100 Pieces Per Package

7 Day(s) 1048

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material S45C-Q Properties General Surface Treatment No
Sales Unit Box/package Type A type/soft