1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C Ring (A Type) (Part Number)

C Ring (A Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 0.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Inserted in a radial direction into a groove of a shaft creating a retention shoulder. Simpler to insert on a shaft than the E-shaped retaining ring.

 
Part Number
114020114015
114020114020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 2.90

C RING 1 Piece(s) 5 Day(s) 101.52~31.51.5

฿ 0.90

C RING 1 Piece(s) Available 5 Day(s) 1022.5~422

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape C-shaped retaining ring for axis Material SUS304-CSP
Retaining Ring Type Outer Ring Stopper Mounting Method Type Standard Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment Gloss finishing