(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for removal prevention, by inserting into shaft hole and bending back tip. [Material] stainless steel
Part Number |
---|
137490110006 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Shaft Dia. (mm) | Sales Unit | Length L (mm) | d dimension (mm) | D dimension (mm) | Applicable Bolt and Pin Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,806.45 | SPLIT PIN | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 1 | Box/package | 6 | 0.9 | 1.8 | 3.5~4.5 |
Loading...
Type | Cotter pin | Material | Stainless Steel | Surface Treatment | Gloss finishing |
---|
Please check the type/dimensions/specifications of the part 137490110006 in the Cotter pin series.
Part Number |
---|
137490108010 |
137490108012 |
137490110005 |
137490110007 |
137490110008 |
137490110010 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Shaft Dia. (mm) | Sales Unit | Length L (mm) | d dimension (mm) | D dimension (mm) | Applicable Bolt and Pin Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,741.94 | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 0.8 | Box/package | 10 | 0.7 | 1.4 | 2.5~3.5 | ||
฿ 7,741.94 | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 0.8 | Box/package | 12 | 0.7 | 1.4 | 2.5~3.5 | ||
฿ 5,806.45 | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 1 | Box/package | 5 | 0.9 | 1.8 | 3.5~4.5 | ||
฿ 5,806.45 | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 1 | Box/package | 7 | 0.9 | 1.8 | 3.5~4.5 | ||
฿ 5,806.45 | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 1 | Box/package | 8 | 0.9 | 1.8 | 3.5~4.5 | ||
฿ 7,741.94 | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 1 | Box/package | 10 | 0.9 | 1.8 | 3.5~4.5 |
How can we improve?
How can we improve?