(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer diameter dimensions are less accurate than that of the A type. Used for rotating shafts, hinges, etc.
* "h7" is the JIS fitting tolerance.
Shaft Dia. Tolerance | Negative Tolerance | Shape | Straight | End Shape | Standard |
---|---|---|---|---|---|
Material | SUS304 | Properties | General | Surface Treatment | No |
Sales Unit | Box/package | Type | B type/soft |
Please check the type/dimensions/specifications of the part 166550140120 in the Stainless Steel Parallel Pin, B Type/Soft (h7) series.
Part Number |
---|
166550140080 |
166550140100 |
166550140140 |
166550140150 |
166550140160 |
166550140180 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|---|
฿ 532.11 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 8 | ||
฿ 534.98 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 4 | 10 | ||
฿ 578.90 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 14 | ||
฿ 580.57 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 4 | 15 | ||
฿ 581.77 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 16 | ||
฿ 584.96 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 18 |
How can we improve?
How can we improve?