(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer diameter dimensions are more accurate than those of the B type. Used for rotating shafts, hinges, etc.
* "m6" is the JIS fitting tolerance.
Shaft Dia. Tolerance | Positive Tolerance | Shape | Straight | End Shape | Standard |
---|---|---|---|---|---|
Material | SUS304 | Properties | General | Surface Treatment | No |
Sales Unit | Box/package | Type | A type/soft |
Please check the type/dimensions/specifications of the part 164550140080 in the Stainless Steel Parallel Pin, A Type/Soft (m6) series.
Part Number |
---|
164550140060 |
164550140100 |
164550140120 |
164550140140 |
164550140150 |
164550140160 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|---|
฿ 528.77 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 6 | ||
฿ 534.83 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 10 | ||
฿ 537.87 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 4 | 12 | ||
฿ 578.75 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 14 | ||
฿ 580.26 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 15 | ||
฿ 581.77 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 4 | 16 |
How can we improve?
How can we improve?