1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Whitworth Toothed Washer (126020126095)

WASHER

Whitworth Toothed Washer (126020126095)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tooth protruding in outside diameter side are in combination with things like flat washers, which can prevent rattling, and prevent loosening of the screw.

 
Part Number
126020126095
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (inch)

฿ 7.74

WASHER 1 Piece(s) 5 Day(s) 103/8

Loading...

  1. 1

Basic Information

Material SUS304-CSP Surface Treatment No Type Toothed washer, chrysanthemum shape
Type (Application) Loosening prevention Sales Unit Low Quantity (can be purchased from one) Material: Stainless Steel SUS304-CSP
Surface Treatment (Detailed) Gloss finishing Type Toothed Washer Outside Tooth Profile